Accessoires pour PC portable (Options)

  • Données à afficher
    30
    45
    60
  • Trier
Nombre de jours d'expédition
  • Tous les articles
  • 3 jours ou moins
  • 6 jours ou moins
  • 7 jours ou moins
  • 42 jours ou moins
  • USB2.0 Ethernet-Enabled LAN Adapter

    USB2.0 Ethernet-Enabled LAN Adapter

    ELECOM

    [Features] - Supports USB 2.0/Ethernet (100BASE-TX, 10BASE-T).

    à partir de
    19.06€
    Délai de livraison minimum
    3 jours

    *Prix unitaire/configuration de base

  • Security Wire Lock

    Security Wire Lock

    ELECOM

    [Features] - Prevents theft by setting to the safety slot.

    à partir de
    35.24€
    Délai de livraison minimum
    3 jours

    *Prix unitaire/configuration de base

  • Laptop Keyboard Cover

    Laptop Keyboard Cover

    SANWA SUPPLY

    Protects PC unit from entry of dust or tobacco ash, preventing accidents.

    • Remise sur volume
    à partir de
    12.81€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • Inner Bag for Ultrabook

    Inner Bag for Ultrabook

    ELECOM

    Despite being thin is satisfactorily absorbs shock! [Features] - Wave form has been created. - Best balance is struck with the toughness and lightweight properties. - The wave form shape is made of low resistance polyurethane (low resistance wave form) which absorbs shock effectively. - The interior of the case use velvet for its material which protects the contents from damage. - On the surface water-repellent polyurethane material is used. - On the rear surface is a pocket which can hold LAN cards and recorded media.

    à partir de
    21.89€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • Laptop Cooler Pad (With TURBO Function)

    Laptop Cooler Pad (With TURBO Function)

    SANWA SUPPLY

    With turbo function ultra strong cooling.

    à partir de
    76.57€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • LCD Protective Anti-Reflection Film for MacBook

    LCD Protective Anti-Reflection Film for MacBook

    SANWA SUPPLY

    LCD protective anti-reflection film for Apple MacBook Pro. [Features] - 3 types: Gloss, anti-reflection, bright cut fingerprint prevention gloss. - It is a specialized type that can be used without cutting (can also be used when cutting to the desired length). - Compatible with the touch panel. - Pasting can be done cleanly using the accessory spatula.

    • Remise sur volume
    à partir de
    27.61€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • MacBook Air LCD Protective Film

    MacBook Air LCD Protective Film

    ELECOM

    A protective film for Mac Book Air LCD. A fingerprint proof airless type. Protects LCD display from scratches and dirt. [Features] - Compatible to touch panel, with light transmittance of about 91.8%, vividly reproducing photographs and videos. - With light transmittance of about 91.8%, a high gloss LCD protection film realizing a picture that is not harmed in transparency, cutting about 20% blue light which is one of the causes in causing eye strain and dry eye. - Adopted an ultra transparent film which makes it easy to vividly see photographs and videos. - Realized a smooth operation feel, by reducing friction of the surface finish, ideal for touch panel, fingerprint-proof airless processing in which the air bubbles disappear with the time, and fingerprint prevention processing where the fingerprint marks can be easily wiped off. - Using silicon material which is a self adhesive type where you can paste and remove, pasting and re-pasting is easy, with exclusive spatula which makes it possible to nicely paste removing the air bubbles, can use matching the display size. The back of the paste board is a grid board and making it possible to cut cleanly.

    à partir de
    35.83€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • Laptop Multi Cover

    Laptop Multi Cover

    SANWA SUPPLY

    Multi type keyboard cover compatible with a range of laptops.

    • Remise sur volume
    à partir de
    14.39€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • Laptop Cooler Pad (With Thermometer)

    Laptop Cooler Pad (With Thermometer)

    SANWA SUPPLY

    Note cooler that can measure the temperature of a notebook PC.

    • Remise sur volume
    à partir de
    105.25€
    Délai de livraison minimum
    7 jours

    *Prix unitaire/configuration de base

  • Mac Book Protection Suit (13.3-inch Wide)

    Mac Book Protection Suit (13.3-inch Wide)

    SANWA SUPPLY

    Slip-in type inner case for MacBookPro/Air for easy insertion/retrieval. [Features] - Neoprene slip-in case. - Neoprene slip-in case with excellent protective power and durability. - There are no fasteners, so there is no worry about scratching the unit.

    • Remise sur volume
    à partir de
    24.94€
    Délai de livraison minimum
    7 jours

    *Prix unitaire/configuration de base

  • MacBookProRetina Display Model Film

    MacBookProRetina Display Model Film

    ELECOM

    [Features] - Liquid-crystal protective film for MacBook Pro Retina displays. - Fingerprint proof airless type. - Protects LCD display from scratches and dirt.

    à partir de
    35.83€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • MacBook Inner Case

    MacBook Inner Case

    SANWA SUPPLY

    Thin type inner case which can slimly store Mac Book and small items [Features] - Slim shape and neatly stores small items. - With fastener pocket that can store related items such as adapter and USB memory. - The flap part has an easy to open and close surface fastener in which the device is easy to put in and take out.

    • Remise sur volume
    à partir de
    25.57€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • Wet Tissue (for PC)

    Wet Tissue (for PC)

    SANWA SUPPLY

    [Features] - Powerful cleaning thanks to the power of ions. - Uses electrolytic alkaline ionized water which is gentle on the environment.

    • Remise sur volume
    à partir de
    6.66€
    Délai de livraison minimum
    6 jours