Autres accessoires

  • Données à afficher
    30
    45
    60
  • Trier
Nombre de jours d'expédition
  • Tous les articles
  • 3 jours ou moins
  • 5 jours ou moins
  • 6 jours ou moins
  • 8 jours ou moins
  • 12 jours ou moins
  • 13 jours ou moins
  • 15 jours ou moins
  • 25 jours ou moins
  • 26 jours ou moins
  • 32 jours ou moins
  • HDMI Conversion Adapter

    HDMI Conversion Adapter

    ELECOM

    [Features] - HDMI conversion adapter.

    à partir de
    35.13€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • Ultra-Fine Stylus, Long Type - P-TPLF Series

    Ultra-Fine Stylus, Long Type - P-TPLF Series

    ELECOM

    [Features] - Ultra-fine stylus; makes fine operations and comfortable character input possible.

    à partir de
    23.60€
    Délai de livraison minimum
    3 jours

    *Prix unitaire/configuration de base

  • Touch Panel Supported Glove Grip

    Touch Panel Supported Glove Grip

    ELECOM

    [Features] - Allows operations of smartphone or tablet while attached.

    à partir de
    13.86€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • MHL2.0-VGA Conversion Adapter

    MHL2.0-VGA Conversion Adapter

    ELECOM

    Enjoy your smartphone video on wide screen. MHL conversion adapter that allows you to enjoy video on a smartphone that supports MHL on a screen that supports the VGA connector. [Features] - Allows you to enjoy video on a smartphone that supports MHL on a screen that supports the VGA connector. - MHL-VGA conversion adapter 12 for enjoying video by connecting to a smartphone with an MHL compatible USB (Micro-B type) interface, then by VGA cable to a monitor or projector with a VGA interface. - With MHL conversion connector 2 for GALAXY that can convert the GALAXY's special power input terminal to a normal charging terminal (Micro-B type). - Support video up to 1080p maximum. 3 - By connecting headphones or and amp and speakers to the ø 3.5 earphone jack of this product, music can also be enjoyed. - Can charge a smartphone while in use - VGA cable is not included. - This product must be supplied with power to its Micro-B port from a PC or AC adapter. - Resolution depends on the capacity of the connected device. - 3.5 ø audio cable is not included.

    à partir de
    59.25€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • Stylus with Kitchen Timer

    Stylus with Kitchen Timer

    ELECOM

    Touchpen for comfortable operation of smartphones and tablets, and kitchen timer are integrated in the kitchen timer touchpen. [Features] - Touchpen that does not mark the LCD screen, with the handy addition of a kitchen timer. - Cooking time can be readily checked while using recipe apps on a smartphone or tablet. - Uses a soft silicone pen that can be operated without scratching the LCD screen. - Keeps the LCD screen cleaner than when using fingertips. - Not just touch operation, but slide operations are also comfortable. - With built-in magnet for attaching to the refrigerator.

    à partir de
    22.70€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • Home Button Sticker / Jewelry P-AHJ Series

    Home Button Sticker / Jewelry P-AHJ Series

    ELECOM

    Sticker set that colorfully decorates the home button while making it easier to press, and frame that prevents mis-operation. [Features] - Elegantly decorates the iPhone home button. - Sticker that makes the home button easier to press due to its plump shape. - With frame that mounts to the outer circumference of the home button to prevent mis-operation by contents of pocket or bag. - High class design with jelly feel, to coordinate as you desire.

    à partir de
    10.31€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • Non-Slip Pad

    Non-Slip Pad

    ELECOM

    Anti slip pat that prevents small objects from sliding simply by spreading on dashboard. [Features] - Leather grain finish silicone pad that prevents smartphones and small objects from sliding. - Prevents small objects from sliding simply by spreading on dashboard. - With lip on all sides to prevent objects from falling if sudden braking has to be done. - Pad surface has attractive leather grain finish on the inside. - The pad has non slip treatment on the reverse, to adhere closely to the host surface. - Unique sticking type that can be used any number of times. - Uses a silicone material that has excellent durability. - Loss of adhesion due to dirt can be remedied by washing with water; can be washed and used repeatedly.

    à partir de
    12.04€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • Stretchy Strap for Smartphone (without Fall Prevention Clip)

    Stretchy Strap for Smartphone (without Fall Prevention Clip)

    ELECOM

    With a cord real that you only extend when you want to use the smartphone! It is a strap for smartphones that can be neatly stored when you are not using the smartphone. [Features] - Without removing the neck strap, you can make a call or send an e-mail, and you can also pay by mobile wallet. - It employs a cord reel that can be extended to a maximum of 70cm. - With a locking function to prevent unexpected extension of the cord real. - It has a good suede-like material and soft lining.

    à partir de
    15.24€
    Délai de livraison minimum
    3 jours

    *Prix unitaire/configuration de base

  • HL Conversion Cable MPA-MHLHD Series

    HL Conversion Cable MPA-MHLHD Series

    ELECOM

    [Features] - Connects television equipped with HDMI while charging your smartphone; allows you to enjoy video and audio on a wide screen.

    à partir de
    27.44€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • Rear Seat tray for Vehicle

    Rear Seat tray for Vehicle

    ELECOM

    Beverages in the back seat of the car amenity! A tray for the back seat that can be selected to fit your purpose. [Features] - Equipped with two drink holders, it can also be used as a flat tray - Drink holder paper pack, compatible with 500 ml PET bottles, fat and thin cans - Two mesh pockets on the front (when the tray is folded away)

    à partir de
    23.84€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • Charging and Data Transfer Retractable MicroUSB Cable

    Charging and Data Transfer Retractable MicroUSB Cable

    ELECOM

    Ideal for charging smartphone and transmitting data! Reel-in microUSB cable, conveniently lightweight to carry. [Features] - For smartphone charging and data transmission, conveniently portable reel-in type. - Reel-in type that store cable compactly. - Winds the cable in automatically when the button on the reel part is pressed. - The cable can be adjusted to the desired length using the stopper mechanism.

    à partir de
    16.90€
    Délai de livraison minimum
    3 jours

    *Prix unitaire/configuration de base

  • MicroUSB ⇔ φ3.5 mm Stereo Mini Plug Conversion Adapter (with Microphone)

    MicroUSB ⇔ φ3.5 mm Stereo Mini Plug Conversion Adapter (with Microphone)

    ELECOM

    [Features] - Compatible models: Smartphone with voice input, output from Micro-USB, there are some models which are not compatible

    à partir de
    19.18€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • Stretchy Strap for Smartphones (with Fall Prevention Clip)

    Stretchy Strap for Smartphones (with Fall Prevention Clip)

    ELECOM

    With a cord real that you only extend when you want to use the smartphone! A smartphone fall prevention clip with a "disconnecting strap". [Features] - Without removing the neck strap, you can make a call or send an e-mail, and you can also pay by mobile wallet. - With clips that can be fixed to clothes pockets and such to prevent falling. - It employs a cord reel that can be extended to a maximum of 70 cm. - With a locking function to prevent unexpected extension of the cord real. - It has a good suede-like material and soft lining. - A cord reel that can be extended to a maximum of 70 cm. - It can be disconnected from the strap portion. - With a joint part. - You can adjust it to the desired length.

    à partir de
    16.84€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • Antibacterial Touch Pen

    Antibacterial Touch Pen

    ELECOM

    Antibacterial processed to suppress the growth of bacteria! A touch pen that can comfortably operate smartphones with the soft pen tip. [Features] - Antibacterial processed touch pen that can be used cleanly without leaving any fingerprints. - Antibacterial processed to prevent the growth of bacteria on the shaft portion. - Meets - (antibacterial processed product - antibacterial test method) JISZ2801 standard. - The products are registration items of industry group that developed the specifications and standards relating to the performance and safety of antimicrobial antibacterial products "antimicrobial product technology council" from the standpoint of consumer protection. - The products cleared not only the antibacterial standards, but also the safety standards. - It comes with a convenient strap that can be inserted into the earphone jack for carrying. - The SIAA mark is displayed on products that conform to JISZ2801, the guidelines of the antibacterial product technology councilfor quality management and published information. - It relates only to the models that have a ø 3.5 mm earphone jack. - Depending on the type of film there may be a rubbing sound when you use it, and the reaction to the pen be dull.

    à partir de
    19.94€
    Délai de livraison minimum
    38 jours

    *Prix unitaire/configuration de base

  • Lightning Compatible Vehicle Audio Cable LHC-ACI02

    Lightning Compatible Vehicle Audio Cable LHC-ACI02

    ELECOM

    Listen to music from your iPhone/iPod in your car by connecting to your car's audio input terminal (AUX terminal). [Features] - Listen to your iPhone/iPod's music in your car by connecting to the car stereo AUX input terminal! Audio cable with car chargers for listening to your iPhone/iPod's music in your car by connecting to the car stereo AUX input terminal. - Enjoy your music with clearer sound thanks to a filter that removes engine noise. - Can play while charging iPhone/iPod from the lighter socket, for listening pleasure without the worry of battery loss. - As playback is powered by the car's engine, there is no wasteful consumption of battery power. - Compatible with 12/24V vehicles, so can be used without an adapter, even in large vehicles such as trucks.

    à partir de
    61.60€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • Lightning Connector Compatible iPhone Connector Cap P-ACAST3

    Lightning Connector Compatible iPhone Connector Cap P-ACAST3

    ELECOM

    Integrated earphone and Lighting connector, so difficult to lose. Connector cap for iPhone that prevents entry of dust, etc., into the connector. [Features] - Unobtrusively and effectively guards against dust, difficult to lose integrated design. - Attach to the earphone and Lighting connector to prevent entry of dust. - Integrated earphone and Lighting connector, so difficult to lose design, approximately 1 mm thin type, so unobtrusive when attached. - Designed to fit with the main unit's mic so it can be used with the connector cap attached.

    à partir de
    10.73€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • In-vehicle Smartphone Holder

    In-vehicle Smartphone Holder

    ELECOM

    Holds a smartphone securely in a car! [Features] - Uses gel and a vacuum sucker to attach firmly to the dashboard. - Position can be changed by operating a lever to release the vacuum sucker. - Heat resistant resin used for in-car use.

    à partir de
    28.13€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • NFC Tags (10 pcs)

    NFC Tags (10 pcs)

    SANWA SUPPLY

    A small seal changes lifestyles! NFC tag [Features] - A small seal changes lifestyles. - NFC tags enable obtaining information just by holding up your smartphone. - If you write a dedicated application, you can create your own original NFC tag for it. - You can change the content of the tag as many times as you like. - You can also make it "read only"so the content cannot be changed. - You can register the URL of the company or the URL for a campaign page and then put the tag on posters and postcards, etc. It is ideal for use with promotional items. - With a compact size of 25 mm in diameter you can stick them on various things.

    • Remise sur volume
    à partir de
    17.52€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • Flexible Stand for Tablet / Smartphone

    Flexible Stand for Tablet / Smartphone

    ELECOM

    [Features] - Three-leg stand; freely adjusts angle with flexible arm.

    à partir de
    15.85€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • Removable Stylus P-TPSLH Series

    Removable Stylus P-TPSLH Series

    ELECOM

    [Features] - Includes a strap and is detachable; does not block earphone jack.

    à partir de
    16.31€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • Finger Neck strap

    Finger Neck strap

    SANWA SUPPLY

    Finger strap to prevent falling by putting your finger through the finger-tipped convenient neck strap [Features] - Put your finger through the strap; finger and neck strap to prevent dropping. - Put your finger through the strap; it is a finger and neck strap to prevent unexpected dropping. - The length of the neck strap is adjustable; and it comes with safety parts. - The finger strap is removable. - The finger strap DG-ST37 series on the left is sold separately and can be used as an optional replacement.

    • Remise sur volume
    à partir de
    19.39€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • Finger Strap

    Finger Strap

    SANWA SUPPLY

    Finger strap for fall prevention! Lightweight resin finger strap that does not scratch easily [Features] - Finger strap for fall prevention. - Ring configuration finger strap. - Put your finger through the strap; it is finger strap that can prevent the unexpected dropping. - It uses light weight resin material and it makes it difficult for the smartphone body and screen to get scratched. - The ring portion is a color vinyl hook type. - The length can be adjusted and the tip cannot be removed.

    • Remise sur volume
    à partir de
    10.73€
    Délai de livraison minimum
    3 jours

    *Prix unitaire/configuration de base

  • Smartphone Compatible Touch Pen (Long)

    Smartphone Compatible Touch Pen (Long)

    ELECOM

    Touch operation is comfortable with a soft stylus! Easy to hold and touch long type smartphone compatible touch pen. [Features] - Easy to hold long type. - Operated like being touched by your finger; soft stylus tip made of rubber, keeps screen looking good without fingerprints. - Comfortable touch and slide operation, with a convenient strap that can be inserted into the earphone jack for carrying. - Compatible only with models that have a ø 3.5 mm earphone jack. - When an LCD protective film is used, there may be a rubbing sound when you use it, and the pen's reaction may become worse.

    à partir de
    17.02€
    Délai de livraison minimum
    3 jours

    *Prix unitaire/configuration de base

  • Tablet PC Compatible Pen, Long Type - P-TPAL Series

    Tablet PC Compatible Pen, Long Type - P-TPAL Series

    ELECOM

    Touch operation is good with a soft stylus! [Features] - Lightweight long type touch pen made of aluminium. - Textured neat the pen tip for a perfect fit with fingers. - Pen for natural writing, using a compact soft silicone tip for a smooth feel. - With replacement tip (Silicone) with clip useful for leaving in pen holder or breast pocket. - Depending on the type of film there may be a rubbing sound when you use it, and the reaction to the pen may become worse.

    à partir de
    21.58€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • Independent Stylus

    Independent Stylus

    ELECOM

    [Features] - Gently shakes; touch pen that stands independently with pen tip always facing upward.

    à partir de
    16.15€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • Desktop Stand

    Desktop Stand

    SANWA SUPPLY

    Desktop stand with cable hole for tidying charging cables [Features] - Charge simply by putting down. - Wireless charging stand that conforms to wireless charging standard Qi.

    • Remise sur volume
    à partir de
    18.42€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • Car Charger for Smartphones with Socket

    Car Charger for Smartphones with Socket

    ELECOM

    Cigarette lighter socket microUSB smartphone charger with extra built-in lighter socket. With extra lighter socket, useful for use with satnav, etc. [Features] - Cigarette charger that can charge a smartphone from a car lighter socket. - 1A output microUSB connector type, can charge a wide range of smartphones. - With extra lighter socket, so does not use up connection. - 2 Lighter sockets for satnav power supply and charging. - Useful when sockets are needed. - Compatible with 24V vehicles as well as 12V. - Can be used in large vehicles such as trucks. - For compatiblity, please check the QR code on the side of the product's packaging. - Please do not use with a cigarette lighter.

    à partir de
    26.51€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • Car Pocket

    Car Pocket

    ELECOM

    Empty space is transformed into a storage pocket! Car pocket that can hold bits and pieces accessories. [Features] - It is a care interior pocket that can be installed wherever there is a little bit of space such as near the floor board by your feet. - It is a type that has a bottom like a box so it can hold a lot of bits and pieces accessories. - It has double sided tape so it can be firmly attached inside the car.

    à partir de
    12.73€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • Lightning Compatible Car Charger Reel (Retractable)

    Lightning Compatible Car Charger Reel (Retractable)

    ELECOM

    [Features] - Cigar charger; integrated with lightning cable that wraps on reel. 1A output; perfect for iPhones or iPods.

    à partir de
    34.50€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • Smartphone Compatible Touch Pen (Contraction Type)

    Smartphone Compatible Touch Pen (Contraction Type)

    ELECOM

    [Features] - Operated like being touched by your finger; soft stylus top made of rubber. - Keeps your screen looking nice without fingerprints or dirt. - Touch operation and sliding operations are comfortable. - With strap inserted into the earphone jack. - Supports only models with a ø 3.5 mm earphone jack. - A liquid-crystal protective film may be attached, there may be a scratching sound when operated, and the pen response may be poor in some cases. - Models: All smartphones. - Material: Stylus tip/silicone rubber; Body: Aluminum alloy.

    à partir de
    17.34€
    Délai de livraison minimum
    3 jours

    *Prix unitaire/configuration de base

  • Cleaning Cloth for Smartphone

    Cleaning Cloth for Smartphone

    ELECOM

    [Features] - Can wash and use repeatedly on smartphones or table pieces. - Wipes away finger prints and skin oil from the touch panel. - Uses miniwax, an ultra-fine fiber wiping cloth called Savina®. - Can be washed and used repeatedly.

    à partir de
    6.57€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • Sterilizing Wet Cleaning Tissues for Smartphone (Individual Packaging)

    Sterilizing Wet Cleaning Tissues for Smartphone (Individual Packaging)

    ELECOM

    Wipes away finger prints and skin oil from the touch panel! Wet cleaning tissue that cleans away dirt on smartphones or tablet pieces with a gentle wipe. [Features] - Wipes away dirt cleanly, and reduces the re-deposition of dust by an antistatic effect - Uses a cleaning agent that does not leave droplets, giving a clear finish without smears. - It reduces the re-deposition of dust by an antistatic effect. - Non-alcoholic type that can be used with delicate touch panels. - Uses a non-woven fabric with high wiping performance, made from a microfiber mesh.

    à partir de
    4.61€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • Home Button Sticker / Aluminum P-AHAC Series

    Home Button Sticker / Aluminum P-AHAC Series

    ELECOM

    Sticker set that stylishly decorates the home button while making it easier to press, and frame that prevents mis-operation. [Features] - Stylishly decorates the iPhone home button and prevents mis-operation. - Uses aluminum material with brushed finish and neat edges. - Button has a minimal design with an extremely thin 0.7 mm thickness, with frame that mounts to the outer circumference of the home button to prevent mis-operation by contents of pocket or bag.

    à partir de
    11.55€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • MHL Conversion Adapter with Connector for Galaxy

    MHL Conversion Adapter with Connector for Galaxy

    ELECOM

    [Features] - Enjoy your smartphone video on wide screen. - MHL2.0-VGA conversion adapter; allows you to enjoy smartphone video that supports MHL on a screen that supports the VGA connector.

    à partir de
    36.01€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • MicroB Connector Cap Set for Smartphone - P-CAAMB Series

    MicroB Connector Cap Set for Smartphone - P-CAAMB Series

    ELECOM

    [Features] - Securely protects microB/microAB terminals on smartphones that have microB/microAB terminals.

    à partir de
    8.24€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • Free Cut Film for Smart Phone (Fingerprint-less / Anti-reflection)

    Free Cut Film for Smart Phone (Fingerprint-less / Anti-reflection)

    ELECOM

    [Features] - Cut perfectly for the screen size! - Freely cut type of LCD protective film.

    à partir de
    15.85€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • Touch Panel Compatible Gloves, Touring

    Touch Panel Compatible Gloves, Touring

    ELECOM

    [Features] - Allows operations of smartphone or tablet while attached.

    à partir de
    20.05€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • Automotive 3.5φ Audio Cable

    Automotive 3.5φ Audio Cable

    ELECOM

    Compatible models: Automotive navigation systems/automotive stereos with a 3.5 mm stereo mini jack [Features] - Employs an L-type plug that can be compactly connected to the equipment connection side of smart phones, etc.

    à partir de
    17.01€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • USB Car Charger

    USB Car Charger

    SANWA SUPPLY

    USB charger for smartphone, iPad, iPhone, iPod etc. [Features] - High power 2.1A charger that can charge an iPad in side a car.

    • Remise sur volume
    à partir de
    17.19€
    Délai de livraison minimum
    3 jours

    *Prix unitaire/configuration de base

  • Inkjet Labels for NFC Tag (18 pcs)

    Inkjet Labels for NFC Tag (18 pcs)

    SANWA SUPPLY

    Freely design the NFC tag! Ink jet label for NFC tag [Features] - More convenient NFC tag. - Create labels by Inkjet printer. - Print the icons and texts, etc. with the ink jet printer which were written in the NFC tags, you can make original NFC tags by pasting it on top of the NFC tag.

    • Remise sur volume
    à partir de
    8.56€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • Transfer Jet

    Transfer Jet

    SANWA SUPPLY

    [Features] - Sends and receives data simply by swiping. Next-generation communication standard adapter.

    • Remise sur volume
    à partir de
    51.35€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • Earphone Earrings

    Earphone Earrings

    SANWA SUPPLY

    [Features] - Cute earphone pierce decorates earphone jack on iPhones or smartphones.

    à partir de
    10.65€
    Délai de livraison minimum
    42 jours

    *Prix unitaire/configuration de base

  • Smart phone Holder (for Dashboard)

    Smart phone Holder (for Dashboard)

    ELECOM

    Holds a smartphone securely in a car! Free angle type that can hold a smartphone at the desired angle. [Features] - Hold the smartphone securely at the desired angle while driving. - Supports smartphones up to 4.5 inch. - Uses gel and a vacuum sucker to attach firmly to the dashboard. - Position can be changed by operating a lever to release the vacuum sucker. - Heat resistant resin used for in-car use.

    à partir de
    28.23€
    Délai de livraison minimum
    13 jours

    *Prix unitaire/configuration de base

  • Malfunction Prevention Frame / Aluminum, Frame-Only Model - P-AHAS Series

    Malfunction Prevention Frame / Aluminum, Frame-Only Model - P-AHAS Series

    ELECOM

    [Features] - Frame prevents mis-operation by mounting to the outer circumference of the home button.

    à partir de
    9.08€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • Siga Charger for iPhone

    Siga Charger for iPhone

    ELECOM

    [Features] - Charge or power your iPhone using a handy USB cable for charging.

    à partir de
    14.02€
    Délai de livraison minimum
    6 jours