Caméra

  • Données à afficher
    30
    45
    60
  • Trier
Nombre de jours d'expédition
  • Tous les articles
  • 4 jours ou moins
  • 6 jours ou moins
  • 8 jours ou moins
  • 9 jours ou moins
  • 16 jours ou moins
  • 23 jours ou moins
  • 32 jours ou moins
  • 43 jours ou moins
  • 47 jours ou moins
  • USB Camera (CCD)

    USB Camera (CCD)

    ARTRAY

    High-performance USB 3.0 camera suitable for a wide variety of uses.

    à partir de
    1,689.17€
    Délai de livraison minimum
    23 jours

    *Prix unitaire/configuration de base

  • USB Camera (CMOS)

    USB Camera (CMOS)

    ARTRAY

    A high-performance USB camera suitable for various applications. [Features] · The WOM (With On-Board Memory) Series is a new series of ARTCAM USB 2.0 products. · The WOM Series can stably transmit image data even through a narrowband USB 2.0 connection or when multiple cameras are connected thanks to the included frame memory. · The frame memory has a capacity of 64 MB. A specification that stores multiple images within the camera using the memory is available as an option.

    à partir de
    828.74€
    Délai de livraison minimum
    16 jours

    *Prix unitaire/configuration de base

  • Smart Camera, FQ2 Series

    Smart Camera, FQ2 Series

    OMRON

    Smart Camera, FQ2 Series

    à partir de
    1,282.49€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • Industrial Endoscope Camera

    Industrial Endoscope Camera

    ARTRAY

    Endoscope camera that can be conveniently used in factories. [Features] · Industrial endoscope capable of saving static images and video. · Interlock cable that can be inserted to fit the form of everything from confined spaces to pipe interiors and floor cavities. Can easily view hard-to-reach places. · Can save images and a video to micro SDHC. Can be utilized for applications such as report creation.

    à partir de
    462.50€
    Délai de livraison minimum
    8 jours

    *Prix unitaire/configuration de base

  • Smart Camera, FQ2 Series, Optional Cable

    Smart Camera, FQ2 Series, Optional Cable

    OMRON

    Smart Camera, FQ2 Series, Optional Cable

    à partir de
    67.11€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Smart Camera, FQ2 Series, Optional Part

    Smart Camera, FQ2 Series, Optional Part

    OMRON

    Smart Camera, FQ2 Series, Optional Part

    à partir de
    107.96€
    Délai de livraison minimum
    6 jours