Clip

  • Données à afficher
    30
    45
    60
  • Trier
Nombre de jours d'expédition
  • Tous les articles
  • 3 jours ou moins
  • 4 jours ou moins
  • 5 jours ou moins
  • Holder Type Clip "Clicks"

    Holder Type Clip "Clicks"

    TRUSCO NAKAYAMA

    [Features] Comes with wide, large or medium clips or magnets depending on the application, allowing for use in various places. The clip has a stainless steel spring for heavy duty clamping force. Large clips have been anti-slip processed and are especially suited for gripping pipes. The joint section can be freely rotated 360 °. [Applications] For displaying documents and drawings. Ideal for office equipment or a phone memo stands.

    à partir de
    2.93€
    Délai de livraison minimum
    5 jours

    *Prix unitaire/configuration de base

  • Clip (Magnetic Type)

    Clip (Magnetic Type)

    MAG X

    [Features] A heavy-duty steel magnetic clip. Capable of binding thick documents or booklets.

    • Remise sur volume
    à partir de
    2.28€
    Délai de livraison minimum
    3 jours

    *Prix unitaire/configuration de base

  • Magnetic Clip "Heavy-Duty Magne-Kun"

    Magnetic Clip "Heavy-Duty Magne-Kun"

    OHTO

    [Features] • The 2 heavy duty stainless steel springs hold office documents or various household items tightly for firm fixing. • Comes with protective sheet that prevents scratches to attachment surface. • Capable of holding 1 to 150 sheets of B4 copy paper.

    • Remise sur volume
    à partir de
    4.74€
    Délai de livraison minimum
    3 jours

    *Prix unitaire/configuration de base

  • Colored Clip (Magnetic Type)

    Colored Clip (Magnetic Type) [10-20 pièces par conditionnement]

    SANKEI KIKOM

    [Features] A heavy-duty magnetic clip.

    à partir de
    18.95€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Colored Memo Clip (Magnetic Type)

    Colored Memo Clip (Magnetic Type)

    OHTO

    [Features] • Memos can be inserted or taken with one hand. • Capable of holding 1 to 8 sheets of copy paper. • There is no height difference at the insertion point, allowing memos to be inserted smoothly. • No metal parts are used for the interior to prevent memos from being damaged. • Comes with protective sheet that prevents scratches to attachment surface.

    à partir de
    3.66€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Magnetic Clip

    Magnetic Clip

    TOMOYA

    [Features] A magnetic clip for storing documents and memos at the sides of desks or for attaching drawings or manuals to equipment, achieving a effective and convenient use of space.

    à partir de
    3.35€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Magnet Paper Holder

    Magnet Paper Holder

    MAG X

    [Features] Papers can be held firmly with one hand. Capable of holding 1 to approximately 22 sheets of A4 copy paper. The holder can even be used upside-down.

    à partir de
    3.80€