Tapis de bureau

  • Données à afficher
    30
    45
    60
  • Trier
Nombre de jours d'expédition
  • Tous les articles
  • 5 jours ou moins
  • Cutting Mat

    Cutting Mat

    TRUSCO NAKAYAMA

    [Features] • Ideal for cutting paper with unnoticeable cutting remnants even after using a cutting knife. • Resistant to sticking of glue or adhesives for dramatically improved work efficiency. • A cutting mat that uses 70% recycled olefin plastic that is eco-friendly. • Both sides are usable, giving double the value.

    à partir de
    15.43€
    Délai de livraison minimum
    5 jours

    *Prix unitaire/configuration de base

  • Desk Mat (For New JIS / Non-Transfer Type)

    Desk Mat (For New JIS / Non-Transfer Type)

    TRUSCO NAKAYAMA

    [Features] • Both sides of the mat have been treated with a special coating that makes it difficult for ink on copies or other printed materials to rub off. • Can be cut to suit the tabletop shapes of various desks and tables (Maximum size - width x depth: 10,000 x 1,200 mm).

    à partir de
    53.45€
    Délai de livraison minimum
    5 jours

    *Prix unitaire/configuration de base

  • Desk Mat (For Former JIS / Non-Transfer Type)

    Desk Mat (For Former JIS / Non-Transfer Type)

    TRUSCO NAKAYAMA

    [Features] • Both sides of the mat have been treated with a special coating that makes it difficult for the ink on printed materials to rub off. • Double type with underlay.

    à partir de
    66.54€