Console de téléphone

  • Données à afficher
    30
    45
    60
  • Trier
Nombre de jours d'expédition
  • Tous les articles
  • 3 jours ou moins
  • Telephone Stand (Flex Type)

    Telephone Stand (Flex Type)

    SEKISEI

    [Features] Height-adjustable and freely maneuverable type that can rotate 360 ° that can be pulled forward. Allows phones to be positioned 30 to 40 cm above desks to provide increased working space. The holder clip can expand to a width of 22 cm and firmly fixes telephone units in place. Phone cords can be hidden within the arm portion to alleviate the hassle of hanging cords.

    à partir de
    50.57€