Bonnet
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
  • 10 jours ou moins
  • Net Cap

    Net Cap

    GOLDWIN

    [Features] - Shower cap type cleanroom inner cap. - Helpful in preventing hair from falling away.

    à partir de
    7.19€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Protech Guard Disposable Cap White

    Protech Guard Disposable Cap White [1-10 pièces par conditionnement]

    NIPPON PAPER CRECIA

    [Features] Breathability is great, ensuring that it does not become stuffy even if used for a long time.

    à partir de
    10.50€
    Délai de livraison minimum
    3 jours

    *Prix unitaire/configuration de base

  • Eco Antistatic Hat

    Eco Antistatic Hat

    JICHODO

    Static Cap

    à partir de
    25.43€
    Délai de livraison minimum
    3 jours

    *Prix unitaire/configuration de base

  • Disposable Cap

    Disposable Cap [100 pièces par conditionnement]

    TRUSCO NAKAYAMA

    [Features] - Uses breathable non-woven fabric for preventing dampness. - Wearing it as an inner hygienic cap will increase the prevention of foreign substance getting in. - Can also be used as a cap for visitors. [Use] For food processing, meat processing, and the fisheries industry. - For visitors and observers.

    à partir de
    27.75€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Para Cap

    Para Cap [100 pièces par conditionnement]

    TOKYO MEDICAL

    [Features] - Low dust-emitting and hygienic PP non-woven fabric. - The compact shape takes up little space.

    à partir de
    11.58€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Denden Hat Vented with Collar

    Denden Hat Vented with Collar [50 pièces par conditionnement]

    TOKYO MEDICAL

    [Features] Packed individually to prevent dust and dirt from becoming adhered during storage. Can be washed multiple times. Because it has undergone charge processing, it is useful for preventing hair and dandruff from falling. - Comes with a brim, allowing for use as an outer cap.

    à partir de
    56.48€
    Délai de livraison minimum
    5 jours

    *Prix unitaire/configuration de base

  • Cap (Deep Head Type)

    Cap (Deep Head Type)

    BLASTON

    [Features] - Deep fit type. - Uses ultra-conductive processed thread.

    à partir de
    11.90€
    Délai de livraison minimum
    10 jours

    *Prix unitaire/configuration de base

  • Sun Cap

    Sun Cap

    SANKO KAGAKU

    An embossed and disposable cap.

    à partir de
    31.09€
    Délai de livraison minimum
    7 jours

    *Prix unitaire/configuration de base

  • Twill Fabric Hood 3/2

    Twill Fabric Hood 3/2

    BLASTON

    [Features] - Features ultra-conductive processed fibers. - Uses 3 / 2 twill fabric to increase comfort. [Use] - For working in clean rooms.

    à partir de
    29.41€
    Délai de livraison minimum
    5 jours

    *Prix unitaire/configuration de base

  • Antistatic Cap Without Collar

    Antistatic Cap Without Collar [10 pièces par conditionnement]

    TRUSCO NAKAYAMA

    [Features] - Has a charging effects. - Can also be used as an undergarment. [Use] For food processing, meat processing, and the fisheries industry.

    à partir de
    13.13€
    Délai de livraison minimum
    5 jours

    *Prix unitaire/configuration de base

  • Clean Hood

    Clean Hood

    GOLDWIN

    [Features] - Popular type with a massive reduction in price. - Designed with a strong focus on detail, from material selection to sewing quality. - Designed for superior comfort. [Application] - For work in clean rooms.

    à partir de
    15.70€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Chemical Recycling Hood

    Chemical Recycling Hood

    BLASTON

    [Features] • Uses over 50% chemically recycled polyester fiber. • It uses an ultra-conductive textured yarn. [Use] • For cleanroom work and work that requires counter-measures for dust, dirt, and static electricity.

    à partir de
    29.24€
    Délai de livraison minimum
    5 jours

    *Prix unitaire/configuration de base

  • Hair Net with Collar

    Hair Net with Collar [10 pièces par conditionnement]

    BLASTON

    [Features] - Hairnet with a long neck section at the back for stopping hair from falling away. - Unisex type. [Application] - For an inner cap in cleanrooms.

    à partir de
    94.41€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Twill Fabric Hood 2/1

    Twill Fabric Hood 2/1

    BLASTON

    [Features] • It uses an ultra-conductive textured thread. • Uses 2 / 1 twill fabric to increase comfort while also maintaining a low cost. [Use] • For work in cleanrooms.

    à partir de
    26.85€
    Délai de livraison minimum
    5 jours

    *Prix unitaire/configuration de base

  • Pretty Color Cap

    Pretty Color Cap [100 pièces par conditionnement]

    TOKYO PACK

    [Features] - The SMS three layered structure allows only air to pass through, preventing hair from coming away. - Loose size means that it won't hurt the forehead, even if worn for long periods of time. - A two-colored line-up for dividing sections by color.

    à partir de
    23.87€
    Délai de livraison minimum
    5 jours

    *Prix unitaire/configuration de base

  • Denden Hat (Vented Type Without Collar)

    Denden Hat (Vented Type Without Collar) [50 pièces par conditionnement]

    TOKYO MEDICAL

    Because it has been charge processed, it is useful for preventing hair and dandruff from falling.

    à partir de
    51.65€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Denden Hat (No Collar Standard Type)

    Denden Hat (No Collar Standard Type) [50 pièces par conditionnement]

    TOKYO MEDICAL

    Because it has been charge processed, it is useful for preventing hair and dandruff from falling.

    à partir de
    55.99€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Denden Hat Standard Round Type

    Denden Hat Standard Round Type [50 pièces par conditionnement]

    TOKYO MEDICAL

    [Features] Packed individually to prevent dust and dirt from becoming adhered during storage. Can be washed multiple times. Because it has undergone charge processing, it is useful for preventing hair and dandruff from falling.

    à partir de
    33.32€
    Délai de livraison minimum
    5 jours

    *Prix unitaire/configuration de base

  • Cap With Collar

    Cap With Collar

    GOLDWIN

    [Features] - Hooded cap, made using Brita4 (breathable taffeta fabric). - Constructed from long polyester fabric, and uses conduction thread at a 4.5 mm pitch.

    à partir de
    20.22€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • ADCLEAN Hood with Mask White

    ADCLEAN Hood with Mask White

    GUARDNER

    [Features] - Comes with a glasses holder, allowing for easy placement and removal of glasses. - Comes with a mask to protect the face from dust. - Uses photo-catalyst deodorant fiber, controlling chemical contamination from the human body. [Application] - For use in clean rooms.

    à partir de
    35.83€