Vêtements de pluie

  • Données à afficher
    30
    45
    60
  • Trier
Nombre de jours d'expédition
  • Tous les articles
  • 4 jours ou moins
  • 5 jours ou moins
  • 7 jours ou moins
  • Rain Hard Plus

    Rain Hard Plus

    MAKKU

    [Features] - Nylon Oxford is used to provide high durability to all key points i.e. the shoulders, elbows and knees. Very useful at work scenes that require hard and heavy work. [Use] For outdoor work in rainy weather.

    à partir de
    48.85€
    Délai de livraison minimum
    5 jours

    *Prix unitaire/configuration de base

  • Rain Worker

    Rain Worker

    KAWANISHI INDUSTRY

    [Features] - Highly functional material that can perform the conflicting function of waterproofing from the outside to prevent rainwater from getting in and breathability to prevent stuffiness on the inside due to the presence of water vapor. [Use] For outdoor work in rainy weather.

    à partir de
    43.45€
    Délai de livraison minimum
    5 jours

    *Prix unitaire/configuration de base

  • Windbreaker

    Windbreaker

    TAKAYA SYOJI

    Stain-proofing, antistatic, stretchable, and Green Purchasing Law compatible product

    à partir de
    80.82€
    Délai de livraison minimum
    7 jours

    *Prix unitaire/configuration de base

  • Vinyl Clear Raincoat

    Vinyl Clear Raincoat

    KAWANISHI INDUSTRY

    2-layer sleeves prevent penetration of rain. There are inner pockets in the chest part to prevent from getting wet in water. Waterproof rain suit. For Outdoor Work in Rainy Weather

    à partir de
    11.53€
    Délai de livraison minimum
    5 jours

    *Prix unitaire/configuration de base

  • Portable EVA Raincoat

    Portable EVA Raincoat

    TRUSCO NAKAYAMA

    [Features] - Lightweight plastic hook is used. - The cuffs fit perfectly into the hook stop. - Excellent waterproofing ability. - No metals are used. Materials that do not produce much dioxin during incineration are used. [Applications] - Simple rainwear for rainy weather.

    à partir de
    13.05€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Pro Cubic Rain Suit

    Pro Cubic Rain Suit

    TRUSCO NAKAYAMA

    [Features] - The jacket has ventilation (vent) to prevent stuffiness and comes with a reflective badge. - Increased mobility and flexibility for the elbows and knees. [Use] For outdoor work in rainy weather.

    à partir de
    63.46€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Pocket Suit

    Pocket Suit

    KAWANISHI INDUSTRY

    [Features] - Simple portable rainwear that can be used whenever and wherever there is rain. - This type is separated between the jacket and trousers. [Applications] - Simple rainwear for rainy weather for civil engineering, building industry, gardening, forestry, agricultural and fisheries usage.

    à partir de
    9.59€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Borderless M700

    Borderless M700

    KOHSHIN RUBBER

    3-layer Transparent Quality Waterproof Material / Lightweight As There Is No Lining / Comes With A Convenient Portable Storage Bag

    à partir de
    62.44€
    Délai de livraison minimum
    7 jours

    *Prix unitaire/configuration de base

  • Rain Suit

    Rain Suit

    TRUSCO NAKAYAMA

    [Features] - Cheaper version of a rain suit that has excellent waterproofing. [Applications] - Simple usage for operational works, farming works etc.

    à partir de
    11.36€
    Délai de livraison minimum
    5 jours

    *Prix unitaire/configuration de base

  • Rain Suit Charge Out Coat

    Rain Suit Charge Out Coat

    TOHKEMI

    Specialized antistatic rain suit. Uses antistatic material (LUANA) on surface material that was developed by Toray Industries.

    à partir de
    130.25€