Balai / Balayette

  • Données à afficher
    30
    45
    60
  • Trier
Nombre de jours d'expédition
  • Tous les articles
  • 3 jours ou moins
  • 4 jours ou moins
  • 5 jours ou moins
  • 7 jours ou moins
  • 8 jours ou moins
    • Recommandation
    Flexible Broom A (Horse Bristle Blend Type) Body / Spare

    Flexible Broom A (Horse Bristle Blend Type) Body / Spare

    YAMAZAKI CORPORATION

    [Features] - A comfortable and long wooden handle. - Uses horse hair for improved sweepability. [Characteristic] The handle bends 180 degrees, perfect for cleaning gaps and stairways.

    à partir de
    4.58€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

    • Recommandation
    Robin Short Handle Broom

    Robin Short Handle Broom

    YATSUYA KOGYO

    A broom made of black cedar (Allen fibers) is made of thin fibers, but has adequate resilience and is ideal for sweeping up things like fine dust particles in entrance ways, terraces and on concrete.

    • Remise sur volume
    à partir de
    7.89€
    Délai de livraison minimum
    3 jours

    *Prix unitaire/configuration de base

  • Safety Kojin Broom, Palm

    Safety Kojin Broom, Palm

    YATSUYA KOGYO

    Absolutely no metal parts like nails or iron nails are used. All handles (PE), bristles (PP) and bindings (PE) are made of plastic material.

    • Remise sur volume
    à partir de
    3.71€
    Délai de livraison minimum
    3 jours

    *Prix unitaire/configuration de base

  • Flexible Broom (Pipe Handle) Body / Spare

    Flexible Broom (Pipe Handle) Body / Spare

    TERAMOTO

    [Features] - A handle that freely bends 180° with hair ends being suitable for flooring surfaces and for picking up fine dust particles.

    à partir de
    5.64€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • MM Table Broom Set

    MM Table Broom Set

    TERAMOTO

    [Features] - A dustpan and broom set that can be used to clean of the tops of tables or the inside of cars.

    à partir de
    5.47€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Silk Grass Broom with Short Handle

    Silk Grass Broom with Short Handle

    YATSUYA KOGYO

    The straw bristle ends are soft and pick up fine debris.

    à partir de
    9.78€
    Délai de livraison minimum
    3 jours

    *Prix unitaire/configuration de base

  • MM Baby Broom

    MM Baby Broom

    TERAMOTO

    [Characteristics] Perfect for cleaning hard to clean corners where dust accumulates easily. [Usage] For cleaning hard to clean corners.

    à partir de
    3.87€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Safety Kojin Broom, Cedar

    Safety Kojin Broom, Cedar

    YATSUYA KOGYO

    Absolutely no metal parts like nails or iron nails are used. All handles (PE), bristles (PP) and bindings (PE) are made of plastic material.

    • Remise sur volume
    à partir de
    5.05€
    Délai de livraison minimum
    3 jours

    *Prix unitaire/configuration de base

  • EF Rubber Broom Body / Spare

    EF Rubber Broom Body / Spare

    TERAMOTO

    [Features] - A rubber blade that can pick of fine debris and hair, and like a normal broom, without getting them tangled up in it. - Can be used for drying

    à partir de
    11.06€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Indoor-use Broom Shinano

    Indoor-use Broom Shinano

    TERAMOTO

    [Features] - All-natural grass allows for excellent cleaning.

    à partir de
    13.67€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Palm Leaf Broom

    Palm Leaf Broom

    TERAMOTO

    [Features] - Sturdy and ideal for cleaning fallen leaves, etc. [Applications] - For outside sweeping, such as cleaning up leaves, etc. - For cleaning the outside of such places as convenience stores.

    à partir de
    8.69€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Poly-Handle PP Kojin Broom

    Poly-Handle PP Kojin Broom

    YATSUYA KOGYO

    Red ginseng is the furnace god. You'll be wondering if the power of god is at work when sweeping, as the red ginseng broom stands out from all other unclean brooms. It is currently used for cleaning work machines and workbenches.

    • Remise sur volume
    à partir de
    3.44€
    Délai de livraison minimum
    3 jours

    *Prix unitaire/configuration de base

  • MM Dustpan and Broom Set

    MM Dustpan and Broom Set

    TERAMOTO

    [Features] - The dustpan and broom are a set that can be stored in compact spaces. [Usage] For floor cleaning.

    à partir de
    11.42€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • BM-2 Broom (1-Handle)

    BM-2 Broom (1-Handle)

    TERAMOTO

    [Characteristics] Light, easy to use brush with an aluminum handle. - Handle moves freely in 180 degrees. [Usage] For floor cleaning.

    à partir de
    14.10€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Mix Broom

    Mix Broom

    TERAMOTO

    [Features] - Fine hairs pick up fine particles while the stiff hairs pick up the larger, heavier debris. Stiff hairs placed at an oblique angle pick up debris left in the corners. [Applications] - For cleaning in factories, commercial buildings and offices.

    à partir de
    10.39€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Flexible Broom (Pipe Handle) Body / Spare

    Flexible Broom (Pipe Handle) Body / Spare

    TRUSCO NAKAYAMA

    [Features] - The handle can turn 180°, being most suitable for cleaning between gaps and for cleaning steps. [Usage] For cleaning mainly indoors such as P tiles, wooden floors, concrete floors.

    à partir de
    4.65€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Cedar Broom

    Cedar Broom

    TRUSCO NAKAYAMA

    [Features] - Uses 180 g of cedar, making it excellent for easy cleaning. - Drains well and can be used in various types of places.

    à partir de
    7.72€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Tiri-ho Dustpan/Brush

    Tiri-ho Dustpan/Brush

    YATSUYA KOGYO

    Broom and Dustpan Set Broom and Dustpan Set For Portable Cleaning of Workbenches and Inside Vehicles

    à partir de
    4.92€
    Délai de livraison minimum
    3 jours

    *Prix unitaire/configuration de base

  • Flexible Broom

    Flexible Broom

    YATSUYA KOGYO

    à partir de
    8.49€
    Délai de livraison minimum
    3 jours

    *Prix unitaire/configuration de base

  • Poly-Handle Cedar Kojin Broom

    Poly-Handle Cedar Kojin Broom

    YATSUYA KOGYO

    Red ginseng is the furnace god. You'll be wondering if the power of god is at work when sweeping, as the red ginseng broom stands out from all other unclean brooms. It is currently used for cleaning work machines and workbenches.

    • Remise sur volume
    à partir de
    2.85€
    Délai de livraison minimum
    3 jours

    *Prix unitaire/configuration de base

  • Poly-Handle Palm Kojin Broom

    Poly-Handle Palm Kojin Broom

    YATSUYA KOGYO

    Red ginseng is the furnace god. You'll be wondering if the power of god is at work when sweeping, as the red ginseng broom stands out from all other unclean brooms. It is currently used for cleaning work machines and workbenches.

    à partir de
    2.63€
    Délai de livraison minimum
    3 jours

    *Prix unitaire/configuration de base

  • HACCP Corresponding Flexible Broom "HG Bururon" (Stainless Pipe) Body / Spare

    HACCP Corresponding Flexible Broom "HG Bururon" (Stainless Pipe) Body / Spare

    YAMAZAKI CORPORATION

    [Features] - A tool with hairs that do not come out easily, that is heat-resistant, and that manages sanitation with high-temp sterilization and chemical disinfection.

    à partir de
    12.70€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Sun Long Handle Broom

    Sun Long Handle Broom

    YATSUYA KOGYO

    Bristles are bound in place using a sewing machine, providing a even and comfortable sweeping feel. The torsion band is of a sturdy design that supports metal fittings The torsion band reinforced the resiliency of the bristles.

    • Remise sur volume
    à partir de
    8.53€
    Délai de livraison minimum
    3 jours

    *Prix unitaire/configuration de base

  • BM-2 Broom (Telescopic Handle Type) Body / Spare

    BM-2 Broom (Telescopic Handle Type) Body / Spare

    TERAMOTO

    [Characteristics] Light, easy to use brush with an aluminum handle. - The handle is telescopic and can move 180°, making it able to be used on various flooring surfaces.

    à partir de
    7.49€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Orange Broom

    Orange Broom

    YATSUYA KOGYO

    The split tip allows even the fine dust to be wiped off

    à partir de
    7.25€
    Délai de livraison minimum
    3 jours

    *Prix unitaire/configuration de base

  • 3-Handle Dustpan

    3-Handle Dustpan

    TRUSCO NAKAYAMA

    [Features] The upright holder allows for the broom to be stored conveniently. [Applications] - For cleaning both inside and outside.

    à partir de
    13.52€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Flexible Broom Spare

    Flexible Broom Spare

    YATSUYA KOGYO

    Big Enough to Use Effectively and Small Enough to Store Easily

    • Remise sur volume
    à partir de
    5.02€
    Délai de livraison minimum
    3 jours

    *Prix unitaire/configuration de base

  • Osharina

    Osharina

    TERAMOTO

    [Features] - The broom has expanded end hairs that allow it to get to and clean each and every corner. - The thickness is slight at 5 cm and the product is light, meaning that it can be easily stored underneath furniture.

    à partir de
    31.19€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Dustpan II

    Dustpan II

    TERAMOTO

    [Features] - Lightweight and easy-to-use, with a conveniently handy dustpan.

    à partir de
    5.23€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Cedar Broom

    Cedar Broom

    YAMAZAKI CORPORATION

    [Features] - A broom made of all-natural cedar. - A convenient broom for everyday sweeping.

    à partir de
    4.37€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Mini Star & Dustpan

    Mini Star & Dustpan

    YATSUYA KOGYO

    Sweeping Feel is Not Affected Even When Debris is Wet Lightweight and Easy-to-use Broom and Collector Set For Compact Storage

    à partir de
    7.56€
    Délai de livraison minimum
    7 jours

    *Prix unitaire/configuration de base

  • Rake, Thick Wire

    Rake, Thick Wire

    YATSUYA KOGYO

    Large Type with Wire Diameter of 3.2 mm

    à partir de
    23.49€
    Délai de livraison minimum
    7 jours

    *Prix unitaire/configuration de base

  • Dustpan "Mi"

    Dustpan "Mi"

    SEKISUI TECHNO MOLDING

    Can be used for large-scale debris collection, as well as for gardening or scooping gravel.

    à partir de
    17.25€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Culture Dustpan

    Culture Dustpan

    TERAMOTO

    [Features] - A dustpan that comes with a cover for preventing debris inside from being blown out.

    à partir de
    21.15€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Safety Kojin Broom, PP

    Safety Kojin Broom, PP

    YATSUYA KOGYO

    Absolutely no metal parts like nails or iron nails are used. All handles (PE), bristles (PP) and bindings (PE) are made of plastic material.

    à partir de
    6.03€
    Délai de livraison minimum
    3 jours

    *Prix unitaire/configuration de base

  • E-Green Broom Long Handle Spare

    E-Green Broom Long Handle Spare

    YATSUYA KOGYO

    Features a Split End Finish that Picks Up Fine Particles With Its Supple Hairs that Do Not Leave Traces of DustComfortable Sweeping is Not Affected Even by Wetness and the Aluminum Handle Allows for Lightweight and Easy Sweeping

    à partir de
    7.27€
    Délai de livraison minimum
    3 jours

    *Prix unitaire/configuration de base

  • Wire Long Handle Broom

    Wire Long Handle Broom

    YATSUYA KOGYO

    Can even be used for hot foundry sand.

    à partir de
    46.42€
    Délai de livraison minimum
    3 jours

    *Prix unitaire/configuration de base

  • Star Yarn Broom Long Handle

    Star Yarn Broom Long Handle

    YATSUYA KOGYO

    Wet debris or debris on carpets is cleanly removed thanks to its resilience.

    à partir de
    16.74€
    Délai de livraison minimum
    7 jours

    *Prix unitaire/configuration de base

  • Nylon Short Handle Broom

    Nylon Short Handle Broom

    YATSUYA KOGYO

    à partir de
    12.06€
    Délai de livraison minimum
    7 jours

    *Prix unitaire/configuration de base

  • MM Dustpan

    MM Dustpan

    TERAMOTO

    [Features] - Because it has rubber it fits onto flooring surfaces and doesn't leave debris behind.

    à partir de
    6.50€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Flexible Broom C (with Static Elimination Material) Body / Spare

    Flexible Broom C (with Static Elimination Material) Body / Spare

    YAMAZAKI CORPORATION

    [Features] - Hairs contain both horse hairs with static elimination and reprocessed resin. - Debris is less likely to become tangled, and cleaning can be done without leaving debris behind. [Characteristic] The handle bends 180 degrees, perfect for cleaning gaps and stairways.

    à partir de
    4.60€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Nylon Earth Floor Long Handle Broom
    à partir de
    9.94€
    Délai de livraison minimum
    7 jours

    *Prix unitaire/configuration de base

  • Dustree

    Dustree

    AZUMA

    Set of broom and dustpan. Debris can be removed while sweeping.

    à partir de
    26.49€
    Délai de livraison minimum
    3 jours

    *Prix unitaire/configuration de base

  • MM Eco Plastic 3-Handle Dustpan

    MM Eco Plastic 3-Handle Dustpan

    TERAMOTO

    [Features] - Plastic dustpan. - Can be bought as a set with a broom or tongs. - Comes with 3 hooks for hanging accessories or bags. [Applications] Collector

    à partir de
    14.05€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • 2WAY Dustpan

    2WAY Dustpan

    TERAMOTO

    [Features] - For sweeping and groove cleaning, with the mouth of the vacuum being used as wide horizontal type or a narrow vertical type.

    à partir de
    25.56€