Capot automobile

  • Données à afficher
    30
    45
    60
  • Trier
Nombre de jours d'expédition
  • Tous les articles
  • 4 jours ou moins
  • 5 jours ou moins
  • 6 jours ou moins
  • Ester Truck Sheet

    Ester Truck Sheet

    TRUSCO NAKAYAMA

    [Characteristics] Track sheet is a low-cost type. A professional thick cloth is used. It is durable and long-lasting, excellent weather resistance. [Applications] Load transport, open-air storage cover.

    à partir de
    54.77€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Truck Sheet (Canvas)

    Truck Sheet (Canvas)

    HAGIHARA INDUSTRIES

    [Characteristics] It is a canvas truck sheet with excellent weather resistance and subjected to resin finishing in the base fabric of a strong ester thread. [Applications] For truck bed cover.

    à partir de
    47.56€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Corner GuardⅡ(For Light Truck)

    Corner GuardⅡ(For Light Truck)

    YUTAKA MAKE

    [Characteristics] It is adopted for new standard car of all manufacturers for light trucks on and after 99. Mounting with double-sided tape is easy. [Applications] Gate of light trucks, protection of Torii part.

    à partir de
    44.30€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Truck Sheet (Canvas)

    Truck Sheet (Canvas)

    YUTAKA MAKE

    [Characteristics] Since it is thick cloth, it has excellent strong weather resistance to tension, and long-term type. [Applications] Load cover for trucks.

    à partir de
    53.59€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Colortrac Colorful Sheets

    Colortrac Colorful Sheets

    HAGIHARA INDUSTRIES

    [Characteristics] Instead of the traditional green color, it is the truck sheet of the new color. Truck sheet is green. Truck sheet of new color was invented from new ideas to break the fixed ideas. In addition, there are an environment compatible products that does not produce harmful dioxins at the time of incineration. [Applications] As Load cover sheet of light trucks.

    à partir de
    43.47€
    Délai de livraison minimum
    5 jours

    *Prix unitaire/configuration de base

  • Sheet Frame for Light Truck

    Sheet Frame for Light Truck

    YUTAKA MAKE

    [Characteristics] When you want to create a slope in sheet so that rain water does not accumulate, it can be easily installed by simply hooking the front and rear of the vehicle body. [Applications] For light trucks sheet.

    à partir de
    26.91€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Sheet Repairing Material

    Sheet Repairing Material

    YUTAKA MAKE

    [Characteristics] Since it has adhesive agent, can be easily torn and reinforced. It has strongly adhesive strength preeminent to water, humidity, and cold. Since it is of seal type, just stick by cutting the required length. [Applications] For reinforcement of the sheet and torn repairing of sheet.

    à partir de
    8.71€
    Délai de livraison minimum
    5 jours

    *Prix unitaire/configuration de base

  • Truck Sheet (Tarpaulin)

    Truck Sheet (Tarpaulin)

    HAGIHARA INDUSTRIES

    [Characteristics] It is a soft texture truck sheet. Base fabric of strong nylon thread has been made of PVC coating resin. [Applications] Truck bed cover.

    à partir de
    39.71€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Cool Sheet (For Trucks)

    Cool Sheet (For Trucks)

    YUTAKA MAKE

    [Characteristics] It reflects the solar rays, and gives cold, warm effect to inner sheet. [Applications] Load cover for trucks.

    à partir de
    39.87€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Blue Sheet Repairing Tape

    Blue Sheet Repairing Tape

    NITOMS

    [Characteristics] Broken blue sheet can be easily repaired. Can be cut with hand. [Applications] Blue sheet repairing.

    à partir de
    6.58€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Truck Sheetα

    Truck Sheetα

    TRUSCO NAKAYAMA

    [Characteristics] It suppress the occurrence of toxic gases (dioxins) generated during the incineration process. Since it is made of polyolefin, convenient to carry a lightweight compared to the ester canvas. [Applications] Load transport, open-air storage cover.

    à partir de
    9.41€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Adhesive Tape for Repairing (For Wing Truck Vehicles)

    Adhesive Tape for Repairing (For Wing Truck Vehicles)

    TRUSCO NAKAYAMA

    [Characteristics] It is ideal for repairing of central part of the roof opening and closing of the wing track car. Paste as it is by peeling off the release paper of back side. It is strong and durable. [Applications] For repairing of central part of the roof opening and closing of the wing track car.

    à partir de
    145.67€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Adhesive Tape for Sheet Repair

    Adhesive Tape for Sheet Repair [1-3 pièces par conditionnement]

    TRUSCO NAKAYAMA

    [Characteristics] It has excellent durability and used a fabric for the truck. Can be used simply by peeling off the lining with backside adhesive agent. [Applications] Repairing of the truck sheet.

    à partir de
    14.04€
    Délai de livraison minimum
    5 jours

    *Prix unitaire/configuration de base

  • PE Light Truck Sheet

    PE Light Truck Sheet

    YUTAKA MAKE

    [Characteristics] Truck sheet suitable for short period of time and easy to use being light. [Applications] Load cover for trucks.

    à partir de
    12.58€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Powerful Adhesive Repairing Sheet

    Powerful Adhesive Repairing Sheet

    NITOMS

    [Characteristics] Suitable for outdoor with excellent waterproof, weather resistance. [Applications] Repairing, such as a canopy or tent-thick sheet, cover of the truck.

    à partir de
    7.39€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Truck Net (Mesh Size of a Net 26 . 5 mm)

    Truck Net (Mesh Size of a Net 26 . 5 mm)

    YUTAKA MAKE

    [Characteristics] Since ropes of surrounding contains lead, even one person can easily cover it. [Applications] Prevents load collapsing at the time of luggage transport in light trucks.

    à partir de
    47.42€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Truck Sheet (Tarpaulin)

    Truck Sheet (Tarpaulin)

    YUTAKA MAKE

    [Characteristics] Truck sheet suitable for medium-term and easy to use being light. [Applications] Load cover for trucks.

    à partir de
    29.21€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Sheet Rope

    Sheet Rope [100 pièces par conditionnement]

    YUTAKA MAKE

    [Characteristics] Since made of polyethylene, it has excellent weather resistance and water resistance. It is braid type that can be easily tied. [Applications] Consolidated and seat tension between the sheets.

    à partir de
    6.03€