Ruban électrique/électronique

  • Données à afficher
    30
    45
    60
  • Trier
Nombre de jours d'expédition
  • Tous les articles
  • 3 jours ou moins
  • 4 jours ou moins
  • 5 jours ou moins
  • Kapton Tape No. 650S

    Kapton Tape No. 650S

    TERAOKA SEISAKUSHO

    [Features] - Has excellent heat resistance. [Applications] - For masking during high temperature dry painting and solder plating. - For splicing heat resistant films and TAB (print board). - For heat resistant processing and transport of parts.

    à partir de
    11.75€
    Délai de livraison minimum
    3 jours

    *Prix unitaire/configuration de base

  • Acetate Adhesive Tape No. 5

    Acetate Adhesive Tape No. 5

    NITTO DENKO

    [Features] Used for electric and electronic device insulation and for protection and insulation of wire harness. Very flexible and ideal for bundling electric cables with pits and bumps. Has excellent corrosion resistance. Has excellent workability. [Applications] For Class A electrical insulation. For banding home appliances and automotive harnesses. For exterior packaging and for winding stops of transformers, coils and the like. For banding when used during varnishing and waxing.

    à partir de
    5.86€
    Délai de livraison minimum
    3 jours

    *Prix unitaire/configuration de base

  • Polyimide Adhesive Tape No. 360UL

    Polyimide Adhesive Tape No. 360UL

    NITTO DENKO

    [Features] - Has excellent electrical insulation properties. - Outstanding heat resistance. (Normal use temperature 180 °C) - Has excellent fire retardance. (UL510 certified) [Applications] - For electrical insulation of electronic parts. [Features] - For heat resistant masking.

    à partir de
    33.00€
    Délai de livraison minimum
    3 jours

    *Prix unitaire/configuration de base

  • Scotch Polyimide Tape 5413 (for Heat Resistant Temporary Fastening, Solder Masking)

    Scotch Polyimide Tape 5413 (for Heat Resistant Temporary Fastening, Solder Masking)

    3M

    [Features] - Has excellent flame retardance and chemical resistance. [Applications] - Soldering process masking of printed boards. - Masking of other processes that require heat resistance. - Heat-resistant covering and heat-resistant protection. - For general production factories and offices.

    à partir de
    105.38€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Heat Resistant Glass Cloth Tape

    Heat Resistant Glass Cloth Tape

    TRUSCO NAKAYAMA

    [Features] - A glass cloth tape fitted with an adhesive that has excellent heat resistance. - A JIS standards heat resistance classification Class H (180 °C) equivalent product. - Has excellent tensile strength and is suitable for all sorts of banding. [Applications] - For applications that require heat resistance and insulation. - For protection and banding of all sorts of pipings that require heat resistance. - For protection and insulation of heater wiring.

    à partir de
    14.50€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Polyester Film Adhesive Tape No. 631S

    Polyester Film Adhesive Tape No. 631S

    TERAOKA SEISAKUSHO

    Has excellent adhesion and does not cause adhesive tip peel off even when wrapped around coils. Fastening of electronic parts that require inner and outer insulation on transformers, electrical wire harnesses, and the like.

    à partir de
    2.69€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Polyester Adhesive Tape No. 31B

    Polyester Adhesive Tape No. 31B

    NITTO DENKO

    [Features] - A tape that was developed for insulating outer packaging and clearances in transformer coils. - Has excellent electrical insulation. - Has excellent dimensional stability. - Outstanding heat resistance. (normal use temperature of 120 °C) [Applications] - for use in electrical insulation.

    à partir de
    5.28€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Ultrahigh Molecular Weight Polyethylene Adhesive Tape No. 4430 (White)

    Ultrahigh Molecular Weight Polyethylene Adhesive Tape No. 4430 (White)

    NITTO DENKO

    [Features] Has clearly high impact resistance strength and particularly excellent even among plastics. Outstanding chemical resistance. Has excellent abrasion resistance. Has excellent self-lubrication. [Applications] Filling of all sorts of products and sliding surfaces of label mounting machine. Automatic vending machine sliding surfaces and guide rail wrapping. Washer lining.

    à partir de
    9.00€
    Délai de livraison minimum
    3 jours

    *Prix unitaire/configuration de base

  • Acetate Cloth Adhesive Tape

    Acetate Cloth Adhesive Tape

    NITOMS

    [Features] - An acetate cloth tape suitable for Class A equivalent electrical insulation. [Applications] - For external packaging and roll fastening of transformer coils, etc.

    à partir de
    6.24€
    Délai de livraison minimum
    3 jours

    *Prix unitaire/configuration de base

  • Scotch Glass Cloth Tape (Heat-Resistant Fixed Binding Tape / 10 M)

    Scotch Glass Cloth Tape (Heat-Resistant Fixed Binding Tape / 10 M)

    3M

    [Features] • Is heat resistant, with range of temperature use between -54 ~ 232 °C. • High base material tensile strength. • Has excellent heat resistance, solvent resistance, flame retardance and water resistance. • Ideal for heat resistance fastening of ducting seals. [Applications] • For masking of surroundings during welding and grinding.

    à partir de
    24.98€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Ultrahigh Molecular Weight Polyethylene Adhesive Tape No. 4430 (Black)

    Ultrahigh Molecular Weight Polyethylene Adhesive Tape No. 4430 (Black)

    NITTO DENKO

    [Features] Has clearly high impact resistance strength and particularly excellent even among plastics. Outstanding chemical resistance. Has excellent abrasion resistance. Has excellent self-lubrication. [Applications] Filling of all sorts of products and sliding surfaces of label mounting machine. Automatic vending machine sliding surfaces and guide rail wrapping. Washer lining.

    à partir de
    14.24€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Scotch Ultrahigh Molecular Weight Polyethylene Tape

    Scotch Ultrahigh Molecular Weight Polyethylene Tape

    3M

    [Features] - Self-lubricating, with a low friction coefficient, ranking next to fluororesin. - A material that is especially strong against repeated impact. [Applications] - Preventing abrasion and enhancing sliding of sliding members and paper feed section of OA equipment. - Prevention of abnormal noise where squeaking occurs in automobiles, etc. - Conveyor guide that requires abrasion resistance.

    à partir de
    94.00€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Glass Cloth Adhesive Tape No. 188UL

    Glass Cloth Adhesive Tape No. 188UL

    NITTO DENKO

    [Features] Has excellent mechanical strength and electrical insulation properties. Outstanding heat resistance. (Normal use temperature 180 °C) Has excellent fire retardance. (UL510 certified) [Applications] For electrical insulation of transformer coils. For external packaging of parts.

    à partir de
    50.60€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Varnished Rayon Bias Tape VRT

    Varnished Rayon Bias Tape VRT

    NITTO DENKO

    Electrical insulating material that was prepared by cutting the refined and bleached silk diagonally, bonded to the diamond shaped section and coated several times with insulating varnish. Has uniform thickness and very flexible. Has excellent electrical insulation properties. Has the appropriate elongation, and windability. For external insulation of transformer coils.

    à partir de
    25.60€
    Délai de livraison minimum
    3 jours

    *Prix unitaire/configuration de base

  • Scotch Glass Cloth Tape (Heat-Resistant Fixed Binding Tape / 54 M)

    Scotch Glass Cloth Tape (Heat-Resistant Fixed Binding Tape / 54 M)

    3M

    [Features] • Is heat resistant, with range of temperature use between -54 ~ 232 °C. • High base material tensile strength. • Has excellent heat resistance, solvent resistance, flame retardance and water resistance. • Ideal for heat resistance fastening of ducting seals. [Applications] • For masking of surroundings during welding and grinding.

    à partir de
    93.31€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Scotch Ultrahigh Molecular Weight Polyethylene Tape (Thick Type)

    Scotch Ultrahigh Molecular Weight Polyethylene Tape (Thick Type)

    3M

    [Features] - Thick 5421 type. - Has excellent abrasion resistance, impact resistance, low friction properties and mold release. - Sustains good surface slip without the use of any lubricants. [Applications] - As an aid in sliding and to nullify friction in OA equipment. - Prevention of squeak noise in automobiles and enhancement of sliding in production lines.

    à partir de
    104.95€
    Délai de livraison minimum
    5 jours

    *Prix unitaire/configuration de base

  • Copper Foil Adhesive Tape No. 831S

    Copper Foil Adhesive Tape No. 831S

    TERAOKA SEISAKUSHO

    [Features] - Has excellent shielding properties. - The back can be soldered. [Applications] - For shielding all electronic devices, cables, connectors, etc.

    à partir de
    6.76€
    Délai de livraison minimum
    3 jours

    *Prix unitaire/configuration de base

  • Scotch Plating Masking Tape

    Scotch Plating Masking Tape

    3M

    [Features] - Bonds well even with silicon treated release paper. - Uses polyester film so that it does not stretch easily, and can automatically bond using machines. [Applications] - Only for masking the plating on printed boards.

    à partir de
    41.27€
    Délai de livraison minimum
    5 jours

    *Prix unitaire/configuration de base

  • Film Tape No. 626001

    Film Tape No. 626001

    HITACHI MAXELL

    [Features] - Silicon-based adhesives can be used widely from low to high temperatures, and has chemical resistance. - Silicon rubber adheres even on surfaces treated with stripping agents. [Applications] - For products made of silicon, for adhesive masking of surface treated surfaces, for surface protection, for bonding release papers.

    à partir de
    58.49€