Plateau pour aliments

  • Données à afficher
    30
    45
    60
  • Trier
Nombre de jours d'expédition
  • Tous les articles
  • 4 jours ou moins
  • Sealwear

    Sealwear

    SHINKIGOSEI

    [Feature] Clean and safe AG (silver) ions, and SIAA compliant antibacterial treatment. - An easy-to-use size, with excellent airtightness. - Unit is microwavable.

    à partir de
    2.75€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Neo Keeper (Mini Storage Container)

    Neo Keeper (Mini Storage Container)

    SUGICO

    [Feature] - Uses an inorganic antimicrobial agent that does not dissolve or evaporate in water and is safe to the human body. Airtight.

    à partir de
    3.07€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Neo Keeper (Food Storage Container)

    Neo Keeper (Food Storage Container)

    SUGICO

    [Feature] - Uses an inorganic antimicrobial agent that does not dissolve or evaporate in water and is safe to the human body. Airtight.

    à partir de
    7.73€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Will Kitchen Box

    Will Kitchen Box

    UNIX

    [Feature] - With packing that enhances airtightness. - Easy opening and closing lock system. - With a scale on the body. - Can be stacked up to 3-levels if same size.

    à partir de
    22.27€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Sealed Storage Box

    Sealed Storage Box

    CHOPLA

    [Feature] - With stainless steel fasteners (2-4 places). - Features a silicon rubber packing and can be sealed. - Selection from among various sizes according to use is possible. - Various types of assorted parts can be stored. - Can be stacked and stored. - Convenient for storing parts that are sensitive to dust.

    à partir de
    6.55€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Neo Keeper (Large Storage Box, Deep Type)

    Neo Keeper (Large Storage Box, Deep Type)

    SUGICO

    [Feature] - Uses an inorganic antimicrobial agent that does not dissolve or evaporate in water and is safe to the human body. Airtight.

    à partir de
    12.97€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Simple Closed Container

    Simple Closed Container

    RISU

    [Feature] - High-grade deep storage container that has excellent airtightness and a soft material. - Features soft material for the outer periphery of the lid that allows for easy opening and closing. - With a scale convenient for measuring.

    à partir de
    8.46€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Passe Tight

    Passe Tight

    RISU

    [Feature] - Can even store items that are sensitive to moisture as it comes with silicon packing. An up-lock type stopper that prevents unlocking even if the lock section is held. - With a scale display for the liquid on the body.

    à partir de
    19.32€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Large Sealware

    Large Sealware

    SHINKIGOSEI

    [Feature] Clean and safe AG (silver) ions, and SIAA compliant antibacterial treatment. - An easy-to-open knob, with excellent airtightness.

    à partir de
    7.78€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Neo Keeper (Large Storage Box)

    Neo Keeper (Large Storage Box)

    SUGICO

    [Feature] - Uses an inorganic antimicrobial agent that does not dissolve or evaporate in water and is safe to the human body. Airtight.

    à partir de
    5.66€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Neo Keeper (Freezer Storage Container)

    Neo Keeper (Freezer Storage Container)

    SUGICO

    [Feature] - Uses an inorganic antimicrobial agent that does not dissolve or evaporate in water and is safe to the human body. Airtight.

    à partir de
    4.96€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Neo Keeper (Fresh Food Storage Container)

    Neo Keeper (Fresh Food Storage Container)

    SUGICO

    [Feature] - Uses an inorganic antimicrobial agent that does not dissolve or evaporate in water and is safe to the human body. Airtight.

    à partir de
    9.75€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Food Storage Container "Billpot"

    Food Storage Container "Billpot"

    CHOPLA

    [Feature] Simple airtight container that does not use fasteners or packing. - Includes a day counter for manage dates on the lid. - Since it is semi-transparent, it is possible to know what the contents are.

    à partir de
    2.48€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Neo Keeper (Powder Storage Container with Spoon)

    Neo Keeper (Powder Storage Container with Spoon)

    SUGICO

    [Feature] - Uses an inorganic antimicrobial agent that does not dissolve or evaporate in water and is safe to the human body. Airtight.

    à partir de
    7.75€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Neo Keeper (Round Storage Box)

    Neo Keeper (Round Storage Box)

    SUGICO

    [Feature] - Uses an inorganic antimicrobial agent that does not dissolve or evaporate in water and is safe to the human body. Airtight.

    à partir de
    5.82€