Appareils associés aux capteurs

  • Données à afficher
    30
    45
    60
  • Trier
Nombre de jours d'expédition
  • Tous les articles
  • 8 jours ou moins
  • Indicateur numérique

    Indicateur numérique

    MINEBEA

    The load cell indicator has good visibility, amplifies the signal from the sensor, and has functions like value display, data output, weighing system control and monitoring, etc. [Features] - While compact and lightweight, it can be set to various 2000 Hz high-speed sampling peak modes. - Ideal for press fitting measurement, etc. - CE mark compliant, protection level for range of power suppplies : IP65 (only front panel when panel mount packing installed). - 4-point calibration data comparator with brand switching function.

    CAD
    2D
    à partir de
    498.38€
    Délai de livraison minimum
    8 jours