Obturateurs, obturateurs pour trajets optiques

  • Données à afficher
    30
    45
    60
  • Trier
Nombre de jours d'expédition
  • Tous les articles
  • 7 jours ou moins
  • 8 jours ou moins
  • 19 jours ou moins
  • Coupe-champ optique

    Coupe-champ optique

    SURUGA SEIKI

    This is for closing and opening the optical path by remote control. The durability is approximately 20,000 times. [Features] - Using a rotary solenoid valve, with aluminium (black alumite treatment) used for the optical path interrupting device. - In F116-1, the optical path is opened at the time the power is ON, and in F116-2, the optical path is closed at the time the power is ON. - Please choose according to usage. - Up to a maximum of 4 axes can be remotely controlled with the dedicated controller. - In order to operate the F116, please supply DC24V voltage from an external point. - The F116 connecting cables are 2 m/4 m/6 m and can be purchased individually. - Rated value: DC24V, coil resistance 145 Ω (electrical current 170 mmA) switching speed is just under a second.

    CAD
    2D3D
    à partir de
    139.13€
    Délai de livraison minimum
    8 jours

    *Prix unitaire/configuration de base

  • Obturateurs pour trajets optiques pour support de station optique

    Obturateurs pour trajets optiques pour support de station optique

    SURUGA SEIKI

    This is for closing and opening the optical path by remote control. The switching speed is several milliseconds (0.3–0.5 seconds). * CAD data for this series is currently under modification. Please wait until the modification is complete.

    CAD
    2D3D
    à partir de
    122.26€
    Délai de livraison minimum
    7 jours

    *Prix unitaire/configuration de base

  • Contrôleurs d'obturateurs pour trajets optiques

    Contrôleurs d'obturateurs pour trajets optiques

    SURUGA SEIKI

    [Features] - Controller for blocking and opening the optical path with remote operation by connecting to the optical path blocking device F573 - F116. - Controls up to four channels. - Includes a D-sub9 pin, external-control connector on the back face. Controls by connecting to an I/O board or I/O of a sequencer. - Power supply: AC 100 V - Output to optical path blocking device: DC 24 V - Maximum power consumption when all four channels are used is 30 W - We do not offer a sample program.

    CAD
    2D3D
    à partir de
    330.00€
    Délai de livraison minimum
    8 jours

    *Prix unitaire/configuration de base

  • Séparateur de câbles

    Séparateur de câbles

    SURUGA SEIKI

    For customers who have lost their connection cables or need longer cables, connection cables for F116 and F573 are available. * The CAD data for this series is currently being modified. Please wait a short time until the modifications have been completed.

    à partir de
    35.07€
    Délai de livraison minimum
    19 jours