Plateformes

  • Données à afficher
    30
    45
    60
  • Trier
Nombre de jours d'expédition
  • Tous les articles
  • 10 jours ou moins
  • 17 jours ou moins
  • Plateformes à réglage de hauteur

    Plateformes à réglage de hauteur

    SURUGA SEIKI

    Platform for adjusting the optical axis height. It is constructed from aluminum plates on the top and bottom and 4 stainless steel rods. A specified length can be ordered in 1 mm increments below 300 mm. [Features] [A60/A61] platform for adjusting optical axis height. - It is constructed from aluminum plates on the top and bottom and 4 stainless steel rods. - A specified length can be ordered in 1 mm increments below 300 mm. - An M4 bolt is used to fix A60 to any type of base. - Both M4 and M6 bolt holes have been included on A61 in order to mount on a variety of bases or the vibration control board. - The mounting surface of A60, at 80 mm x 80 mm, is ideal for adjustment of height of single parts, while the mounting surface of A61, at 150 mm x 250 mm, is ideal for adjusting the height of optical systems or slightly larger parts. - The pole can be purchased on its own if height adjustment is all that is required.

    Délai de livraison minimum
    10 jours