Panneaux de réduction des vibrations de type bureau

  • Données à afficher
    30
    45
    60
  • Trier
Nombre de jours d'expédition
  • Tous les articles
  • 23 jours ou moins
  • Panneaux anti-vibrations/type bureau

    Panneaux anti-vibrations/type bureau

    CHUO PRECISION INDUSTRIAL

    [Features] - The ID type is an air spring type anti-vibration platform equipped with an automatic level adjustment mechanism. - The UD type can maintain the accuracy of the mounted device by the special high performance air spring. It does not cause a feeling of techno-stress due to the ease of use and its elegant design. - The SD type is a high performance anti-vibration platform that adopts special low natural vibration frequency anti-vibration rubber

    Délai de livraison minimum
    23 jours