Poulies de courroies en V

Nombre de jours d'expédition
  • Tous les articles
  • 3 jours ou moins
  • 4 jours ou moins
  • 5 jours ou moins
  • 6 jours ou moins
  • 7 jours ou moins
  • 8 jours ou moins
  • 10 jours ou moins
  • 11 jours ou moins
  • 12 jours ou moins
  • 18 jours ou moins
  • Poulie en V standard

    Poulie en V standard

    NABEYA BI-TECH

    The maximum permissible unbalanced circumferential mass is 0.2% of the pulley mass or 3 g, which ever is the greatest.

    CAD
    2D3D
    à partir de
    8.11€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Poulie JIS V

    Poulie JIS V

    NABEYA BI-TECH

    Both for material, processing precision and balance precision, it is a top-quality pulley exceeding JIS standards. [Features] - Its production is integrated, from casting to machining and surface treatment. - Use of a cell production system has allowed us to push the limits of producing a large number of products in small quantities with short lead times. - We have standardized additional machining for the shaft hole, keyway and set screw. - We ship even 1 piece within 3 days of actual work. - Making the arrangements for this is also easy. - A: 146 size, B: 218 size, C: 212 size, D: 74 size. - We independently added the 359 size to the 281 size for the JIS standard. - In particular, we have standardized in fine increments the small-diameter sizes used for the motor side. - Both for material, processing precision and balance precision, it is a top-quality pulley exceeding JIS standards. - The tolerance for imbalance on the outer circumference is 0.1% of the pulley mass. - For surface treatment, we carry out electrodeposition coating, with a significant anti-corrosive effect and a beautiful finish.

    CAD
    2D3D
    à partir de
    10.65€
    Délai de livraison minimum
    Devis

    *Prix unitaire/configuration de base

  • Poulie standard NS V A

    Poulie standard NS V A

    KANEMITSU

    A rich lineup of items with 1 – 4 hangers and nominal diameters 2 – 24 inches; dimensional accuracy complies with JIS standards, with a balanced measurement and good equilibrium, can be used directly with high speed rotational devicess. [Features] - A wide variety of machine construction: Type A, 95 varieties, Type B, 132 varieties, Type C, 102 varieties, 2° – 30° and between 1 – 6 hangers. - High performance, high quality: The NS pulley material is even and thick, making it strong. It is the safest and easiest to use product. - Dimensional accuracy complies with JIS standards, and all measures have been taken to ensure quality control. - Groove shape and dimension chart. - Maximum number of rotations: We recommend that the circumferential speed of the NS standard V pulley be set to below 25 m/s. - Minimum recommended pulley diameter: Type A, over 3° (d.e), Type B, over 5° (d.e), Type C, over 8° (d.e).

    à partir de
    7.52€
    Délai de livraison minimum
    3 jours

    *Prix unitaire/configuration de base

  • Poulie Isomec SP

    Poulie Isomec SP

    NABEYA BI-TECH

    International standard-compliant V pulley. Can also be used as either a general V belt or a narrow V belt. [Features] - Integrated production, from casting to machining and surface treatment. - Our use of cell production system has allowed us to push the limits of producing a large number of different product in small quantities with a short delivery time. - Attach and position shaft with a single hex wrench or socket wrench. Additionally, fastening force is equivalent to shrink fitting, due to the principal of the tapered interference fit. Safe and reliable transmission obtainable.

    CAD
    2D3D
    à partir de
    28.45€
    Délai de livraison minimum
    Devis

    *Prix unitaire/configuration de base

  • Poulie standard NS V B

    Poulie standard NS V B

    KANEMITSU

    Nominal diameter 2 – 30 inches, a rich lineup of items with 1 – 5 hangers, dimensional accuracy complies with JIS standards, with balanced measurement and good equilibrium, can be used directly with high speed rotational devices. [Features] - Wide range of applications, rich variety of device construction, so that user needs can be met at a high level with high quality. - The NS pulley material is even and thick, making it strong. It is the safest and easiest to use product. - Dimensional accuracy complies with JIS standards, and all measures have been taken to ensure quality control.

    à partir de
    7.30€
    Délai de livraison minimum
    3 jours

    *Prix unitaire/configuration de base

  • Poulie SNS JIS V A

    Poulie SNS JIS V A

    KANEMITSU

    Nominal diameter ø 67 – 710, a rich lineup of items 1 – 3 with 1 – 3 hangers, with balanced measurement and good equilibrium, can be used directly with high speed rotational devices. [Features] - A new series of machines has been added with the SNS JIS V pulley, with 360 types of standard types where rotational ratio and interaxis distance can be chosen freely. - The shapes, etc. have been devised in order to prevent issues with the axis and bearing damage. - Can save on the shaft and is useful for labor saving. - Can be used for machines with heavy loads and impact. - Since the accuracy of finishing is so high, the transmission efficiency is high, and a normal rotational ratio can be obtained. - All products have been measured using the balancing machine; therefore, the SNS JIS V pulley has built in balanced measurement and equilibrium, and can be used directly with high speed rotational devices.

    à partir de
    12.57€
    Délai de livraison minimum
    3 jours

    *Prix unitaire/configuration de base

  • Cale de poulie

    Cale de poulie

    NABEYA BI-TECH

    High-speed and high-power transmission possible. Large rotation ratio, can be substituted for a reduction gear.

    CAD
    2D3D
    à partir de
    13.01€
    Délai de livraison minimum
    Devis

    *Prix unitaire/configuration de base

  • Réas d'entraînement SNS (5V)

    Réas d'entraînement SNS (5V)

    KANEMITSU

    JIS B 1855 narrow V pulley dimensions used. Nominal diameter between ø 150 – 1,000 and 2 – 10 grooves. The medium size is also standardized. Wide selection and simple design. The material used is FC200 or higher (the larger transmission capacity is FC250) [Features] - In addition to the JIS sizes, many other medium sizes have been standardized and it has been made easy to design and comparatively free to select the ratio of rotation, distance between shafts, etc. - Utilizes a JIS B 1855 narrow V pulley dimensions and is highly compatible. - The material used is FC200 or higher (the larger transmission capacity is FC250) with a high level of precision for the various dimensions, vibration and balance so it can 100% fulfill its performance as a pulley. - The narrow V belt (3W, 5V and 8V) have an extremely high belt transmission capacity compared to the previous product (A.B.C...... models) that creates many benefits such as higher horsepower at a significantly lower cost. - Because this pulley is more compact it is able to be used on low horsepower items that became to big and couldn't be used on past products. It is also possible to switch the chain and gear transmission. - The power sheave has enough strength to withstand this. - You can have peace of mind using this product because many have been used since going on sale. - The Bando Power Ace and Power Scrum are of course compatible for use with the max edge belt

    à partir de
    87.77€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • STB IS, poulies IS-A

    STB IS, poulies IS-A

    KANEMITSU

    Bushing pulley for generic V-belt (A type). Safe bushing specifications, easy maintenance, using ISO standard (ISO4183) V groove. Material FC200–250 (Formerly FC20–25) [Features] - Good reputation [STB bushing] due to plenty of actual applications and easy maintenance. - Can be used with peace of mind. - The bushing is pre-machined with shaft hole and key groove, so it can be attached to the shaft as is. - The V-shaped groove uses the IOS standard, with the operational rotational speed close to the calculated value. - ISO standard (ISO4183 / V pulley for generic V belt) compliant. - You can choose from plenty of belt varieties as the bushing pulley is for generic V-belts (A, B and C types), so there are few constraints on the distance between axes, and great versatility. - With great focus on the reduction of the body weight of the pulley, since the load on the shaft has been lessened, the workability has also greatly improved. - With the swing and balance accuracy considerably enhanced, Can be used it with peace of mind.

    à partir de
    19.13€
    Délai de livraison minimum
    Devis

    *Prix unitaire/configuration de base

  • Poulie standard NS V C

    Poulie standard NS V C

    KANEMITSU

    Nominal diameter 4 – 30 inches, a rich lineup of items with 2 – 6 hangers, dimensional accuracy complies with JIS standards, with balanced measurement and good equilibrium, can be used directly with high speed rotational devices.

    à partir de
    28.15€
    Délai de livraison minimum
    5 jours

    *Prix unitaire/configuration de base

  • Poulies de renvoi V en matières plastiques d'ingénierie (VIP)

    Poulies de renvoi V en matières plastiques d'ingénierie (VIP)

    IMAO CORPORATION

    [Features] - A compatible V-Belt, M-, A- and B-type resin pulley idler - Integrated ball bearing type

    CAD
    2D3D
    à partir de
    12.30€
    Délai de livraison minimum
    4 jours

    *Prix unitaire/configuration de base

  • Réas d'entraînement SNS (3V)

    Réas d'entraînement SNS (3V)

    KANEMITSU

    JIS B 1855 narrow V pulley dimensions used. Nominal diameter between ø 67 – 630 and 1 – 6 grooves. The medium size is also standardized. Wide selection and simple design. The material is FC200 or higher (the larger transmission capacity is FC250)

    à partir de
    15.52€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • Poulie à vitesse variable

    Poulie à vitesse variable

    NABEYA BI-TECH

    Fine adjustments can be made to the speed ratio. Simple structure, precise assembly No rattling occurs from micro-vibrations or shock loads.

    CAD
    2D3D
    à partir de
    47.58€
    Délai de livraison minimum
    Devis

    *Prix unitaire/configuration de base

  • Réas STB 3V

    Réas STB 3V

    KANEMITSU

    Balance is well-established by the pulley's strong points - bushing that dispenses with the need for shaft hole and key processing, and a narrow V belt. Pulley replacement is easy. Both new and old JIS keys for the shaft hole diameter are standard. Material is FC200 or more.

    à partir de
    23.30€
    Délai de livraison minimum
    5 jours

    *Prix unitaire/configuration de base

  • Poulie SNS JIS V B

    Poulie SNS JIS V B

    KANEMITSU

    Nominal diameter ø 118 – 900, a rich lineup of items with 1 – 5 hangers, with balanced measurement and good equilibrium, can be used directly with high speed rotational devices.

    à partir de
    26.12€
    Délai de livraison minimum
    3 jours

    *Prix unitaire/configuration de base

  • Poulie Vankin, VK

    Poulie Vankin, VK

    NABEYA BI-TECH

    [Features]] - Rotation molding method imparts rigidity to the pulley and is ideal for power transmission of light-to-medium sized loads in general industrial machinery. - The pulley groove is rounded and will not damage the belt because it has no sharp parts. - Lightweight, so the overall machine, including the base and pillow block, can be minimized. - Material and finish: Disk: SPCC: Electrodeposition coating (NBK dark blue); Hub: FC200; Electrodeposition coating (NBK dark blue); Bolts: 10B22M

    CAD
    2D3D
    à partir de
    10.49€
    Délai de livraison minimum
    Devis

    *Prix unitaire/configuration de base

  • Poulies d'entraînement Isomec Poly

    Poulies d'entraînement Isomec Poly

    NABEYA BI-TECH

    It has excellent transmission efficiency. High-speed and high-power transmission is possible. It is a lightweight and compact transmission system.

    CAD
    2D3D
    à partir de
    29.03€
    Délai de livraison minimum
    Devis

    *Prix unitaire/configuration de base

  • Transmission à variation continue (modèle Hagino) W/L

    Transmission à variation continue (modèle Hagino) W/L

    NABEYA BI-TECH

    [Features] - The rotation speed can be changed continuously. - The Hagino-type variable speed transmission disposes a variable speed pulley on a mid-point shaft. By changing that position, the speed of rotation of the pulley on the follower side can be changed by using the balance of tension of the belt, thereby varying the speed. - The alignment is automatically adjusted. - The double-side disk and middle disk move freely over the shaft. - The alignment between the drive-side pulley and the follower pulley is automatically adjusted. - For this reason, the center of the belt is constantly maintained, and the belt is not overly pulled.

    CAD
    2D3D
    à partir de
    180.38€
    Délai de livraison minimum
    33 jours

    *Prix unitaire/configuration de base

  • Réas STB 5V

    Réas STB 5V

    KANEMITSU

    Balance is well-established by the pulley's strong points - bushing that dispenses with the need for shaft hole and key processing, and a narrow V belt. Pulley replacement is easy. Both new and old JIS keys for the shaft hole diameter are standard. Material is FC200 or more.

    à partir de
    86.71€
    Délai de livraison minimum
    6 jours

    *Prix unitaire/configuration de base

  • Douille/adaptateur Isomec

    Douille/adaptateur Isomec

    NABEYA BI-TECH

    ISOMEC bushings can be used simply by drilling straight holes in the revolving unit.

    à partir de
    33.75€
    Délai de livraison minimum
    26 jours

    *Prix unitaire/configuration de base

  • Poulie SNS JIS V C

    Poulie SNS JIS V C

    KANEMITSU

    Nominal diameter ø 118 – 900, a rich lineup of items with 3 – 6 hangers, with balanced measurement and good equilibrium, can be used directly with high speed rotational devices. [Features] - A new series of machines has been added with the SNS JIS V pulley, with 360 types of standard types where rotational ratio and interaxis distance can be chosen freely. - The shapes, etc. have been devised in order to prevent issues with the axis and bearing damage. - Can save on the shaft and is useful for labor saving. - Can be used for machines with heavy loads and impact. - Since the accuracy of finishing is so high, the transmission efficiency is high, and a normal rotational ratio can be obtained. - All products have been measured using the balancing machine; therefore, the SNS JIS V pulley has built in balanced measurement and equilibrium, and can be used directly with high speed rotational devices.

    à partir de
    96.76€
    Délai de livraison minimum
    Devis

    *Prix unitaire/configuration de base

  • STB IS, poulies IS-B

    STB IS, poulies IS-B

    KANEMITSU

    Bushing pulley for generic V-belt (B type). Safe bushing specifications, easy maintenance, using ISO standard (ISO4183) V groove. Material FC200–250 (Formerly FC20–25) [Features] - Good reputation [STB bushing] due to plenty of actual applications and easy maintenance. - Can be used with peace of mind. - The bushing is pre-machined with shaft hole and key groove, so it can be attached to the shaft as is. - The V-shaped groove uses the IOS standard, with the operational rotational speed close to the calculated value - ISO standard (ISO4183 / V pulley for generic V belt) compliant. - You can choose from plenty of belt varieties as the bushing pulley is for generic V-belts (A, B and C types), so there are few constraints on the distance between axes, and great versatility. - With great focus on the reduction of the body weight of the pulley, since the load on the shaft has been lessened, the workability has also greatly improved. - With the swing and balance accuracy considerably enhanced, Can be used it with peace of mind.

    • Remise sur volume
    à partir de
    35.59€
    Délai de livraison minimum
    Devis

    *Prix unitaire/configuration de base

  • Poulie D SNS JIS V

    Poulie D SNS JIS V

    KANEMITSU

    Nominal diameter ø 315 – 710, a rich lineup of items with 4 – 8 hangers, with balanced measurement and good equilibrium, can be used directly with high speed rotational devices.

    à partir de
    572.94€
    Délai de livraison minimum
    Devis

    *Prix unitaire/configuration de base

  • Moyeu à boulonner/douille Isomec

    Moyeu à boulonner/douille Isomec

    NABEYA BI-TECH

    ISOMEC bushings can be used simply by fastening bolts into the revolving unit.

    à partir de
    43.14€
    Délai de livraison minimum
    53 jours

    *Prix unitaire/configuration de base

  • Réas d'entraînement SNS (8V)

    Réas d'entraînement SNS (8V)

    KANEMITSU

    JIS B 1855 narrow V pulley dimensions used. Nominal diameter between ø 315 – 1250 and 4 – 10 grooves. The medium size is also standardized. Wide selection and simple design. The material is FC200 or higher (the larger transmission capacity is FC250)

    à partir de
    553.13€
    Délai de livraison minimum
    Devis

    *Prix unitaire/configuration de base

  • Réas STB 8V

    Réas STB 8V

    KANEMITSU

    Balance is well-established by the pulley's strong points - bushing that dispenses with the need for shaft hole and key processing, and a narrow V belt. Pulley replacement is easy. Both new and old JIS keys for the shaft hole diameter are standard. Material is FC200 or more.

    à partir de
    572.12€
    Délai de livraison minimum
    Devis

    *Prix unitaire/configuration de base

  • Poulies STB IS IS-C

    Poulies STB IS IS-C

    KANEMITSU

    Bushing pulley for generic V-belt (C type). Safe bushing specifications, easy maintenance, using ISO standard (ISO4183) V groove. Material FC200–250 (Formerly FC20–25) [Features] - Good reputation [STB bushing] due to plenty of actual applications and easy maintenance. - Can be used with peace of mind - The bushing is pre-machined with shaft hole and key groove, so it can be attached to the shaft as is. - The V-shaped groove uses the IOS standard, with the operational rotational speed close to the calculated value. - ISO standard (ISO4183 / V pulley for generic V belt) compliant. - You can choose from plenty of belt varieties as the bushing pulley is for generic V-belts (A, B and C types), so there are few constraints on the distance between axes, and great versatility. - With great focus on the reduction of the body weight of the pulley, since the load on the shaft has been lessened, the workability has also greatly improved. - With the swing and balance accuracy considerably enhanced, Can be used it with peace of mind.

    à partir de
    129.67€
    Délai de livraison minimum
    Devis