• En raison du typhon au Japon / Tokyo, des retards de livraison peuvent survenir pour certains produits. Nous nous excusons pour tout inconvénient et vous remercions de votre compréhension.
  • Pour des raisons techniques, un paiement par carte de crédit n'est temporairement pas possible. Nous nous excusons pour tout inconvénient que ceci pourrait vous causer.

Unité de bloc de chapeau, série en aluminium, modèle à trou cylindrique avec vis de serrage, modèle MUCAP

Unité de bloc de chapeau, série en aluminium, modèle à trou cylindrique avec vis de serrage, modèle MUCAP

Features a stainless steel shaft inserted into an aluminum alloy bearing box for reduced weight. Provides corrosion resistance as well as dust and moisture proof effects using the included steel plate cover.

[Features]
· Logical steel center: The outer wheel's outer diameter is machined into a ball surface, fitting around the center of a bearing box machined in the same way. Because both of the spherical surfaces can be aligned, this ensures logical operation of the machinery and stops erratic shaft center behavior, preventing excessive force from being applied to the bearing due to complications.
· Supply method: Simply supply fresh grease at arbitrary intervals and ensure that the bearing internal workings are ejecting old grease to the exterior as much as possible to extend working life for both grease supplies and the bearing. The cast iron series comes standard with a supply method to ensure that it can be used in severe conditions for long periods of time with complete confidence.
· Excellent sealing equipment: The bearing is double-sealed with a steel plate slinger and a heat-resistant synthetic rubber seal. Friction is low and even if the shaft tilts the seal contact is unchanged. The result is an extremely effective seal that prevents both grease leaks and contamination of the interior by external trash and moisture. Can be used with confidence even extremely poor conditions.
· This insert bearing unit with a cover can be used with confidence in poor environmental conditions such as factories engaged in steel manufacturing, milling, cement making, and casting, and in machinery for aircraft, air conditioning, and public works. The advance receiving box for units with set screws and adapters included has a steel plate or cast iron cover mounted for dust prevention, and both the bearing and the bearing box are processed with sealing equipment to improve dust-proof properties.
· Deep groove shaped internal structure: The bearing interior is identical to the deep groove ball bearing structure of the 6200 and 6300 shape. For this reason, it can support both radial and axial loads and is low noise.
· Bearing and bearing box compatibility: Because the bearing and bearing box have mutual compatibility, the bearing can be replaced on its own as necessary, which is extremely convenient.
· Easy handling: The insert bearing unit is an integrated combination of a bearing and bearing box. The bearing is preloaded with an appropriate amount of high quality lubricant grease, so it can be operating immediately as is after mounting. For this reason, there is no concern of contaminants and other materials entering the bearing during handling, preventing trouble during mounting before it occurs.
· Simple mounting to the shaft: The insert bearing unit can be mounted to the shaft on the side of the inner ring with the two included hex socket head set screws, to the inner ring using the included mounting adapter for the tapered hole in the inner diameter, or mounted with the included eccentric wheel. All of these methods are simple procedures, and the shaft machining is easy.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Référence pièce
MUCAP204J
MUCAP205J
MUCAP207J
MUCAP208J
Référence piècePrix unitaire standardRemise sur volumeNombre de jours d'expédition?RoHSDiam. de l'arbre (mm)
(Ø)
H
(mm)
Capacité de charge de base Cr
(kN)
Capacité de charge de base Cor
(kN)

69.94 €

5 jours 102033.310.95.3

75.09 €

5 jours 102536.511.96.3

111.38 €

5 jours 103547.62212.3

92.36 €

5 jours 104049.224.914.3

Loading...

  1. 1

Informations de base

Unité, type Unité de roulements à insert Unité de roulement, type Unité de palier lisse Matériau du corps de l'unité Aluminium
Type de roulement insert Forme d'alésage cylindrique avec vis de serrage Type en forme de chapeau, catégorie Léger Matériau de l'élément de roulement Acier inoxydable
Traitement de surface NA

Autres produits de cette catégorie

Les clients qui ont consulté cet article ont également consulté

Assistance technique