• Avis de Maintenance Préventive : Ce site sera indisponible en raison de la maintenance préventive de 3:00 21/4/2024 à 0:00 (CET) 22/4/2024. Nous nous excusons pour le désagrément.

M5AN, Raccord miniature - Raccord cannelé pour tube nylon

M5AN, Raccord miniature - Raccord cannelé pour tube nylon
A miniature fitting that can be removed without the use of tools.
[Features]
· Barb fitting for nylon tubes.
· Compact piping space.
· Rotates 360° around the stud as an axis, allowing it to be fixed at any angle.
[Applications]
· Nylon tube piping.

(i)Remarque

  • Refer to the catalog for product specifications.
  • Product images may be representative images. Refer to the catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Mini Fitting M Specifications

Barb Fitting For Nylon Tubes M-5AN-4, -6: related images

Barb Fitting For Nylon Tubes external appearance

Barb Fitting For Nylon Tubes M-5AN-4, -6: related images

Barb Fitting For Nylon Tubes dimensional drawing (units: mm)

Model A B øC Effective cross-sectional area
mm2
Weight
g
M-5AN-4 12 5 1.8 2.1 1.6
M-5AN-6 14 7 2.5 4.0 1.7

Units: mm

Main Component Materials

  • Body: C3604BD
  • Gasket: Nylon 66 / GF30%, SUS304/NBR

Specifications

M-5AN-4

  • ø4/ø2.5 (applicable tube outer diameter: 4 mm / applicable tube inner diameter: 2.5 mm) ×; M5

M-5AN-6

  • ø6/ø4 (applicable tube outer diameter: 6 mm / applicable tube inner diameter: 4 mm) ×; M5
Applicable tube material Nylon
Applicable tube outer diameter / inner diameter For M5 ø4/ø2.5
ø6/ø4
Usable fluids Air, water Note 5:
Maximum operating pressure (at 20°C) 1.5 MPa
Ambient temperature and working fluid temperature -5 to 60°C, For water: 0 to 40°C (no freezing)
Connection size M5
Thread JIS B0205 - Class 2 (metric coarse thread)
JIS B0203 (tapered thread for pipes/tubes)

Note 5: Water cannot be used for barb fittings, barb elbows or barb elbows (H).

Units: mm

  • *See the manufacturer's catalog for information other than the above.
Référence pièce
M-5AN-4
M-5AN-4-X83
M-5AN-6
M-5AN-6-X83
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Matériau Applicable tube material (O.D./I.D.) Matériau du joint statique Fabrication conforme aux spécifications de la commande

1.03 €

10 4 jours [Cuivre] LaitonNylon (4/2.5)Nylon 66・GF30%S/O

0.94 €

10 26 jours [Cuivre] C3604BD---

1.03 €

10 4 jours [Cuivre] LaitonNylon (4/2.5)--

0.94 €

10 26 jours [Cuivre] C3604BD---

Loading...

  1. 1

Informations de base

Type de connexion Screw⇔Tube Connection Type de connexion filetage à tube Coudes (crantés) Connection screw M

Assistance technique