M5N, Raccord miniature - Raccord fileté

M5N, Raccord miniature - Raccord fileté
A miniature tube fitting from SMC Corporation.
[Features]
· Compact piping space.
· Fitting-to-workpiece and fitting-to-fitting connection.
· Small and can be removed without tools.

(i)Remarque

  • Refer to the catalog for product specifications.
  • Product images may be representative images. Refer to the catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Nipple M-5N Specifications

Nipple M-5N outline drawing

Nipple M-5N outline drawing

  • Effective cross-sectional area: 4.0 mm2
  • Weight: 1.5 g

Mini Fitting M Series Common Specifications (Reference)

  • Compact piping space: An easy-to-remove hose nipple with a high tube retention force.
  • Wide variety of types available: Allows for three-dimensional piping in the same direction.
  • Hose nipple / hose elbow: Nylon tubes, soft nylon tubes and polyurethane tubes can all be used commonly.

Structure

Mini Fitting M series structure

Mini Fitting M series structure

Specifications

Applicable tube material Nylon Soft nylon Note 1: Polyurethane Super PFA Note 2: FEP Note 3: Modified PTFE Note 4:
Applicable tube outer diameter / inner diameter For M3 - ø3.18/ø2.18 ø4/ø2.5 ø3.18/ø2
ø4/ø2.5
- - -
For M5 and R1/8 ø4/ø2.5
ø6/ø4
ø4/ø2.5
ø6/ø4
ø3.18/ø2
ø4/ø2.5
ø6/ø4
ø6/ø4 ø4/ø2.5
ø6/ø4
ø4/ø2.5
ø6/ø4
Usable fluids Air, water Note 5:
Maximum operating pressure (at 20°C) 1.5 MPa 1 MPa 0.8 MPa 1 MPa 1.5 MPa 1.4 MPa
Ambient temperature and working fluid temperature -5 to 60°C, For water: 0 to 40°C (no freezing)
Connection size M3, M5, R1/8 M5, R1/8
Thread JIS B0205, Class 2 (metric coarse thread)
JIS B0203 (tapered thread for pipes/tubes)

Note 1) For soft nylon tube, water cannot be used.
For Note 2, Note 3 and Note 4, use only hose nipple types.
Note 5: Water cannot be used for barb fittings, barb elbows or barb elbows (H).

Main Component Materials

Materials Body C3604BD (SUS303 for M-3N and M-5N nipples)
Gasket Nylon 66 / GF30%, SUS304/NBR (PVC for M3 only)
Référence pièce
M-5N
M-5N-X112
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Matériau Matériau du joint statique Fabrication conforme aux spécifications de la commande Screw Pitch
(mm)

1.37 €

10 6 jours [Cuivre] LaitonPVCS/O-

2.47 €

10 26 jours [Acier inoxydable] Acier inoxydableSUS316 + FKM spécial-0.8

Loading...

  1. 1

Informations de base

Type de connexion Screw⇔Screw Connection Forme de connexion filetage <=> filetage Mamelon Connection screw M

Assistance technique