Clamping elements

Clamping elements
  • En promotion
  • Remise sur volume
Clamping elements GN 826 are normally used in connection with control knobs and smaller handwheels.
Spindles can so be clamped gently and easily and without much construction and installation effort. The clamping wedge stiffens the spindle, e.g., to prevent maladjustments caused by vibrations or to secure the spindle after adjustment.
This clamping element can also be used to store the spindle
The clamping element may be mounted such that the clamping lever / the clamping screw is positioned either on the left or the right hand side.
Indicator arrows which can be attached to the circumference of the clamping element are found under GN 711.1.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Référence pièce
826-40-B8-H-ELS
826-40-B8-S-ELS
826-40-B10-H-ELS
826-40-B10-S-ELS
826-50-B8-H-ELS
826-50-B8-S-ELS
826-50-B10-H-ELS
826-50-B10-S-ELS
826-50-B12-H-ELS
826-50-B12-S-ELS
826-60-B10-H-ELS
826-60-B10-S-ELS
826-60-B12-H-ELS
826-60-B12-S-ELS
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Diameter d1 Type Diameter d2

35.70 €

18.92 €

1 Disponible Jour même

Stock

40H, Clamping screw with adjustable handleB 8

32.50 €

1 Disponible 7 jours 40S, Clamping screw with internal hexagonB 8

35.70 €

1 Disponible 7 jours 40H, Clamping screw with adjustable handleB 10

32.50 €

1 Disponible 7 jours 40S, Clamping screw with internal hexagonB 10

38.36 €

1 Disponible 7 jours 50H, Clamping screw with adjustable handleB 8

35.06 €

1 Disponible 7 jours 50S, Clamping screw with internal hexagonB 8

38.36 €

1 Disponible 7 jours 50H, Clamping screw with adjustable handleB 10

35.06 €

1 Disponible 7 jours 50S, Clamping screw with internal hexagonB 10

38.36 €

1 Disponible 7 jours 50H, Clamping screw with adjustable handleB 12

35.06 €

1 Disponible 7 jours 50S, Clamping screw with internal hexagonB 12

42.52 €

1 Disponible 7 jours 60H, Clamping screw with adjustable handleB 10

39.26 €

1 Disponible 7 jours 60S, Clamping screw with internal hexagonB 10

42.52 €

1 Disponible 7 jours 60H, Clamping screw with adjustable handleB 12

39.26 €

1 Disponible 7 jours 60S, Clamping screw with internal hexagonB 12

Loading...

  1. 1

Informations de base

Finish ELS, anodized black

Assistance technique