Pneumatic toggle clamps with additional manual operation

Pneumatic toggle clamps with additional manual operation
  • Remise sur volume
GN 862.1 pneumatic toggle clamps are built from the same construction as GN 862.
The special features of these clamps are that they can be mounted in two different planes, and they can also be operated manually via the grip handle. For example, they can individually be manually closed, and then all clamps can be opened at once via the pneumatic function.
To ensure an extended life of the mechanical parts as well as the air cylinders the operating pressure should not exceed 6 bar.
GN 862.1 pneumatic toggle clamps are also available as a version M (magnetic piston). In conjunction with GN 896.2 proximity switches, the piston position can be sensed and the generated impulse can be used to transmit an electrical signal.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Référence pièce
880-G1-MS-K
880-G3/8-ST-K
880-M16X1,​5-ST-K
880-M20X1,​5-ST-K
880-M24X1,​5-MS-K
880-M30X1,​5-MS-K
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Size Type

40.24 €

1 Disponible 5 jours 32BI, Clamping arm vertical

24.88 €

1 Disponible 5 jours 40BI, Clamping arm vertical

24.88 €

1 Disponible 5 jours 50BI, Clamping arm vertical

24.88 €

1 Disponible 5 jours 20BC, 2 Clamping arms vertical for centred clamping

32.06 €

1 Disponible 5 jours 32BC, 2 Clamping arms vertical for centred clamping

40.24 €

1 Disponible 5 jours 40BC, 2 Clamping arms vertical for centred clamping

Loading...

  1. 1

Assistance technique