Vanne à 2 ports à commande pneumatique directe gamme VXA21 / 22

Vanne à 2 ports à commande pneumatique directe gamme VXA21 / 22
  • En promotion
An air operated valve made by SMC.
[Features]
· For water, air and oil.
· Manifold type: VVXA21, VVXA22.

(i)Remarque

  • Les images de produits peuvent être des images représentatives. Reportez-vous au catalogue pour plus de détails.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Direct Operated 2 Port Air Operated Valve VXA21/VXA22 Series: for Air, Single Unit / Manifold Specifications

VXA21/VXA22 Series: for air, single unit external appearance

VXA21/VXA22 Series: for air, single unit external appearance

VXA21/VXA22 Series: for air, manifold external appearance

VXA21/VXA22 Series: for air, manifold external appearance

Fluid Temperature and Ambient Temperature

Operating Fluid Temperature

  • No mark, others: -5* to +60°C
  • V, M: -5* to +40°C

*Dew point temperature: -5℃ or less

Ambient Temperature

  • -5 to +40°C

Valve Leakage Rate

Internal/External Leakage, Seal Material: NBR, EPDM, FKM

  • Air: 1 cm3/min or less
  • Non-leak, medium vacuum*: 10-6 Pa·m3/sec or less

*The leakage amount is for options V and M non-leak and a medium vacuum.

Direct Operated 2 Port Air Operated Valve VXA21/VXA22 Series: for Water Specifications

VXA21/VXA22 series: for water, single unit external appearance

VXA21/VXA22 series: for water, single unit external appearance

Fluid Temperature and Ambient Temperature

  • Working fluid temperature (no mark, G, B, J): 1 to 40°C
  • Ambient temperature: -5 to +40℃

*No freezing

Valve Leakage Rate

Seal: NBR, EPDM

  • Internal/external leakage amount (water): 0.1 cm3/min or less

Direct Operated 2 Port Air Operated Valve VXA21/VXA22 Series: for Oil, Single Unit / Manifold Specifications

VXA21/VXA22 Series: for oil, single unit external appearance

VXA21/VXA22 Series: for oil, single unit external appearance

VXA21/VXA22 Series: for oil, manifold external appearance

VXA21/VXA22 Series: for oil, manifold external appearance

Fluid Temperature and Ambient Temperature

  • Operating fluid temperature (A): -5* to +40°C
  • Ambient temperature: -5 to +40℃

*Kinematic viscosity: 500 mm2/s or less.

Valve Leakage Rate

Internal/external leakage / seal material: FKM

  • Internal/external leakage amount: 0.1 cm3/min or less

Drawing / Single Unit / Body Material: C37, SUS

 

(Units: mm)

 

N.C.: VXA21□0, VXA22□0 / N.O.: VXA21□2, VXA22□2 dimensional drawing

N.C.: VXA21□0, VXA22□0 / N.O.: VXA21□2, VXA22□2 dimensional drawing

 

(Units: mm)

 

Model Orifice Diameter Piping Connection Port Diameter
P
A B C D E F G H J
N.C. Type N.O. Type
VXA21□0 VXA21□2 ø3 mm (orifice diameter), ø4.5 mm (orifice diameter) 1/8, 1/4 19 40 9 54 63 27 M4 6 12.8
VXA22 (3, 4) 0 VXA22 (3, 4) 2 ø4.5 mm (orifice diameter), ø6 (orifice diameter) 1/4, 3/8 22 45 10.5 60 69 32 M5 8 19
VXA22 (5, 6) 0 VXA22 (5, 6) 2 ø8 mm (orifice diameter), ø10 (orifice diameter) 1/4, 3/8, 1/2 29 50 14 66 76 32 M5 8 23

 

(Units: mm)

 

With bracket specification: orifice ø3 mm, ø4.5 mm, ø6 mm dimensional drawing

With bracket specification: orifice ø3 mm, ø4.5 mm, ø6 mm dimensional drawing

 

(Units: mm)

 

With bracket specification: orifice ø8 mm, ø10 mm dimensional drawing

With bracket specification: orifice ø8 mm, ø10 mm dimensional drawing

 

(Units: mm)

 

Model Orifice Diameter Piping Connection Port Diameter
P
Bracket Mounting Dimensions
N.C. Type N.O. Type K M N Q
VXA21□0 VXA21□2 ø3 mm (orifice diameter), ø4.5 mm (orifice diameter) 1/8, 1/4 46 36 11 15
VXA22 (3, 4) 0 VXA22 (3, 4) 2 ø4.5 mm (orifice diameter), ø6 (orifice diameter) 1/4, 3/8 56 46 13 17.5

Dimensions / Manifold / Body Material: Zn

Normally closed (N.C.) / normally open (N.O.): VVXA21, VVXA22 dimensional drawing 1

Normally closed (N.C.) / normally open (N.O.): VVXA21, VVXA22 dimensional drawing 1

Normally closed (N.C.) / normally open (N.O.): VVXA21, VVXA22 dimensional drawing 2

Normally closed (N.C.) / normally open (N.O.): VVXA21, VVXA22 dimensional drawing 2

 

(Units: mm)

 

Model Dimensions Number of Stations
2 3 4 5 6 7 8 9 10
VVXA21 L1 86 122 158 194 230 266 302 338 374
L2 100 136 172 208 244 280 316 352 388
VVXA22 L1 108 154 200 246 292 338 384 430 476
L2 126 172 218 264 310 356 402 448 494

 

(Units: mm)

 

Model A B (B)
Individual pressure
C D E F H J K M N Q
VVXA21 38 20.5 17.5 10.5 11 25 32 36 12 7 43 52 6.5
VVXA22 49 26.5 22.5 13 13 30 40 46 15 9 48 57 8.5

*See the SMC catalog for product information other than the above.

Référence pièce
VXA2120-01-1
VXA2120-01-1-B
VXA2120-01F-1
VXA2120-01F-1-B
VXA2120-01N-1
VXA2120-01N-1-B
VXA2120-02-1
VXA2120-02-1-B
VXA2120-02F-1
VXA2120-02F-1-B
VXA2120-02N-1
VXA2120-02N-1-B
VXA2120A-01-1
VXA2120A-01-1-B
VXA2120A-01F-1
VXA2120A-01F-1-B
VXA2120A-02-1
VXA2120A-02F-1
VXA2120A-02F-1-B
VXA2120A-02T-1
VXA2120A-02T-1-B
VXA2120B-01-1
VXA2120B-02F-1
VXA2120G-01-1
VXA2120G-01-1-B
VXA2120G-01F-1
VXA2120G-01F-1-B
VXA2120G-01N-1
VXA2120G-02F-1
VXA2120G-02F-1-B
VXA2120G-02N-1-B
VXA2120G-02T-1-B
VXA2120H-01-1-B
VXA2120H-01F-1
VXA2120H-02-1
VXA2120H-02F-1
VXA2120H-02F-1-B
VXA2120H-02N-1-B
VXA2120J-01-1
VXA2120J-01-1-B
VXA2120J-01F-1-B
VXA2120J-02F-1
VXA2120M-01-1
VXA2120M-01-1-B
VXA2120M-01F-1
VXA2120M-01F-1-B
VXA2120M-01N-1-B
VXA2120M-02-1
VXA2120M-02-1-B
VXA2120M-02F-1-B
VXA2120V-01-1
VXA2120V-01-1-B
VXA2120V-01F-1
VXA2120V-01F-1-B
VXA2120V-01N-1-B
VXA2120V-02-1
VXA2120V-02-1-B
VXA2120V-02F-1
VXA2120V-02F-1-B
VXA2121-00-1
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Fluide applicable Type à commutation Type de connexion Filetage nominal de tuyauterie Type d'entraînement Diam. d'orifice
(Ø)
Nombre de solénoïdes Plage de différentiel de pression de fonctionnement
(MPa)
Application Matériel d'étanchéité Matériau du corps Support

41.89 €

1 4 jours Air / EauNormalement fermés[Rc (R)] Rc1/8Type à mouvement linéaire3Solénoïde simplenul~1Article seulNBRC37Aucun

43.61 €

1 26 jours Air / EauNormalement fermés[Rc (R)] Rc1/8Type à mouvement linéaire3Solénoïde simplenul~1Article seulNBRC37Inclus

41.89 €

1 4 jours Air / EauNormalement fermésG1/8Type à mouvement linéaire3Solénoïde simplenul~1Article seulNBRC37Aucun

43.61 €

1 26 jours Air / EauNormalement fermésG1/8Type à mouvement linéaire3Solénoïde simplenul~1Article seulNBRC37Inclus

41.89 €

1 26 jours Air / EauNormalement fermésNPT1/8Type à mouvement linéaire3Solénoïde simplenul~1Article seulNBRC37Aucun

43.61 €

1 4 jours Air / EauNormalement fermésNPT1/8Type à mouvement linéaire3Solénoïde simplenul~1Article seulNBRC37Inclus

41.89 €

1 26 jours Air / EauNormalement fermés[Rc (R)] Rc1/4Type à mouvement linéaire3Solénoïde simplenul~1Article seulNBRC37Aucun

43.65 €

1 26 jours Air / EauNormalement fermés[Rc (R)] Rc1/4Type à mouvement linéaire3Solénoïde simplenul~1Article seulNBRC37Inclus

41.89 €

1 4 jours Air / EauNormalement fermésG1/4Type à mouvement linéaire3Solénoïde simplenul~1Article seulNBRC37Aucun

43.65 €

1 26 jours Air / EauNormalement fermésG1/4Type à mouvement linéaire3Solénoïde simplenul~1Article seulNBRC37Inclus

41.89 €

1 26 jours Air / EauNormalement fermésNPT1/4Type à mouvement linéaire3Solénoïde simplenul~1Article seulNBRC37Aucun

43.61 €

1 26 jours Air / EauNormalement fermésNPT1/4Type à mouvement linéaire3Solénoïde simplenul~1Article seulNBRC37Inclus

52.24 €

1 26 jours HuileNormalement fermés[Rc (R)] Rc1/8Type à mouvement linéaire3Solénoïde simplenul~1Article seulFKMC37Aucun

53.98 €

1 26 jours HuileNormalement fermés[Rc (R)] Rc1/8Type à mouvement linéaire3Solénoïde simplenul~1Article seulFKMC37Inclus

52.24 €

1 4 jours HuileNormalement fermésG1/8Type à mouvement linéaire3Solénoïde simplenul~1Article seulFKMC37Aucun

53.98 €

1 26 jours HuileNormalement fermésG1/8Type à mouvement linéaire3Solénoïde simplenul~1Article seulFKMC37Inclus

52.24 €

1 26 jours HuileNormalement fermés[Rc (R)] Rc1/4Type à mouvement linéaire3Solénoïde simplenul~1Article seulFKMC37Aucun

52.24 €

1 26 jours HuileNormalement fermésG1/4Type à mouvement linéaire3Solénoïde simplenul~1Article seulFKMC37Aucun

53.98 €

1 26 jours HuileNormalement fermésG1/4Type à mouvement linéaire3Solénoïde simplenul~1Article seulFKMC37Inclus

52.24 €

1 26 jours HuileNormalement fermésNPTF1/4Type à mouvement linéaire3Solénoïde simplenul~1Article seulFKMC37Aucun

53.98 €

1 26 jours HuileNormalement fermésNPTF1/4Type à mouvement linéaire3Solénoïde simplenul~1Article seulFKMC37Inclus

47.10 €

1 26 jours -Normalement fermés[Rc (R)] Rc1/8Type à mouvement linéaire3Solénoïde simplenul~1Article seulEPDMC37Aucun

47.10 €

1 26 jours -Normalement fermésG1/4Type à mouvement linéaire3Solénoïde simplenul~1Article seulEPDMC37Aucun

74.34 €

1 26 jours Air / EauNormalement fermés[Rc (R)] Rc1/8Type à mouvement linéaire3Solénoïde simplenul~1Article seulNBRSUSAucun

76.08 €

1 26 jours Air / EauNormalement fermés[Rc (R)] Rc1/8Type à mouvement linéaire3Solénoïde simplenul~1Article seulNBRSUSInclus

74.35 €

1 26 jours Air / EauNormalement fermésG1/8Type à mouvement linéaire3Solénoïde simplenul~1Article seulNBRSUSAucun

76.08 €

1 26 jours Air / EauNormalement fermésG1/8Type à mouvement linéaire3Solénoïde simplenul~1Article seulNBRSUSInclus

74.34 €

1 26 jours Air / EauNormalement fermésNPT1/8Type à mouvement linéaire3Solénoïde simplenul~1Article seulNBRSUSAucun

74.31 €

1 26 jours Air / EauNormalement fermésG1/4Type à mouvement linéaire3Solénoïde simplenul~1Article seulNBRSUSAucun

76.08 €

1 26 jours Air / EauNormalement fermésG1/4Type à mouvement linéaire3Solénoïde simplenul~1Article seulNBRSUSInclus

76.08 €

1 26 jours Air / EauNormalement fermésNPT1/4Type à mouvement linéaire3Solénoïde simplenul~1Article seulNBRSUSInclus

76.08 €

1 26 jours Air / EauNormalement fermésNPTF1/4Type à mouvement linéaire3Solénoïde simplenul~1Article seulNBRSUSInclus

82.05 €

1 26 jours HuileNormalement fermés[Rc (R)] Rc1/8Type à mouvement linéaire3Solénoïde simplenul~1Article seulFKMSUSInclus

80.31 €

1 26 jours HuileNormalement fermésG1/8Type à mouvement linéaire3Solénoïde simplenul~1Article seulFKMSUSAucun

80.31 €

1 26 jours HuileNormalement fermés[Rc (R)] Rc1/4Type à mouvement linéaire3Solénoïde simplenul~1Article seulFKMSUSAucun

80.31 €

1 4 jours HuileNormalement fermésG1/4Type à mouvement linéaire3Solénoïde simplenul~1Article seulFKMSUSAucun

82.06 €

1 26 jours HuileNormalement fermésG1/4Type à mouvement linéaire3Solénoïde simplenul~1Article seulFKMSUSInclus

82.06 €

1 26 jours HuileNormalement fermésNPT1/4Type à mouvement linéaire3Solénoïde simplenul~1Article seulFKMSUSInclus

76.08 €

1 26 jours -Normalement fermés[Rc (R)] Rc1/8Type à mouvement linéaire3Solénoïde simplenul~1Article seulEPDMSUSAucun

77.82 €

1 26 jours -Normalement fermés[Rc (R)] Rc1/8Type à mouvement linéaire3Solénoïde simplenul~1Article seulEPDMSUSInclus

77.84 €

1 26 jours -Normalement fermésG1/8Type à mouvement linéaire3Solénoïde simplenul~1Article seulEPDMSUSInclus

76.08 €

1 26 jours -Normalement fermésG1/4Type à mouvement linéaire3Solénoïde simplenul~1Article seulEPDMSUSAucun

92.27 €

1 4 jours VideNormalement fermés[Rc (R)] Rc1/8Type à mouvement linéaire3Solénoïde simplenul~1Article seulFKMSUSAucun

94.03 €

1 26 jours VideNormalement fermés[Rc (R)] Rc1/8Type à mouvement linéaire3Solénoïde simplenul~1Article seulFKMSUSInclus

92.27 €

1 26 jours VideNormalement fermésG1/8Type à mouvement linéaire3Solénoïde simplenul~1Article seulFKMSUSAucun

94.03 €

1 26 jours VideNormalement fermésG1/8Type à mouvement linéaire3Solénoïde simplenul~1Article seulFKMSUSInclus

94.02 €

1 26 jours VideNormalement fermésNPT1/8Type à mouvement linéaire3Solénoïde simplenul~1Article seulFKMSUSInclus

92.27 €

1 26 jours VideNormalement fermés[Rc (R)] Rc1/4Type à mouvement linéaire3Solénoïde simplenul~1Article seulFKMSUSAucun

94.02 €

1 26 jours VideNormalement fermés[Rc (R)] Rc1/4Type à mouvement linéaire3Solénoïde simplenul~1Article seulFKMSUSInclus

94.02 €

1 26 jours VideNormalement fermésG1/4Type à mouvement linéaire3Solénoïde simplenul~1Article seulFKMSUSInclus

77.77 €

1 26 jours VideNormalement fermés[Rc (R)] Rc1/8Type à mouvement linéaire3Solénoïde simplenul~1Article seulFKMC37Aucun

79.50 €

1 26 jours VideNormalement fermés[Rc (R)] Rc1/8Type à mouvement linéaire3Solénoïde simplenul~1Article seulFKMC37Inclus

77.77 €

1 4 jours VideNormalement fermésG1/8Type à mouvement linéaire3Solénoïde simplenul~1Article seulFKMC37Aucun

79.50 €

1 26 jours VideNormalement fermésG1/8Type à mouvement linéaire3Solénoïde simplenul~1Article seulFKMC37Inclus

79.50 €

1 26 jours VideNormalement fermésNPT1/8Type à mouvement linéaire3Solénoïde simplenul~1Article seulFKMC37Inclus

77.76 €

1 26 jours VideNormalement fermés[Rc (R)] Rc1/4Type à mouvement linéaire3Solénoïde simplenul~1Article seulFKMC37Aucun

79.50 €

1 26 jours VideNormalement fermés[Rc (R)] Rc1/4Type à mouvement linéaire3Solénoïde simplenul~1Article seulFKMC37Inclus

77.77 €

1 26 jours VideNormalement fermésG1/4Type à mouvement linéaire3Solénoïde simplenul~1Article seulFKMC37Aucun

79.50 €

1 26 jours VideNormalement fermésG1/4Type à mouvement linéaire3Solénoïde simplenul~1Article seulFKMC37Inclus

41.89 €

1 26 jours AirNormalement fermés--Type à mouvement linéaire3Solénoïde simplenul~1Multi-portsNBRZnAucun

Loading...

Informations de base

Type Type à fonctionnement pneumatique Environnement de fonctionnement Standard Plage de températures de fonctionnement(°C) -5::40

Assistance technique