Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
SYA3000/SYA5000/SYA7000 Series Base Mounted Type external appearance
SYA3000/SYA5000/SYA7000 Series Body Ported Type external appearance
2 position single JIS code
2 position double JIS code
Fluid | Air | |
---|---|---|
Operating Pressure Range MPa | 2 Position Single | 0.15 to 0.7 |
2 Position Double | -100 kPa to 0.7 | |
3 Position | -100 kPa to 0.7 | |
*1: Pilot Pressure Range MPa | 2 Position Single | (0.7 ×; P + 0.1) to 0.7 P: operating pressure |
2 Position Double | 0.1 to 0.7 | |
3 Position | 0.2 to 0.7 | |
Ambient and Working Fluid Temperature °C | -10 to +60 (no freezing) | |
Manual (Manual Operation) | Non-locking push type | |
Lubrication | Not required | |
Mounting Orientation | Free | |
*2: Impact/Vibration Resistance (m/s2) | 150/30 |
*1: The single type is designed to operate when return pressure is supplied through the supply port {1(P)}. So make sure supplied pressure is within the operating pressure range.
*2: Impact resistance: No malfunctions after testing using a drop-type shock tester under the following conditions: in the axial direction and at a right angle to the main valve with both pilot signal ON and OFF, once for each condition state. (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed with both pilot signal ON and OFF and in the axial direction and at right angles to the main valve. (Initial value)
Valve Model | Switching Method | Pilot Connection Port Size | Piping Connection Port Diameter | Flow Rate Characteristics | Weight (g) | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | |||||||||||
P, EA, EB | A, B | C (dm3/[s·bar]) | b | Cv | C (dm3/[s·bar]) | b | Cv | |||||
SYA3□20-M5 | 2 Position | Single | M5 ×; 0.8 | M5 ×; 0.8 | M5 ×; 0.8 | 0.61 | 0.44 | 0.16 | 0.64 | 0.45 | 0.18 | 35 |
Double | 37 | |||||||||||
3 Position | Closed Center | 0.48 | 0.46 | 0.13 | 0.47 | 0.43 | 0.13 | 39 | ||||
Exhaust Center | 0.47 | 0.42 | 0.13 | 0.47 (0.44) | 0.41 (0.37) | 0.13 (0.12) | ||||||
Pressure Center | 0.50 (0.41) | 0.48 (0.35) | 0.15 (0.11) | 0.47 | 0.43 | 0.13 | ||||||
SYA3□20-C4 | 2 Position | Single | C4 (ø4‑mm one-touch pipe fitting) | 0.72 | 0.29 | 0.18 | 0.64 | 0.34 | 0.17 | 44 | ||
Double | 46 | |||||||||||
3 Position | Closed Center | 0.59 | 0.28 | 0.15 | 0.59 | 0.30 | 0.15 | 48 | ||||
Exhaust Center | 0.63 | 0.35 | 0.16 | 0.42 (0.41) | 0.34 (0.37) | 0.11 (0.11) | ||||||
Pressure Center | 0.76 (0.46) | 0.42 (0.34) | 0.21 (0.12) | 0.59 | 0.29 | 0.15 | ||||||
SYA3□20-C6 | 2 Position | Single | C6 (ø6‑mm one-touch pipe fitting) | 0.76 | 0.30 | 0.19 | 0.65 | 0.39 | 0.17 | 40 | ||
Double | 42 | |||||||||||
3 Position | Closed Center | 0.76 | 0.55 | 0.24 | 0.60 | 0.33 | 0.16 | 44 | ||||
Exhaust Center | 0.65 | 0.32 | 0.16 | 0.64 (0.42) | 0.31 (0.36) | 0.17 (0.11) | ||||||
Pressure Center | 0.77 (0.49) | 0.34 (0.43) | 0.21 (0.15) | 0.61 | 0.34 | 0.16 |
*Values in ( ) are for the normal position.
Valve Model | Switching Method | Pilot Connection Port Size | Piping Connection Port Diameter | *1: Flow Rate Characteristics | *2: Weight (g) | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | ||||||||||
C (dm3/[s·bar]) | b | Cv | C (dm3/[s·bar]) | b | Cv | ||||||
SYA3□40-01□ | 2 Position | Single | M5 ×; 0.8 | 1/8 | 1.0 | 0.30 | 0.24 | 1.1 | 0.30 | 0.26 | 69 (34) |
Double | 71 (36) | ||||||||||
3 Position | Closed Center | 0.77 | 0.28 | 0.18 | 0.85 | 0.30 | 0.19 | 73 (38) | |||
Exhaust Center | 0.73 | 0.31 | 0.18 | 1.1 (0.55) | 0.26 (0.52) | 0.24 (0.16) | |||||
Pressure Center | 1.2 (0.51) | 0.24 (0.45) | 0.29 (0.14) | 0.89 | 0.47 | 0.24 |
*1: Values in ( ) are for the normal position.
*2: Values in ( ) are for without sub-plate.
Valve Model | Switching Method | Pilot Connection Port Size | Piping Connection Port Diameter | Flow Rate Characteristics | Weight (g) | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | |||||||||||
P, EA, EB | A, B | C (dm3/[s·bar]) | b | Cv | C (dm3/[s·bar]) | b | Cv | |||||
SYA5□20-01□ | 2 Position | Single | M5 ×; 0.8 | 1/8 | 1/8 | 1.9 | 0.35 | 0.49 | 2.4 | 0.39 | 0.61 | 58 |
Double | 64 | |||||||||||
3 Position | Closed Center | 1.7 | 0.43 | 0.45 | 1.8 | 0.35 | 0.46 | 69 | ||||
Exhaust Center | 1.5 | 0.44 | 0.41 | 2.5 (1.5) | 0.32 (0.43) | 0.59 (0.40) | ||||||
Pressure Center | 2.2 (0.91) | 0.46 (0.58) | 0.61 (0.28) | 1.8 | 0.38 | 0.46 | ||||||
SYA5□20-C4□ | 2 Position | Single | C4 (ø4‑mm one-touch pipe fitting) | 0.75 | 0.43 | 0.20 | 0.85 | 0.64 | 0.30 | 82 | ||
Double | 87 | |||||||||||
3 Position | Closed Center | 0.74 | 0.40 | 0.19 | 0.84 | 0.57 | 0.28 | 93 | ||||
Exhaust Center | 0.75 | 0.36 | 0.19 | 0.84 (0.84) | 0.64 (0.53) | 0.30 (0.27) | ||||||
Pressure Center | 0.78 (0.71) | 0.44 (0.37) | 0.21 (0.18) | 0.84 | 0.57 | 0.27 | ||||||
SYA5□20-C6□ | 2 Position | Single | C6 (ø6‑mm one-touch pipe fitting) | 1.5 | 0.33 | 0.33 | 2.0 | 0.37 | 0.52 | 76 | ||
Double | 82 | |||||||||||
3 Position | Closed Center | 1.3 | 0.31 | 0.33 | 1.6 | 0.32 | 0.39 | 87 | ||||
Exhaust Center | 1.3 | 0.33 | 0.33 | 1.8 (1.4) | 0.35 (0.37) | 0.44 (0.35) | ||||||
Pressure Center | 1.7 (0.80) | 0.31 (0.47) | 0.42 (0.23) | 1.7 | 0.33 | 0.44 | ||||||
SYA5□20-C8□ | 2 Position | Single | C6 (ø8‑mm one-touch pipe fitting) | 1.9 | 0.21 | 0.45 | 2.3 | 0.29 | 0.57 | 68 | ||
Double | 74 | |||||||||||
3 Position | Closed Center | 1.6 | 0.29 | 0.39 | 1.7 | 0.38 | 0.46 | 79 | ||||
Exhaust Center | 1.4 | 0.38 | 0.39 | 2.0 (1.5) | 0.37 (0.40) | 0.52 (0.43) | ||||||
Pressure Center | 2.2 (1.6) | 0.32 (0.44) | 0.56 (0.44) | 1.8 | 0.41 | 0.50 |
*Values in ( ) are for the normal position.
(Units: mm)
2 position single: SYA3120-C4/N3/C6/N7 (-F2) dimensional drawing
(Units: mm)
With foot bracket: SYA3120-C4/N3/C6/N7-F1 dimensional drawing
(Units: mm)
2 position double: SYA5120-C4/N3/C6/N7/C8/N9□(-F2) dimensional drawing
(Units: mm)
With foot bracket: SYA5120-F1/C4/N3/C6/N7/C8/N9-F1 dimensional drawing
(Units: mm)
2 position single: SYA7120-C8/N9/C10/N11(-F2) dimensional drawing
(Units: mm)
With foot bracket: SYA7120-C8/N9/C10/N11-F1 dimensional drawing
Référence pièce
|
---|
SYA5120-C8F |
SYA7120-C8F |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Environnement de fonctionnement | Type à commutation | Type de connexion | Filetage nominal de tuyauterie | Type d'entraînement | Diam. du tube | Plage de températures de fonctionnement (°C) | Support | Type de vanne | Numéro de pilote | Taraudage | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.08 € | 1 | 4 jours | Standard / Sans huile | [Autres] Échappement à 2 positions | Raccord de tube | - | Type pilote | Ø8 | -10~60 | Pas de support | Type à port sur le corps | Simple | G | ||
84.90 € | 1 | 4 jours | Standard / Sans huile | [Autres] Échappement à 2 positions | Raccord de tube | - | Type pilote | Ø8 | -10~60 | Pas de support | Type à port sur le corps | Simple | G |
Loading...
Type | Type à fonctionnement pneumatique | Fluide applicable | Air |
---|
Configurer
Propriétés de base
Environnement de fonctionnement
Type à commutation
Filetage nominal de tuyauterie
Type
Type de connexion
Type d'entraînement
Diam. du tube
Support
Type de vanne
Numéro de pilote
Taraudage
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles