• Avis de Maintenance Préventive : Ce site sera indisponible en raison de la maintenance préventive de 3:00 21/4/2024 à 0:00 (CET) 22/4/2024. Nous nous excusons pour le désagrément.

ITV00**, Régulateur électropneumatique compact

ITV00**, Régulateur électropneumatique compact
ITV0000 Series Compact Electro-Pneumatic Regulator realizes space savings and reduction of weight for manifold use.
[Features]
· DIN rail mount design lets you easily add or remove stations.
· Compact (15 mm) and lightweight (100 g).
· 2 types of cable connectors are available: straight type and right-angle type.
· Built-in single-action fitting.
· With error indication LED.
· 2 types of brackets are available: flat brackets and L-shaped brackets.
· IP65 equivalent enclosure protection.
· Linearity: within ±1% (full span).

(i)Remarque

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

ITV0000 Series Compact Electro-Pneumatic Regulator Details

ITV0000 Series Compact Electro-Pneumatic Regulator product image

ITV0000 Series Compact Electro-Pneumatic Regulator product image

ITV0000 Series Compact Electro-Pneumatic Regulator Specifications

Model ITV001□ ITV003□ ITV005□
Minimum supply pressure Set pressure +0.1 MPa
Maximum supply pressure 0.2 MPa 1.0 MPa
Set pressure range 0.001 to 0.1 MPa 0.001 to 0.5 MPa 0.001 to 0.9 MPa
Power supply Voltage 24 V DC ±10%, 12 to 15 V DC
Current consumption Power supply voltage 24 V DC type: 0.12 A or less
Power supply voltage 12 to 15 V DC type: 0.18 A or less
Input signal Voltage type 0 to 5 V DC, 0 to 10 V DC
Current type 4 to 20 mA DC, 0 to 20 mA DC (sink type)
Input impedance Voltage type Approx. 10 k Ω
Current type Approx. 250 Ω
Output signalNote 4) Analog output 1 to 5 V DC (load impedance: approx. 1 kΩ)
Output accuracy: within ±6% (F.S.)
Linearity Within ±1% (F.S.)
Hysteresis Within 0.5% (F.S.)
Repeatability ±0.5% F.S. or less
Sensitivity 0.2% F.S. or less
Temperature characteristics Within ±0.12% (F.S.) / °C
Operating temperature range 0 to 50°C (no condensation)
Enclosure Equivalent to IP65*
Connection type Built-in single-action fittings
Connection size For single unit Metric size (1), (2), (3): ø4
Inch size (1), (2), (3): ø5/32 "
Manifold Metric size (1), (3): ø6, (2): ø4
Inch size (1), (3): ø1/4 (diameter 1/4 mm), (2): ø5/32 (diameter 5/32 mm) "
WeightNote 1) 100 g or less (without options)
  • *Note 1) Indicates the weight of a single unit. For the IITV00-n, the total weight (g) ≤ stations (n) ×; 100 + 130 (weight of end block A, B assembly) + weight (g) of DIN rail.
  • *Note 2) When there is downstream flow consumption, pressure may become unstable depending on the piping conditions.
  • *Note 3) When the input signal is 0%, the exhaust solenoid valve is controlled to make the secondary pressure zero. As a result, a noise may occur, but this does not indicate a malfunction.
  • *Note 4) When measuring ITV analog output from 1 to 5 V DC with a load impedance of less than 100 kΩ, an analog monitor output accuracy of within ±6% (F.S.) may not be available. If accuracy within ±6% is required, please contact the manufacturer with your request. Output pressure remains unaffected.
  • *When using under conditions equivalent to IP65, connect the fitting or tube to the breathing hole prior to use.

Accessories (Options)

Flat bracket assembly (2 mounting screws included) P39800022

Flat bracket assembly (2 mounting screws included) P39800022

L bracket assembly (2 mounting screws included) P39800023; tightening torque when assembled is 0.3 N·m

L bracket assembly (2 mounting screws included) P39800023; tightening torque when assembled is 0.3 N·m

Straight type cable connector M8-4DSX3MG4

Straight type cable connector M8-4DSX3MG4

Right-angle type cable connector P398000-501-2

Right-angle type cable connector P398000-501-2

Model Number Notation

Model number example

Model number example

ITV0000 Series Compact Electro-Pneumatic Regulator dimensions

For single unit

 

(Unit: mm)

 

ITV0000 Series Compact Electro-Pneumatic Regulator for single unit, dimensional drawing

ITV0000 Series Compact Electro-Pneumatic Regulator for single unit, dimensional drawing

Single Unit for Manifold

 

(Unit: mm)

 

ITV0000 Series Compact Electro-Pneumatic Regulator single unit for manifold, dimensional drawing

ITV0000 Series Compact Electro-Pneumatic Regulator single unit for manifold, dimensional drawing

Référence pièce
IITV00-02
IITV00-03
IITV00-04
ITV0010-0BL
ITV0010-0BN
ITV0010-0BS
ITV0010-0CL
ITV0010-0CN
ITV0010-0CS
ITV0010-0L
ITV0010-0ML
ITV0010-0MN
ITV0010-0MS
ITV0010-0N
ITV0010-0S
ITV0010-0UBS
ITV0010-0UL
ITV0010-0UN
ITV0010-0US
ITV0010-1BL
ITV0010-1BN
ITV0010-1BS
ITV0010-1CL
ITV0010-1CS
ITV0010-1L
ITV0010-1ML
ITV0010-1MS
ITV0010-1N
ITV0010-1S
ITV0010-2BL
ITV0010-2BN
ITV0010-2BS
ITV0010-2CL
ITV0010-2CN
ITV0010-2CS
ITV0010-2L
ITV0010-2ML
ITV0010-2MN
ITV0010-2MS
ITV0010-2N
ITV0010-2S
ITV0010-2UBL
ITV0010-2UBS
ITV0010-2UL
ITV0010-3BL
ITV0010-3BN
ITV0010-3BS
ITV0010-3CL
ITV0010-3CN
ITV0010-3CS
ITV0010-3L
ITV0010-3ML
ITV0010-3MN
ITV0010-3MS
ITV0010-3N
ITV0010-3S
ITV0010-3UBL
ITV0010-3UBN
ITV0010-3UBS
ITV0010-3UCL
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Régulateur, soupape de suralimentation Type de régulateur Fluide applicable Forme Environnement de fonctionnement Mécanisme d'échappement Fonction contre-courant Côté alimentation, type de connexion Côté alimentation, diam. de connexion Côté commande, types de connexions Côté commande, diamètre de connexion Jauge de pression Signal d'entrée / Signal de communication Accessory Set Pressure Connected Number Specifications In Side Tube Size / Fitting Size Out Side Tube Size / Fitting Size Power Supply Voltage Cable Connector Type Pressure Range

41.35 €

1 39 jours ---------------2 Stations------

42.24 €

1 39 jours ---------------3 Stations------

42.98 €

1 39 jours ---------------4 Stations------

318.18 €

1 4 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 4[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[4-20mA DC] Type de courant DC 4 à 20mA (type synchronisation)Fixation de type plat0.001 à 0.1MPa-Pour unité simpleSUP. : ø4SORTIE : ø4$ÉCHAP. : ø424VDCType à angle droit 2m0.1MPa

297.74 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 4[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[4-20mA DC] Type de courant DC 4 à 20mA (type synchronisation)Support de type plat0.001 à 0.1MPa-Pour unité simpleSUP. : ø4OUT: ø 4$EXH: ø 424VDCAucun connecteur de câble0,1 MPa

318.18 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 4[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[4-20mA DC] Type de courant DC 4 à 20mA (type synchronisation)Support de type plat0.001 à 0.1MPa-Pour unité simpleSUP. : ø4OUT: ø 4$EXH: ø 424VDCType droit 3m0,1 MPa

318.18 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 4[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[4-20mA DC] Type de courant DC 4 à 20mA (type synchronisation)Support en L0.001 à 0.1MPa-Pour unité simpleSUP. : ø4OUT: ø 4$EXH: ø 424VDCType à angle droit 2m0,1 MPa

297.85 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 4[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[4-20mA DC] Type de courant DC 4 à 20mA (type synchronisation)Support en L0.001 à 0.1MPa-Pour unité simpleSUP. : ø4OUT: ø 4$EXH: ø 424VDCAucun connecteur de câble0,1 MPa

318.18 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 4[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[4-20mA DC] Type de courant DC 4 à 20mA (type synchronisation)Support en L0.001 à 0.1MPa-Pour unité simpleSUP. : ø4OUT: ø 4$EXH: ø 424VDCType droit 3m0,1 MPa

315.74 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 4[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[4-20mA DC] Type de courant DC 4 à 20mA (type synchronisation)Aucun0.001 à 0.1MPa-Pour unité simpleSUP. : ø4OUT: ø 4$EXH: ø 424VDCType à angle droit 2m0,1 MPa

315.61 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 6[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[4-20mA DC] Type de courant DC 4 à 20mA (type synchronisation)Aucun0.001 à 0.1MPa-Pour collecteurSUP. : ø6OUT: ø 4$EXH: ø 624VDCType à angle droit 2m0,1 MPa

295.44 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 6[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[4-20mA DC] Type de courant DC 4 à 20mA (type synchronisation)Aucun0.001 à 0.1MPa-Pour collecteurSUP. : ø6SORTIE : ø4$ÉCHAP. : ø624VDCAucun connecteur de câble0.1MPa

315.74 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 6[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[4-20mA DC] Type de courant DC 4 à 20mA (type synchronisation)Aucun0.001 à 0.1MPa-Pour collecteurSUP. : ø6OUT: ø 4$EXH: ø 624VDCType droit 3m0,1 MPa

295.44 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 4[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[4-20mA DC] Type de courant DC 4 à 20mA (type synchronisation)Aucun0.001 à 0.1MPa-Pour unité simpleSUP. : ø4SORTIE : ø4$ÉCHAP. : ø424VDCAucun connecteur de câble0.1MPa

315.61 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 4[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[4-20mA DC] Type de courant DC 4 à 20mA (type synchronisation)Aucun0.001 à 0.1MPa-Pour unité simpleSUP. : ø4OUT: ø 4$EXH: ø 424VDCType droit 3m0,1 MPa

318.18 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (pouce)ø 5/32[Simple effet] Simple pression (pouce)ø 5/32[Non fourni] N/A[4-20mA DC] Type de courant DC 4 à 20mA (type synchronisation)Support de type plat0.001 à 0.1MPa-Pour unité simpleSUP: ø 5/32OUT: ø 5/32$EXH: ø 5/3224VDCType droit 3m0,1 MPa

315.74 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (pouce)ø 5/32[Simple effet] Simple pression (pouce)ø 5/32[Non fourni] N/A[4-20mA DC] Type de courant DC 4 à 20mA (type synchronisation)Aucun0.001 à 0.1MPa-Pour unité simpleSUP: ø 5/32OUT: ø 5/32$EXH: ø 5/3224VDCType à angle droit 2m0,1 MPa

295.44 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (pouce)ø 5/32[Simple effet] Simple pression (pouce)ø 5/32[Non fourni] N/A[4-20mA DC] Type de courant DC 4 à 20mA (type synchronisation)Aucun0.001 à 0.1MPa-Pour unité simpleSUP: ø 5/32OUT: ø 5/32$EXH: ø 5/3224VDCAucun connecteur de câble0,1 MPa

315.61 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (pouce)ø 5/32[Simple effet] Simple pression (pouce)ø 5/32[Non fourni] N/A[4-20mA DC] Type de courant DC 4 à 20mA (type synchronisation)Aucun0.001 à 0.1MPa-Pour unité simpleSUP: ø 5/32OUT: ø 5/32$EXH: ø 5/3224VDCType droit 3m0,1 MPa

318.18 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 4[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[0-20mA DC] Type de courant DC 0 à 20mA (type synchronisation)Support de type plat0.001 à 0.1MPa-Pour unité simpleSUP. : ø4OUT: ø 4$EXH: ø 424VDCType à angle droit 2m0,1 MPa

297.85 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 4[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[0-20mA DC] Type de courant DC 0 à 20mA (type synchronisation)Support de type plat0.001 à 0.1MPa-Pour unité simpleSUP. : ø4OUT: ø 4$EXH: ø 424VDCAucun connecteur de câble0,1 MPa

318.18 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 4[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[0-20mA DC] Type de courant DC 0 à 20mA (type synchronisation)Support de type plat0.001 à 0.1MPa-Pour unité simpleSUP. : ø4OUT: ø 4$EXH: ø 424VDCType droit 3m0,1 MPa

318.18 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 4[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[0-20mA DC] Type de courant DC 0 à 20mA (type synchronisation)Support en L0.001 à 0.1MPa-Pour unité simpleSUP. : ø4OUT: ø 4$EXH: ø 424VDCType à angle droit 2m0,1 MPa

318.18 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 4[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[0-20mA DC] Type de courant DC 0 à 20mA (type synchronisation)Support en L0.001 à 0.1MPa-Pour unité simpleSUP. : ø4OUT: ø 4$EXH: ø 424VDCType droit 3m0,1 MPa

315.74 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 4[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[0-20mA DC] Type de courant DC 0 à 20mA (type synchronisation)Aucun0.001 à 0.1MPa-Pour unité simpleSUP. : ø4OUT: ø 4$EXH: ø 424VDCType à angle droit 2m0,1 MPa

315.74 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 6[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[0-20mA DC] Type de courant DC 0 à 20mA (type synchronisation)Aucun0.001 à 0.1MPa-Pour collecteurSUP. : ø6OUT: ø 4$EXH: ø 624VDCType à angle droit 2m0,1 MPa

315.74 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 6[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[0-20mA DC] Type de courant DC 0 à 20mA (type synchronisation)Aucun0.001 à 0.1MPa-Pour collecteurSUP. : ø6OUT: ø 4$EXH: ø 624VDCType droit 3m0,1 MPa

295.44 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 4[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[0-20mA DC] Type de courant DC 0 à 20mA (type synchronisation)Aucun0.001 à 0.1MPa-Pour unité simpleSUP. : ø4OUT: ø 4$EXH: ø 424VDCAucun connecteur de câble0,1 MPa

315.61 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 4[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[0-20mA DC] Type de courant DC 0 à 20mA (type synchronisation)Aucun0.001 à 0.1MPa-Pour unité simpleSUP. : ø4OUT: ø 4$EXH: ø 424VDCType droit 3m0,1 MPa

318.18 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 4[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[0 à 5VDC] Type de source de tension 0 à 5VDCSupport de type plat0.001 à 0.1MPa-Pour unité simpleSUP. : ø4OUT: ø 4$EXH: ø 424VDCType à angle droit 2m0,1 MPa

297.85 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 4[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[0 à 5VDC] Type de source de tension 0 à 5VDCSupport de type plat0.001 à 0.1MPa-Pour unité simpleSUP. : ø4OUT: ø 4$EXH: ø 424VDCAucun connecteur de câble0,1 MPa

318.18 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 4[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[0 à 5VDC] Type de source de tension 0 à 5VDCSupport de type plat0.001 à 0.1MPa-Pour unité simpleSUP. : ø4OUT: ø 4$EXH: ø 424VDCType droit 3m0,1 MPa

318.18 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 4[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[0 à 5VDC] Type de source de tension 0 à 5VDCSupport en L0.001 à 0.1MPa-Pour unité simpleSUP. : ø4OUT: ø 4$EXH: ø 424VDCType à angle droit 2m0,1 MPa

297.85 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 4[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[0 à 5VDC] Type de source de tension 0 à 5VDCSupport en L0.001 à 0.1MPa-Pour unité simpleSUP. : ø4OUT: ø 4$EXH: ø 424VDCAucun connecteur de câble0,1 MPa

318.18 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 4[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[0 à 5VDC] Type de source de tension 0 à 5VDCSupport en L0.001 à 0.1MPa-Pour unité simpleSUP. : ø4OUT: ø 4$EXH: ø 424VDCType droit 3m0,1 MPa

315.74 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 4[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[0 à 5VDC] Type de source de tension 0 à 5VDCAucun0.001 à 0.1MPa-Pour unité simpleSUP. : ø4OUT: ø 4$EXH: ø 424VDCType à angle droit 2m0,1 MPa

315.74 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 6[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[0 à 5VDC] Type de source de tension 0 à 5VDCAucun0.001 à 0.1MPa-Pour collecteurSUP. : ø6OUT: ø 4$EXH: ø 624VDCType à angle droit 2m0,1 MPa

295.44 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 6[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[0 à 5VDC] Type de source de tension 0 à 5VDCAucun0.001 à 0.1MPa-Pour collecteurSUP. : ø6OUT: ø 4$EXH: ø 624VDCAucun connecteur de câble0,1 MPa

315.74 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 6[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[0 à 5VDC] Type de source de tension 0 à 5VDCAucun0.001 à 0.1MPa-Pour collecteurSUP. : ø6OUT: ø 4$EXH: ø 624VDCType droit 3m0,1 MPa

295.44 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 4[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[0 à 5VDC] Type de source de tension 0 à 5VDCAucun0.001 à 0.1MPa-Pour unité simpleSUP. : ø4OUT: ø 4$EXH: ø 424VDCAucun connecteur de câble0,1 MPa

315.61 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 4[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[0 à 5VDC] Type de source de tension 0 à 5VDCAucun0.001 à 0.1MPa-Pour unité simpleSUP. : ø4OUT: ø 4$EXH: ø 424VDCType droit 3m0,1 MPa

318.18 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (pouce)ø 5/32[Simple effet] Simple pression (pouce)ø 5/32[Non fourni] N/A[0 à 5VDC] Type de source de tension 0 à 5VDCSupport de type plat0.001 à 0.1MPa-Pour unité simpleSUP: ø 5/32OUT: ø 5/32$EXH: ø 5/3224VDCType à angle droit 2m0,1 MPa

318.18 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (pouce)ø 5/32[Simple effet] Simple pression (pouce)ø 5/32[Non fourni] N/A[0 à 5VDC] Type de source de tension 0 à 5VDCSupport de type plat0.001 à 0.1MPa-Pour unité simpleSUP: ø 5/32OUT: ø 5/32$EXH: ø 5/3224VDCType droit 3m0,1 MPa

315.74 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (pouce)ø 5/32[Simple effet] Simple pression (pouce)ø 5/32[Non fourni] N/A[0 à 5VDC] Type de source de tension 0 à 5VDCAucun0.001 à 0.1MPa-Pour unité simpleSUP: ø 5/32OUT: ø 5/32$EXH: ø 5/3224VDCType à angle droit 2m0,1 MPa

318.18 €

1 4 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 4[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[0 à 10VDC] Type de source de tension 0 à 10VDCFixation de type plat0.001 à 0.1MPa-Pour unité simpleSUP. : ø4SORTIE : ø4$ÉCHAP. : ø424VDCType à angle droit 2m0.1MPa

297.85 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 4[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[0 à 10VDC] Type de source de tension 0 à 10VDCFixation de type plat0.001 à 0.1MPa-Pour unité simpleSUP. : ø4SORTIE : ø4$ÉCHAP. : ø424VDCAucun connecteur de câble0.1MPa

318.18 €

1 4 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 4[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[0 à 10VDC] Type de source de tension 0 à 10VDCFixation de type plat0.001 à 0.1MPa-Pour unité simpleSUP. : ø4SORTIE : ø4$ÉCHAP. : ø424VDCType droit 3m0.1MPa

318.06 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 4[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[0 à 10VDC] Type de source de tension 0 à 10VDCSupport en L0.001 à 0.1MPa-Pour unité simpleSUP. : ø4OUT: ø 4$EXH: ø 424VDCType à angle droit 2m0,1 MPa

297.74 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 4[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[0 à 10VDC] Type de source de tension 0 à 10VDCSupport en L0.001 à 0.1MPa-Pour unité simpleSUP. : ø4OUT: ø 4$EXH: ø 424VDCAucun connecteur de câble0,1 MPa

318.06 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 4[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[0 à 10VDC] Type de source de tension 0 à 10VDCSupport en L0.001 à 0.1MPa-Pour unité simpleSUP. : ø4OUT: ø 4$EXH: ø 424VDCType droit 3m0,1 MPa

315.74 €

1 4 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 4[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[0 à 10VDC] Type de source de tension 0 à 10VDCAucun0.001 à 0.1MPa-Pour unité simpleSUP. : ø4SORTIE : ø4$ÉCHAP. : ø424VDCType à angle droit 2m0.1MPa

315.74 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 6[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[0 à 10VDC] Type de source de tension 0 à 10VDCAucun0.001 à 0.1MPa-Pour collecteurSUP. : ø6OUT: ø 4$EXH: ø 624VDCType à angle droit 2m0,1 MPa

295.44 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 6[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[0 à 10VDC] Type de source de tension 0 à 10VDCAucun0.001 à 0.1MPa-Pour collecteurSUP. : ø6SORTIE : ø4$ÉCHAP. : ø624VDCAucun connecteur de câble0.1MPa

315.74 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 6[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[0 à 10VDC] Type de source de tension 0 à 10VDCAucun0.001 à 0.1MPa-Pour collecteurSUP. : ø6OUT: ø 4$EXH: ø 624VDCType droit 3m0,1 MPa

295.44 €

1 4 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 4[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[0 à 10VDC] Type de source de tension 0 à 10VDCAucun0.001 à 0.1MPa-Pour unité simpleSUP. : ø4SORTIE : ø4$ÉCHAP. : ø424VDCAucun connecteur de câble0.1MPa

315.61 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (mm)ø 4[Simple effet] Simple pression (mm)ø 4[Non fourni] N/A[0 à 10VDC] Type de source de tension 0 à 10VDCAucun0.001 à 0.1MPa-Pour unité simpleSUP. : ø4OUT: ø 4$EXH: ø 424VDCType droit 3m0,1 MPa

318.06 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (pouce)ø 5/32[Simple effet] Simple pression (pouce)ø 5/32[Non fourni] N/A[0 à 10VDC] Type de source de tension 0 à 10VDCSupport de type plat0.001 à 0.1MPa-Pour unité simpleSUP: ø 5/32OUT: ø 5/32$EXH: ø 5/3224VDCType à angle droit 2m0,1 MPa

297.74 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (pouce)ø 5/32[Simple effet] Simple pression (pouce)ø 5/32[Non fourni] N/A[0 à 10VDC] Type de source de tension 0 à 10VDCSupport de type plat0.001 à 0.1MPa-Pour unité simpleSUP: ø 5/32OUT: ø 5/32$EXH: ø 5/3224VDCAucun connecteur de câble0,1 MPa

318.06 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (pouce)ø 5/32[Simple effet] Simple pression (pouce)ø 5/32[Non fourni] N/A[0 à 10VDC] Type de source de tension 0 à 10VDCSupport de type plat0.001 à 0.1MPa-Pour unité simpleSUP: ø 5/32OUT: ø 5/32$EXH: ø 5/3224VDCType droit 3m0,1 MPa

318.06 €

1 26 jours RégulateurÉlectropneumatiqueAirType à accouplement à simple pressionStandard[Fourni] DisponibleNA[Simple effet] Simple pression (pouce)ø 5/32[Simple effet] Simple pression (pouce)ø 5/32[Non fourni] N/A[0 à 10VDC] Type de source de tension 0 à 10VDCSupport en L0.001 à 0.1MPa-Pour unité simpleSUP: ø 5/32OUT: ø 5/32$EXH: ø 5/3224VDCType à angle droit 2m0,1 MPa

Loading...

Assistance technique