An end plate / separating plate for Z series.
[Features]
· Standard model and roof type.
· The standard range for the Z-series offers a solution for conductor wires with a cross-section of 0.05 to 35 mm2.
When using ATEX certified components for applications which will be carried out in areas where there is potential hazard, the mounting procedure and accessory rating data in the technology record must be taken into consideration.
La liste produit peut être filtrée à l'aide des sélections figurant sous le nom d'article spécification.