• Avis de Maintenance Préventive : Ce site sera indisponible en raison de la maintenance préventive de 0:00 à 16:00 (CET) 25/2/2018. Nous nous excusons pour le désagrément.

OA Chair (with Synchro Mechanics / Arms)

OA Chair (with Synchro Mechanics / Arms)

Office chair with flexible synchro mechanics and arms which make responses in accordance with the movement of people

[Features]
· Reduces fatigue because it can be changed to correspond with posture.
· Equipped with a flexible synchronized locking function that changes while the angles of the seat and the back are linked 1:2 in line with the natural weight shifting involved in everything from performing official duties to taking breaks.
· Plywood that produces formaldehyde is not used.
· We use molded urethanes of different hardnesses based on a chlorofluorocarbon-free foaming process that are not prone to cause collapse of the seat surface shape.
· A recyclable urethane cushion is employed for the back cushion.
· You can use this product for a long time without causing environmental problems because the parts are easy to distinguish and replace.
· The fabric can be replaced with vinyl leather (can be ordered for one or more unit).

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Référence pièce
SNC-079BL
SNC-079LGY
Référence piècePrix unitaire standardRemise sur volumeNombre de jours d'expédition?Color Features Size (W x D x H)
(mm)
Specifications Material

406.47 €

43 jours BlueFormaldehyde-reduced product570x610x820 to 920Tolerated Load - Seat: 100 kg, with Gas Pressure Lifting System, Synchro-Locking Function, ArmsUpholstery: Cloth (Polyester), Main Components: Polypropylene / Nylon, Casters: Nylon

406.47 €

43 jours Light GrayFormaldehyde-reduced product570x610x820 to 920Tolerated Load - Seat: 100 kg, with Gas Pressure Lifting System, Synchro-Locking Function, ArmsUpholstery: Cloth (Polyester), Main Components: Polypropylene / Nylon, Casters: Nylon

Loading...

  1. 1

Autres produits de cette catégorie

Les clients qui ont consulté cet article ont également consulté

Assistance technique