• En raison du typhon au Japon / Tokyo, des retards de livraison peuvent survenir pour certains produits. Nous nous excusons pour tout inconvénient et vous remercions de votre compréhension.
  • Pour des raisons techniques, un paiement par carte de crédit n'est temporairement pas possible. Nous nous excusons pour tout inconvénient que ceci pourrait vous causer.

Scie cloche bi-métal HSS, type à pénétration

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Référence pièce
HBMS2-15
HBMS2-16
HBMS2-17
HBMS2-18
HBMS2-19
HBMS2-20
HBMS2-21
HBMS2-22
HBMS2-23
HBMS2-24
HBMS2-25
HBMS2-26
HBMS2-27
HBMS2-28
HBMS2-29
HBMS2-30
HBMS2-31
HBMS2-32
HBMS2-33
HBMS2-34
HBMS2-35
HBMS2-36
HBMS2-37
HBMS2-38
HBMS2-39
HBMS2-40
HBMS2-42
HBMS2-51
HBMS2-53
Référence piècePrix unitaire standardRemise sur volumeNombre de jours d'expédition?blade diameter
(mm)
shank diameter
(mm)
Overall Length
(mm)
Effective length
(mm)
Compatible Equipment

19.80 €

Disponible 5 jours 156.38024Electric Drill / Cordless Electric Drill / Impact Screwdriver * Can be installed on Three-Claw Chuck

20.78 €

5 jours 166.38024Electric Drill / Cordless Electric Drill / Impact Screwdriver * Can be installed on Three-Claw Chuck

20.80 €

5 jours 176.38024Electric Drill / Cordless Electric Drill / Impact Screwdriver * Can be installed on Three-Claw Chuck

20.81 €

5 jours 186.38024Electric Drill / Cordless Electric Drill / Impact Screwdriver * Can be installed on Three-Claw Chuck

20.82 €

5 jours 196.38024Electric Drill / Cordless Electric Drill / Impact Screwdriver * Can be installed on Three-Claw Chuck

22.79 €

5 jours 206.38024Electric Drill / Cordless Electric Drill / Impact Screwdriver * Can be installed on Three-Claw Chuck

22.97 €

5 jours 21810438Electric Drill / Cordless Electric Drill * Can be installed on Three-Claw Chuck

22.98 €

5 jours 22810438Electric Drill / Cordless Electric Drill * Can be installed on Three-Claw Chuck

22.99 €

5 jours 23810438Electric Drill / Cordless Electric Drill * Can be installed on Three-Claw Chuck

23.00 €

5 jours 24810438Electric Drill / Cordless Electric Drill * Can be installed on Three-Claw Chuck

26.70 €

Disponible 5 jours 25810438Electric Drill / Cordless Electric Drill * Can be installed on Three-Claw Chuck

26.72 €

Disponible 5 jours 26810438Electric Drill / Cordless Electric Drill * Can be installed on Three-Claw Chuck

26.74 €

Disponible 5 jours 27810438Electric Drill / Cordless Electric Drill * Can be installed on Three-Claw Chuck

26.75 €

Disponible 5 jours 28810438Electric Drill / Cordless Electric Drill * Can be installed on Three-Claw Chuck

26.77 €

Disponible 5 jours 29810438Electric Drill / Cordless Electric Drill * Can be installed on Three-Claw Chuck

29.72 €

5 jours 30810438Electric Drill / Cordless Electric Drill * Can be installed on Three-Claw Chuck

29.78 €

5 jours 31810438Electric Drill / Cordless Electric Drill * Can be installed on Three-Claw Chuck

29.80 €

5 jours 32810438Electric Drill / Cordless Electric Drill * Can be installed on Three-Claw Chuck

29.81 €

5 jours 33810438Electric Drill / Cordless Electric Drill * Can be installed on Three-Claw Chuck

30.92 €

3 jours 34810438Electric Drill / Cordless Electric Drill * Can be installed on Three-Claw Chuck

34.58 €

5 jours 35810438Electric Drill / Cordless Electric Drill * Can be installed on Three-Claw Chuck

35.69 €

3 jours 36810438Electric Drill / Cordless Electric Drill * Can be installed on Three-Claw Chuck

34.61 €

5 jours 37810438Electric Drill / Cordless Electric Drill * Can be installed on Three-Claw Chuck

34.63 €

Disponible 5 jours 38810438Electric Drill / Cordless Electric Drill * Can be installed on Three-Claw Chuck

34.65 €

5 jours 39810438Electric Drill / Cordless Electric Drill * Can be installed on Three-Claw Chuck

39.63 €

5 jours 40810438Electric Drill / Cordless Electric Drill * Can be installed on Three-Claw Chuck

39.67 €

5 jours 42810438Electric Drill / Cordless Electric Drill * Can be installed on Three-Claw Chuck

50.23 €

Disponible 5 jours 51810438Electric Drill / Cordless Electric Drill * Can be installed on Three-Claw Chuck

50.29 €

Disponible 5 jours 53810438Electric Drill / Cordless Electric Drill * Can be installed on Three-Claw Chuck

Loading...

  1. 1

Informations de base

Product Type Bimetal Hole Saw Number of flutes(Number of blades / Inch) 4–6 Applicable Plate Thickness(mm) 3.2
Drill Diameter(mm) 6 Application Steel Sheet, Cast Iron, Stainless Steel Sheet, Aluminum Plate, Steel Pipe, PVC, and More

Autres produits de cette catégorie

Les clients qui ont consulté cet article ont également consulté

Assistance technique