Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
Référence pièce | Prix unitaire standard | Remise sur volume | Nombre de jours d'expédition? | Product Type (mm) | Blade Tip Diameter (mm) | Overall length (mm) | Specifications | Blade Width (mm) | Number of flutes (sheet) | Compatible Shank Assembly | Application | Application 2 | Compatible Material | Compatible Electric Motor |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.72 € | Disponible | 6 jours | Metal Baller 350LT | 12 | - | - | 3 | 4 | MBLTSK2/MBLTSK3 | The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness. | Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings | Metal | Dedicated magnetic drilling machine for Locktech (MB-LT40) *A shank (sold separately) is required for magnetic drilling machine, upright drilling machine, radial drilling machine, lathe, face mill machine, etc. | |
58.72 € | Disponible | 6 jours | Metal Baller 350LT | 13 | - | - | 3.1 | 4 | MBLTSK2/MBLTSK3 | The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness. | Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings | Metal | Dedicated magnetic drilling machine for Locktech (MB-LT40) *A shank (sold separately) is required for magnetic drilling machine, upright drilling machine, radial drilling machine, lathe, face mill machine, etc. | |
58.72 € | Disponible | 6 jours | Metal Baller 350LT | 14 | - | - | 3.2 | 6 | MBLTSK2/MBLTSK3 | The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness. | Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings | Metal | Dedicated magnetic drilling machine for Locktech (MB-LT40) *A shank (sold separately) is required for magnetic drilling machine, upright drilling machine, radial drilling machine, lathe, face mill machine, etc. | |
58.72 € | Disponible | 6 jours | Metal Baller 350LT | 15 | - | - | 3.7 | 6 | MBLTSK2/MBLTSK3 | The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness. | Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings | Metal | Dedicated magnetic drilling machine for Locktech (MB-LT40) *A shank (sold separately) is required for magnetic drilling machine, upright drilling machine, radial drilling machine, lathe, face mill machine, etc. | |
58.72 € | Disponible | 6 jours | Metal Baller 350LT | 16 | - | - | 3.9 | 6 | MBLTSK2/MBLTSK3 | The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness. | Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings | Metal | Dedicated magnetic drilling machine for Locktech (MB-LT40) *A shank (sold separately) is required for magnetic drilling machine, upright drilling machine, radial drilling machine, lathe, face mill machine, etc. | |
58.72 € | Disponible | 6 jours | Metal Baller 350LT | 17 | - | - | 3.9 | 6 | MBLTSK2/MBLTSK3 | The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness. | Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings | Metal | Dedicated magnetic drilling machine for Locktech (MB-LT40) *A shank (sold separately) is required for magnetic drilling machine, upright drilling machine, radial drilling machine, lathe, face mill machine, etc. | |
58.72 € | Disponible | 6 jours | Metal Baller 350LT | 18 | - | - | 3.9 | 6 | MBLTSK2/MBLTSK3 | The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness. | Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings | Metal | Dedicated magnetic drilling machine for Locktech (MB-LT40) *A shank (sold separately) is required for magnetic drilling machine, upright drilling machine, radial drilling machine, lathe, face mill machine, etc. | |
58.72 € | Disponible | 6 jours | Metal Baller 350LT | 19 | - | - | 3.9 | 6 | MBLTSK2/MBLTSK3 | The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness. | Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings | Metal | Dedicated magnetic drilling machine for Locktech (MB-LT40) *A shank (sold separately) is required for magnetic drilling machine, upright drilling machine, radial drilling machine, lathe, face mill machine, etc. | |
58.72 € | Disponible | 6 jours | Metal Baller 350LT | 20 | - | - | 3.9 | 6 | MBLTSK2/MBLTSK3 | The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness. | Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings | Metal | Dedicated magnetic drilling machine for Locktech (MB-LT40) *A shank (sold separately) is required for magnetic drilling machine, upright drilling machine, radial drilling machine, lathe, face mill machine, etc. | |
58.72 € | Disponible | 6 jours | Metal Baller 350LT | 21 | - | - | 3.9 | 6 | MBLTSK2/MBLTSK3 | The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness. | Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings | Metal | Dedicated magnetic drilling machine for Locktech (MB-LT40) *A shank (sold separately) is required for magnetic drilling machine, upright drilling machine, radial drilling machine, lathe, face mill machine, etc. | |
58.72 € | Disponible | 6 jours | Metal Baller 350LT | 22 | - | - | 3.9 | 6 | MBLTSK2/MBLTSK3 | The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness. | Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings | Metal | Dedicated magnetic drilling machine for Locktech (MB-LT40) *A shank (sold separately) is required for magnetic drilling machine, upright drilling machine, radial drilling machine, lathe, face mill machine, etc. | |
58.72 € | Disponible | 6 jours | Metal Baller 350LT | 23 | - | - | 3.9 | 6 | MBLTSK2/MBLTSK3 | The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness. | Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings | Metal | Dedicated magnetic drilling machine for Locktech (MB-LT40) *A shank (sold separately) is required for magnetic drilling machine, upright drilling machine, radial drilling machine, lathe, face mill machine, etc. | |
58.72 € | Disponible | 6 jours | Metal Baller 350LT | 24 | - | - | 3.9 | 6 | MBLTSK2/MBLTSK3 | The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness. | Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings | Metal | Dedicated magnetic drilling machine for Locktech (MB-LT40) *A shank (sold separately) is required for magnetic drilling machine, upright drilling machine, radial drilling machine, lathe, face mill machine, etc. | |
58.72 € | Disponible | 6 jours | Metal Baller 350LT | 25 | - | - | 3.9 | 6 | MBLTSK2/MBLTSK3 | The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness. | Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings | Metal | Dedicated magnetic drilling machine for Locktech (MB-LT40) *A shank (sold separately) is required for magnetic drilling machine, upright drilling machine, radial drilling machine, lathe, face mill machine, etc. | |
59.42 € | Disponible | 6 jours | Metal Baller 350LT | 26 | - | - | 3.9 | 6 | MBLTSK2/MBLTSK3 | The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness. | Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings | Metal | Dedicated magnetic drilling machine for Locktech (MB-LT40) *A shank (sold separately) is required for magnetic drilling machine, upright drilling machine, radial drilling machine, lathe, face mill machine, etc. | |
59.42 € | Disponible | 6 jours | Metal Baller 350LT | 27 | - | - | 3.9 | 6 | MBLTSK2/MBLTSK3 | The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness. | Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings | Metal | Dedicated magnetic drilling machine for Locktech (MB-LT40) *A shank (sold separately) is required for magnetic drilling machine, upright drilling machine, radial drilling machine, lathe, face mill machine, etc. | |
59.42 € | Disponible | 6 jours | Metal Baller 350LT | 28 | - | - | 3.9 | 6 | MBLTSK2/MBLTSK3 | The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness. | Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings | Metal | Dedicated magnetic drilling machine for Locktech (MB-LT40) *A shank (sold separately) is required for magnetic drilling machine, upright drilling machine, radial drilling machine, lathe, face mill machine, etc. | |
59.42 € | Disponible | 6 jours | Metal Baller 350LT | 29 | - | - | 3.9 | 6 | MBLTSK2/MBLTSK3 | The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness. | Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings | Metal | Dedicated magnetic drilling machine for Locktech (MB-LT40) *A shank (sold separately) is required for magnetic drilling machine, upright drilling machine, radial drilling machine, lathe, face mill machine, etc. | |
59.42 € | Disponible | 6 jours | Metal Baller 350LT | 30 | - | - | 3.9 | 6 | MBLTSK2/MBLTSK3 | The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness. | Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings | Metal | Dedicated magnetic drilling machine for Locktech (MB-LT40) *A shank (sold separately) is required for magnetic drilling machine, upright drilling machine, radial drilling machine, lathe, face mill machine, etc. | |
65.72 € | Disponible | 6 jours | Metal Baller 350LT | 31 | - | - | 3.9 | 6 | MBLTSK2/MBLTSK3 | The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness. | Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings | Metal | Dedicated magnetic drilling machine for Locktech (MB-LT40) *A shank (sold separately) is required for magnetic drilling machine, upright drilling machine, radial drilling machine, lathe, face mill machine, etc. | |
65.72 € | Disponible | 6 jours | Metal Baller 350LT | 32 | - | - | 3.9 | 6 | MBLTSK2/MBLTSK3 | The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness. | Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings | Metal | Dedicated magnetic drilling machine for Locktech (MB-LT40) *A shank (sold separately) is required for magnetic drilling machine, upright drilling machine, radial drilling machine, lathe, face mill machine, etc. | |
65.72 € | Disponible | 6 jours | Metal Baller 350LT | 33 | - | - | 3.9 | 6 | MBLTSK2/MBLTSK3 | The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness. | Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings | Metal | Dedicated magnetic drilling machine for Locktech (MB-LT40) *A shank (sold separately) is required for magnetic drilling machine, upright drilling machine, radial drilling machine, lathe, face mill machine, etc. | |
65.72 € | Disponible | 6 jours | Metal Baller 350LT | 34 | - | - | 3.9 | 6 | MBLTSK2/MBLTSK3 | The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness. | Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings | Metal | Dedicated magnetic drilling machine for Locktech (MB-LT40) *A shank (sold separately) is required for magnetic drilling machine, upright drilling machine, radial drilling machine, lathe, face mill machine, etc. | |
65.72 € | Disponible | 6 jours | Metal Baller 350LT | 35 | - | - | 3.9 | 6 | MBLTSK2/MBLTSK3 | The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness. | Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings | Metal | Dedicated magnetic drilling machine for Locktech (MB-LT40) *A shank (sold separately) is required for magnetic drilling machine, upright drilling machine, radial drilling machine, lathe, face mill machine, etc. | |
74.11 € | Disponible | 6 jours | Metal Baller 350LT | 36 | - | - | 3.9 | 6 | MBLTSK3 | The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness. | Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings | Metal | Dedicated magnetic drilling machine for Locktech (MB-LT40) *A shank (sold separately) is required for magnetic drilling machine, upright drilling machine, radial drilling machine, lathe, face mill machine, etc. | |
74.11 € | Disponible | 6 jours | Metal Baller 350LT | 37 | - | - | 3.9 | 6 | MBLTSK3 | The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness. | Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings | Metal | Dedicated magnetic drilling machine for Locktech (MB-LT40) *A shank (sold separately) is required for magnetic drilling machine, upright drilling machine, radial drilling machine, lathe, face mill machine, etc. | |
74.11 € | Disponible | 6 jours | Metal Baller 350LT | 38 | - | - | 3.9 | 6 | MBLTSK3 | The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness. | Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings | Metal | Dedicated magnetic drilling machine for Locktech (MB-LT40) *A shank (sold separately) is required for magnetic drilling machine, upright drilling machine, radial drilling machine, lathe, face mill machine, etc. | |
74.11 € | Disponible | 6 jours | Metal Baller 350LT | 39 | - | - | 3.9 | 6 | MBLTSK3 | The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness. | Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings | Metal | Dedicated magnetic drilling machine for Locktech (MB-LT40) *A shank (sold separately) is required for magnetic drilling machine, upright drilling machine, radial drilling machine, lathe, face mill machine, etc. | |
74.11 € | Disponible | 6 jours | Metal Baller 350LT | 40 | - | - | 3.9 | 8 | MBLTSK3 | The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness. | Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings | Metal | Dedicated magnetic drilling machine for Locktech (MB-LT40) *A shank (sold separately) is required for magnetic drilling machine, upright drilling machine, radial drilling machine, lathe, face mill machine, etc. | |
58.72 € | Disponible | 6 jours | Metal Baller 350LT | 14.5 | - | - | 3.4 | 6 | MBLTSK2/MBLTSK3 | The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness. | Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings | Metal | Dedicated magnetic drilling machine for Locktech (MB-LT40) *A shank (sold separately) is required for magnetic drilling machine, upright drilling machine, radial drilling machine, lathe, face mill machine, etc. | |
58.72 € | Disponible | 6 jours | Metal Baller 350LT | 17.5 | - | - | 3.9 | 6 | MBLTSK2/MBLTSK3 | The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness. | Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings | Metal | Dedicated magnetic drilling machine for Locktech (MB-LT40) *A shank (sold separately) is required for magnetic drilling machine, upright drilling machine, radial drilling machine, lathe, face mill machine, etc. | |
58.72 € | Disponible | 6 jours | Metal Baller 350LT | 21.5 | - | - | 3.9 | 6 | MBLTSK2/MBLTSK3 | The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness. | Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings | Metal | Dedicated magnetic drilling machine for Locktech (MB-LT40) *A shank (sold separately) is required for magnetic drilling machine, upright drilling machine, radial drilling machine, lathe, face mill machine, etc. | |
58.72 € | Disponible | 6 jours | Metal Baller 350LT | 22.5 | - | - | 3.9 | 6 | MBLTSK2/MBLTSK3 | The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness. | Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings | Metal | Dedicated magnetic drilling machine for Locktech (MB-LT40) *A shank (sold separately) is required for magnetic drilling machine, upright drilling machine, radial drilling machine, lathe, face mill machine, etc. | |
58.72 € | Disponible | 6 jours | Metal Baller 350LT | 23.5 | - | - | 3.9 | 6 | MBLTSK2/MBLTSK3 | The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness. | Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings | Metal | Dedicated magnetic drilling machine for Locktech (MB-LT40) *A shank (sold separately) is required for magnetic drilling machine, upright drilling machine, radial drilling machine, lathe, face mill machine, etc. | |
58.72 € | Disponible | 6 jours | Metal Baller 350LT | 24.5 | - | - | 3.9 | 6 | MBLTSK2/MBLTSK3 | The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness. | Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings | Metal | Dedicated magnetic drilling machine for Locktech (MB-LT40) *A shank (sold separately) is required for magnetic drilling machine, upright drilling machine, radial drilling machine, lathe, face mill machine, etc. | |
58.72 € | Disponible | 6 jours | Metal Baller 350LT | 25.5 | - | - | 3.9 | 6 | MBLTSK2/MBLTSK3 | The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness. | Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings | Metal | Dedicated magnetic drilling machine for Locktech (MB-LT40) *A shank (sold separately) is required for magnetic drilling machine, upright drilling machine, radial drilling machine, lathe, face mill machine, etc. | |
59.42 € | Disponible | 6 jours | Metal Baller 350LT | 26.5 | - | - | 3.9 | 6 | MBLTSK2/MBLTSK3 | The product is for drilling steel sheets, shaped steel, stainless steel sheet, cast iron, etc., up to 35 mm thickness. | Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings | Metal | Dedicated magnetic drilling machine for Locktech (MB-LT40) *A shank (sold separately) is required for magnetic drilling machine, upright drilling machine, radial drilling machine, lathe, face mill machine, etc. | |
18.15 € | Disponible | 6 jours | Adapter (Component) | - | - | For 250/350/500 | - | - | - | - | - | - | - | |
19.07 € | 6 jours | Adapter Set | - | - | For DLMB/350/500 | - | - | - | - | - | - | - | ||
20.82 € | Disponible | 6 jours | Center Pin (With carbide) | 6 | 90 | For MB350LTΦ12/13 | - | - | - | - | - | - | - | |
4.28 € | Disponible | 6 jours | Spacer (part) | - | - | MBLT8/MBLTS Adapter Shared | - | - | - | - | - | - | - | |
18.15 € | Disponible | 6 jours | Adapter (Component) | - | - | For MB-A | - | - | - | - | - | - | - | |
19.07 € | 6 jours | Adapter Set | - | - | For DLMB-A | - | - | - | - | - | - | - | ||
95.83 € | Disponible | 6 jours | Shank assembly | - | - | For 12 to 35 mm | - | - | - | - | - | - | - | |
95.83 € | Disponible | 6 jours | Shank assembly | - | - | For 12 to 40 mm | - | - | - | - | - | - | - |
Loading...
Aidez-nous à améliorer notre site.
Donnez-nous votre avis sur le catalogue en ligne MISUMI.
Merci pour votre coopération.
Veuillez s'il vous plaît utiliser le formulaire si vous souhaitez obtenir une réponse rapide de notre part.