• En raison du typhon au Japon / Tokyo, des retards de livraison peuvent survenir pour certains produits. Nous nous excusons pour tout inconvénient et vous remercions de votre compréhension.
  • Pour des raisons techniques, un paiement par carte de crédit n'est temporairement pas possible. Nous nous excusons pour tout inconvénient que ceci pourrait vous causer.

Bloc butoir aimanté

Bloc butoir aimanté

Prevents the workpiece from moving and holds it in a fixed position during clamping, enabling stable adsorption. Can also be easily mounted on horizontal type MC jig heads or blocks .

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Référence pièce
M1-S
M2-S
M3-S
M4-S
M5-S
M6-S
M7-S
M8-S
M9-S
Référence piècePrix unitaire standardRemise sur volumeNombre de jours d'expédition?A
(mm)
B
(mm)
Type Features Mass
(g)
Load resistance Details Type

39.55 €

7 jours 3016.7StandardThis magnetized step block prevents the workpiece from moving and holds it in a fixed position during clamping, enabling stable adsorption. Also designed for use with horizontal MC jig beds or blocks.10013,210Standard

52.02 €

7 jours 4526.8StandardThis magnetized step block prevents the workpiece from moving and holds it in a fixed position during clamping, enabling stable adsorption. Also designed for use with horizontal MC jig beds or blocks.23021,000Standard

103.15 €

5 jours 9757.2StandardThis magnetized step block prevents the workpiece from moving and holds it in a fixed position during clamping, enabling stable adsorption. Also designed for use with horizontal MC jig beds or blocks.80046,200Standard

86.70 €

7 jours 5934.9MediumThis magnetized step block prevents the workpiece from moving and holds it in a fixed position during clamping, enabling stable adsorption. Also designed for use with horizontal MC jig beds or blocks.51041,650Medium

93.57 €

7 jours 9757.2MediumThis magnetized step block prevents the workpiece from moving and holds it in a fixed position during clamping, enabling stable adsorption. Also designed for use with horizontal MC jig beds or blocks.118069,400Medium

138.32 €

7 jours 13980.1MediumThis magnetized step block prevents the workpiece from moving and holds it in a fixed position during clamping, enabling stable adsorption. Also designed for use with horizontal MC jig beds or blocks.255099,000Medium

114.44 €

7 jours 5934.9HeavyThis magnetized step block prevents the workpiece from moving and holds it in a fixed position during clamping, enabling stable adsorption. Also designed for use with horizontal MC jig beds or blocks.66055,500Heavy

137.25 €

7 jours 9757.2HeavyThis magnetized step block prevents the workpiece from moving and holds it in a fixed position during clamping, enabling stable adsorption. Also designed for use with horizontal MC jig beds or blocks.159092,600Heavy

214.63 €

7 jours 13980.9HeavyThis magnetized step block prevents the workpiece from moving and holds it in a fixed position during clamping, enabling stable adsorption. Also designed for use with horizontal MC jig beds or blocks.3350132,500Heavy

Loading...

  1. 1

Autres produits de cette catégorie

Les clients qui ont consulté cet article ont également consulté

Assistance technique