• Nous vous informons qu’en raison du Corona virus, notre production présente en chine a été transférée sur un autre site depuis le 29 janvier 2020. De ce fait, les délais de livraison peuvent être plus importants pour une partie de nos produits.

Ciseau fin

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Référence pièce
CS-240A
CS-240V
Référence piècePrix unitaire standardRemise sur volumeNombre de jours d'expédition?Application Function Function 2 Function 3 Function 4 Specifications Specification 2 Material Notes Notes 2 Notes 3

21.50 €

5 jours For cutting sheet metal and thin plate, chipping and grinding operations.The soft grip absorbs impact to the hands.Excellent solvent and wear resistance due to use of chromium vanadium and boron steel.The cutting edge can be used for a long time because it can be sharpened by magnets etc.Improved usability, with side blade.Soft GripHead with FlangeChrome Vanadium / Boron steelWear protective gear including a helmet, protective glasses, leather gloves, and/or safety shoes depending on details of the operation of use. Check for cracks, warping, or other abnormalities on the main body and use safely.Do not use by inserting it into the main body, etc.Do not apply excessive impact or force. The product may break. Do not use the product except for the intended applications.

21.52 €

5 jours Tile repair work, shaving/peeling work.The soft grip absorbs impact to the hands.Excellent solvent and wear resistance due to use of chromium vanadium and boron steel.The cutting edge can be used for a long time because it can be sharpened by magnets etc.It has the perfect angle for peeling work.Soft GripHead with FlangeChrome Vanadium / Boron steelWear protective gear including a helmet, protective glasses, leather gloves, and/or safety shoes depending on details of the operation of use. Check for cracks, warping, or other abnormalities on the main body and use safely.Do not use by inserting it into the main body, etc.Do not apply excessive impact or force. The product may break. Do not use the product except for the intended applications.

Loading...

  1. 1

Informations de base

Blade Width(mm) 25 Overall Length(mm) 240

Autres produits de cette catégorie

Assistance technique