• Avis de Maintenance Préventive : Ce site sera indisponible en raison de la maintenance préventive de 3:00 à 5:00 (CEST) 15/7/2018. Nous nous excusons pour le désagrément.

Système mural perforé

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Référence pièce
PO-301LN
PO-302LN
PO-303LN
PO-451LN
PO-452LN
PO-453LN
PO-601HN
PO-601LN
PO-602HN
PO-602LN
PO-603HN
PO-603LN
Référence piècePrix unitaire standardRemise sur volumeNombre de jours d'expédition?Frontage
(mm)
Height
(mm)
Set Content Pitch
(mm)
Supplementary explanation Uniform Load Resistance (Panel, per 1 piece)
(kg)
Delivery Status (Finished Product / Assembly Type) Amount Of Content

122.91 €

15 jours 273897Hexagon socket head bolt, M6×12L, Hex wrench, channel support (272L): 2 pcs22.5 (2010 Model)Cannot attach old type 19.5 pitch hook.20Assembly type1 Set (Panel: 1 Unit, Channel Support: 2 pcs)

164.29 €

15 jours 546897Hexagon socket head bolt, M6×12L, Hex wrench, channel support (545L): 2 pcs22.5 (2010 Model)Cannot attach old type 19.5 pitch hook.20Assembly type1 Set (Panel: 2 Units, Channel Support: 2 pcs)

243.11 €

15 jours 819897Hexagon socket head bolt, M6×12L, Hex wrench, channel support (818L): 2 pcs22.5 (2010 Model)Cannot attach old type 19.5 pitch hook.20Assembly type1 Set (Panel: 3 Units, Channel Support: 2 pcs)

151.72 €

15 jours 429897Hexagon socket head bolt, M6×12L, Hex wrench, channel support (428L): 2 pcs22.5 (2010 Model)Cannot attach old type 19.5 pitch hook.20Assembly type1 Set (Panel: 1 Unit, Channel Support: 2 pcs)

206.25 €

15 jours 858897Hexagon socket head bolt, M6×12L, Hex wrench, channel support (857L): 2 pcs22.5 (2010 Model)Cannot attach old type 19.5 pitch hook.20Assembly type1 Set (Panel: 2 Units, Channel Support: 2 pcs)

305.39 €

15 jours 1287897Hexagon socket head bolt, M6×12L, Hex wrench, channel support (1286L): 2 pcs22.5 (2010 Model)Cannot attach old type 19.5 pitch hook.20Assembly type1 Set (Panel: 3 Units, Channel Support: 2 pcs)

187.18 €

15 jours 5851443Hexagon socket head bolt, M6×12L, Hex wrench, channel support (584L): 3 pcs22.5 (2010 Model)Cannot attach old type 19.5 pitch hook.20Assembly type1 Set (Panel: 1 Unit, Channel Support: 3 pcs)

124.89 €

15 jours 585897Hexagon socket head bolt, M6×12L, Hex wrench, channel support (584L): 2 pcs22.5 (2010 Model)Cannot attach old type 19.5 pitch hook.20Assembly type1 Set (Panel: 1 Unit, Channel Support: 2 pcs)

368.94 €

15 jours 11701443Hexagon socket head bolt, M6×12L, Hex wrench, channel support (1169L): 3 pcs22.5 (2010 Model)Cannot attach old type 19.5 pitch hook.20Assembly type1 Set (Panel: 2 Units, Channel Support: 3 pcs)

241.84 €

15 jours 1170897Hexagon socket head bolt, M6×12L, Hex wrench, channel support (1169L): 2 pcs22.5 (2010 Model)Cannot attach old type 19.5 pitch hook.20Assembly type1 Set (Panel: 2 Units, Channel Support: 2 pcs)

546.89 €

15 jours 17551443Hexagon socket head bolt, M6×12L, Hex wrench, channel support (1754L): 3 pcs22.5 (2010 Model)Cannot attach old type 19.5 pitch hook.20Assembly type1 Set (Panel: 3 Units, Channel Support: 3 pcs)

368.94 €

15 jours 1755897Hexagon socket head bolt, M6×12L, Hex wrench, channel support (1754L): 2 pcs22.5 (2010 Model)Cannot attach old type 19.5 pitch hook.20Assembly type1 Set (Panel: 3 Units, Channel Support: 2 pcs)

Loading...

  1. 1

Informations de base

Product Type 1 Punching Rack Color Ivory

Autres produits de cette catégorie

Les clients qui ont consulté cet article ont également consulté

Assistance technique