• En raison du typhon au Japon / Tokyo, des retards de livraison peuvent survenir pour certains produits. Nous nous excusons pour tout inconvénient et vous remercions de votre compréhension.
  • Pour des raisons techniques, un paiement par carte de crédit n'est temporairement pas possible. Nous nous excusons pour tout inconvénient que ceci pourrait vous causer.

Ciseau pour rénovation F

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Référence pièce
4977292153522
4977292153539
4977292153546
4977292153553
4977292153560
Référence piècePrix unitaire standardRemise sur volumeNombre de jours d'expédition?Blade Width
(mm)
Width
(mm)
Height
(mm)
Depth
(mm)
Weight
(g)
Application Function Function 2 Material Notes Notes 2 Notes 3

13.31 €

5 jours 103022218220Breaking of blocks and bricks, repairing of tiles, and scraping work.Uses an easy-gripping rubber grip that reduces shocks during impacts.Perfect for stripping work of flooring materials and P tiles, chipping, and paint peeling as well as processing of blocks, bricks, and thin iron plates.S55CDo not use for applications other than indication. Do not insert objects such as pipes when using the product.Wear protective gear including a helmet, protective glasses, leather gloves, and/or safety shoes depending on details of the operation of use.Ensure safe use by confirming that there is no cracking, bending, or other defects on the main body.

13.60 €

5 jours 202822218240Breaking of blocks and bricks, repairing of tiles, and scraping work.Uses an easy-gripping rubber grip that reduces shocks during impacts.Perfect for stripping work of flooring materials and P tiles, chipping, and paint peeling as well as processing of blocks, bricks, and thin iron plates.S55CDo not use for applications other than indication. Do not insert objects such as pipes when using the product.Wear protective gear including a helmet, protective glasses, leather gloves, and/or safety shoes depending on details of the operation of use.Ensure safe use by confirming that there is no cracking, bending, or other defects on the main body.

13.88 €

5 jours 303222218260Breaking of blocks and bricks, repairing of tiles, and scraping work.Uses an easy-gripping rubber grip that reduces shocks during impacts.Perfect for stripping work of flooring materials and P tiles, chipping, and paint peeling as well as processing of blocks, bricks, and thin iron plates.S55CDo not use for applications other than indication. Do not insert objects such as pipes when using the product.Wear protective gear including a helmet, protective glasses, leather gloves, and/or safety shoes depending on details of the operation of use.Ensure safe use by confirming that there is no cracking, bending, or other defects on the main body.

14.17 €

5 jours 404022520280Breaking of blocks and bricks, repairing of tiles, and scraping work.Uses an easy-gripping rubber grip that reduces shocks during impacts.Perfect for stripping work of flooring materials and P tiles, chipping, and paint peeling as well as processing of blocks, bricks, and thin iron plates.S55CDo not use for applications other than indication. Do not insert objects such as pipes when using the product.Wear protective gear including a helmet, protective glasses, leather gloves, and/or safety shoes depending on details of the operation of use.Ensure safe use by confirming that there is no cracking, bending, or other defects on the main body.

15.19 €

5 jours 505023218320Breaking of blocks and bricks, repairing of tiles, and scraping work.Uses an easy-gripping rubber grip that reduces shocks during impacts.Perfect for stripping work of flooring materials and P tiles, chipping, and paint peeling as well as processing of blocks, bricks, and thin iron plates.S55CDo not use for applications other than indication. Do not insert objects such as pipes when using the product.Wear protective gear including a helmet, protective glasses, leather gloves, and/or safety shoes depending on details of the operation of use.Ensure safe use by confirming that there is no cracking, bending, or other defects on the main body.

Loading...

  1. 1

Autres produits de cette catégorie

Assistance technique