• En raison du typhon au Japon / Tokyo, des retards de livraison peuvent survenir pour certains produits. Nous nous excusons pour tout inconvénient et vous remercions de votre compréhension.
  • Pour des raisons techniques, un paiement par carte de crédit n'est temporairement pas possible. Nous nous excusons pour tout inconvénient que ceci pourrait vous causer.

Embout forgé au diamant, lot de 2

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Référence pièce
FGK-01
FGK-02
FGK-03
Référence piècePrix unitaire standardRemise sur volumeNombre de jours d'expédition?Overall Length
(mm)
Application Function 1 Function 2 Function 3 Function 4 Compatible Model Material Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Product Weight
(g)

5.25 €

5 jours 65For screw fastening in carpentry/interior/sheet metal industries.Implements a slim tip shape for a superior fit and ease of use for slim screws, coarse thread, drill screws, etc., and all kinds of screws.A higher than usual height setting strengthens the blade edge against twisting during continuous work.Increased durability during high load work due to the strengthened dimensions of the unique cutting blade.It has a beautiful surface gloss finish from barrel polishing and is finished with plating that is resistant to rust.Compatible with 18 V ImpactSpecial steel.6.3565246.35

6.32 €

5 jours 110For screw fastening in carpentry/interior/sheet metal industries.Implements a slim tip shape for a superior fit and ease of use for slim screws, coarse thread, drill screws, etc., and all kinds of screws.A higher than usual height setting strengthens the blade edge against twisting during continuous work.Increased durability during high load work due to the strengthened dimensions of the unique cutting blade.It has a beautiful surface gloss finish from barrel polishing and is finished with plating that is resistant to rust.Compatible with 18 V ImpactSpecial steel.6.35110486.35

7.97 €

5 jours 150For screw fastening in carpentry/interior/sheet metal industries.Implements a slim tip shape for a superior fit and ease of use for slim screws, coarse thread, drill screws, etc., and all kinds of screws.A higher than usual height setting strengthens the blade edge against twisting during continuous work.Increased durability during high load work due to the strengthened dimensions of the unique cutting blade.It has a beautiful surface gloss finish from barrel polishing and is finished with plating that is resistant to rust.Compatible with 18 V ImpactSpecial steel.6.35150686.35

Loading...

  1. 1

Informations de base

Tip Type Phillips (+) Shank diameter(mm) 6.35 Single Product Set Product Single Item
Tip size / Phillips (+) No.2 Bit Quantity 2 Presence of magnet at the blade tip NA
Whether there is a double-end function Available

Autres produits de cette catégorie

Les clients qui ont consulté cet article ont également consulté

Assistance technique