• Avis de Maintenance Préventive : Ce site sera indisponible en raison de la maintenance préventive de 3:00 à 5:00 (CEST) 15/7/2018. Nous nous excusons pour le désagrément.

Replaceable Blade Type Saw with Sheath 270 Pruning

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Référence pièce
SSY-270S
SSYB-270S
Référence piècePrix unitaire standardRemise sur volumeNombre de jours d'expédition?Product Type Product Specifications Other Product category Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Mass
(g)
Function 1 Function 2 Function 3 Function 4 Function 5 Notes 1 Notes 2 Notes 3

18.64 €

7 jours Single blade sawReplacement Blade Type-Main Body10046030272In the detachable rotary type, replacement of the replaceable blade is easy even without tools.Sharpness is long lasting due to shock quenching of the blade.Because it has an electroless nickel plating, it is rust resistant.Special U-cut teeth set smoothly discharges dust and provides excellent cut quality.As this is a conveniently portable belt holder and can store blades, it is also convenient for storage.Please secure sufficient work space and confirm safety of surroundings.Never use for applications other than indication.When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.

12.22 €

7 jours Other Saws-OptionReplacement Blade40310140In the detachable rotary type, replacement of the replaceable blade is easy even without tools.Sharpness is long lasting due to shock quenching of the blade.Because it has an electroless nickel plating, it is rust resistant.Special U-cut teeth set smoothly discharges dust and provides excellent cut quality.Optimal for cutting and pruning green wood, cutting wood.Please secure sufficient work space and confirm safety of surroundings.Never use for applications other than indication.When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.

Loading...

  1. 1

Informations de base

Material, handle Elastomer Resin Blade Length(mm) 260~289 Blade length(mm) 270
Blade thickness(mm) 1.0 Number of Eyes 8th Sheet Application For pruning work and other cutting work involving live trees/wood materials.
Material SK-5

Autres produits de cette catégorie

Les clients qui ont consulté cet article ont également consulté

Assistance technique