Wooden Handle Folding Saw EX Double Edged

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Référence pièce
EX210-RY
EXB210-RY
Référence piècePrix unitaire standardRemise sur volumeNombre de jours d'expédition?Product Type Product Specifications Material, handle Other Compatible Replacement Blades Compatible Model Product category Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Mass
(g)
Function 1 Function 2 Function 3 Function 4 Function 5 Notes 1 Notes 2 Notes 3

13.55 €

7 jours Single blade sawReplacement Blade TypeWood-Wooden Handle Folding Saw EX Replacement Blade (for Woodwork: 210 mm (EXB210-M), for mincing bamboo: 210 mm (EXB210-T)) / Wooden Handle Folding Saw EX Replacement Blade (for Pruning: 210 mm (EXB210-SE), Double-Bladed Saw 210 mm (EXB210-RY)) / Wooden Handle Folding Saw EX Stainless Steel Replacement Blade (for Woodwork: 210 mm (EXB210S-M), for Mincing Bamboo: 210 mm (EXB210S-T))-Main Body5548018160Processed with rust-resistant electroless nickel plating.Sharpness is achieved by cutting edge impact-hardening and it lasts longer.Very sharp, improved vertical, horizontal and inclined cutting.It is a sharp high carbon steel blade.Wooden grip which fits the hands well.Please secure sufficient work space and confirm safety of surroundings. Bladed, so please treat with care.When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.Please be careful not to pinch your finger when folding.

10.60 €

7 jours Other Saws--Option-Wooden Handle Folding Saw EX (for Woodwork: 210 mm (EX210-M), for Mincing Bamboo: 210 mm (EX210-T)) / Wooden Handle Folding Saw EX (for Pruning: 210 mm (EX210-SE)), Double-Bladed Saw 210 mm (EX210-RY) / Wooden Handle Folding Saw EX Stainless Steel (for Woodwork: 210 mm (EX210S-M), for Mincing Bamboo: 210 mm (EX210S-T))Replacement Blade482470.538Processed with rust-resistant electroless nickel plating.Sharpness is achieved by cutting edge impact-hardening and it lasts longer.Very sharp, improved vertical, horizontal and inclined cutting.Coarse eyes specially designed to prevent clogging.-Please secure sufficient work space and confirm safety of surroundings. Bladed, so please treat with care.When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.Please be careful not to pinch your finger when folding.

Loading...

  1. 1

Informations de base

Blade Length(mm) 200~229 Blade length(mm) 210 Application Cutting work for general wood.

Autres produits de cette catégorie

Les clients qui ont consulté cet article ont également consulté

Assistance technique