Wooden Handle Folding Saw EX Stainless Steel for Woodwork

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Référence pièce
EX210S-M
EXB210S-M
Référence piècePrix unitaire standardRemise sur volumeNombre de jours d'expédition?Product Type Product Specifications Material, handle Other Compatible Replacement Blades Compatible Model Product category Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Mass
(g)
Function 1 Function 2 Function 3 Function 4 Notes 1 Notes 2 Notes 3

11.96 €

7 jours Single blade sawReplacement Blade TypeWood-Wooden Handle Folding Saw EX Replacement Blade (for Woodwork: 210 mm (EXB210-M), for mincing bamboo: 210 mm (EXB210-T)) / Wooden Handle Folding Saw EX Replacement Blade (for Pruning: 210 mm (EXB210-SE), Double-Bladed Saw 210 mm (EXB210-RY)) / Wooden Handle Folding Saw EX Stainless Steel Replacement Blade (for Woodwork: 210 mm (EXB210S-M), for Mincing Bamboo: 210 mm (EXB210S-T))-Main Body5548018160Rust-resistant stainless steel blades.Wooden grip which fits the hands well.Very sharp, improved vertical, horizontal and inclined cutting.Conveniently folds for storage and carrying.Please secure sufficient work space and confirm safety of surroundings. Bladed, so please treat with care.When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.Please be careful not to pinch your finger when folding.

8.32 €

7 jours Other Saws--Option-Wooden Handle Folding Saw EX (for Woodwork: 210 mm (EX210-M), for Mincing Bamboo: 210 mm (EX210-T)) / Wooden Handle Folding Saw EX (for Pruning: 210 mm (EX210-SE)), Double-Bladed Saw 210 mm (EX210-RY) / Wooden Handle Folding Saw EX Stainless Steel (for Woodwork: 210 mm (EX210S-M), for Mincing Bamboo: 210 mm (EX210S-T))Replacement Blade362470.733Rust-resistant stainless steel blades.Very sharp, improved vertical, horizontal and inclined cutting.--Please secure sufficient work space and confirm safety of surroundings. Bladed, so please treat with care.When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.Please be careful not to pinch your finger when folding.

Loading...

  1. 1

Informations de base

Blade Length(mm) 200~229 Blade length(mm) 210 Application Cutting work for general wood.

Autres produits de cette catégorie

Assistance technique