Zipper Bag For Sampling【20 pièces par conditionnement】

Zipper Bag For Sampling

Plastic bag with holding plastic that holds open the bag.
[Features]
· Does not use any metal, so it does not need to be separated when disposing.
· Includes a colored zipper to make it clear when the bag is sealed.
· The bag can be opened straight along the mouth, without the need for scissors.
· Electron beam sterilized.
[Applications]
· Can be used for long-term storage of testing samples and for one-handed sampling work.
· Ideal for storage of samples that need to stay sterile, and for sterilized equipment.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Référence pièce
1-2106-01
1-2106-02
Référence piècePrix unitaire standardNombre de pièce(s) incluse(s) dans le conditionnementRemise sur volumeNombre de jours d'expédition?Size
(mm)
Manufacturer Product Name Manufacturer Model Number Material Features Footnotes Specifications Amount Of Content

37.38 €

20 pièces par conditionnement

5 jours 200X265Sampling zipper bag, smallSmallNylon/PE (Polyethylene)Designed with shape-holding plastic so it stays open. Density can be confirmed by the color of the seal. You can open the bag via the seal without having to use scissors.Price per 1 bag.Electron beam sterilization performed / marking space available1 Pack (20 pcs)

50.20 €

20 pièces par conditionnement

5 jours 265X370Sampling zipper bag, mediumMediumNylon/PE (Polyethylene)Designed with shape-holding plastic so it stays open. Density can be confirmed by the color of the seal. You can open the bag via the seal without having to use scissors.Price per 1 bag.Electron beam sterilization performed / marking space available1 Pack (20 pcs)

Loading...

  1. 1

Informations de base

Product Type Polyethylene Bag with Zip Amount Of Content 1 Pack (20 pcs)

Autres produits de cette catégorie

Les clients qui ont consulté cet article ont également consulté

Assistance technique