Half-Fired Second Coat Trowel

Half-Fired Second Coat Trowel

[Features]
- After quenching, the special steel is tempered at about 830 °C, before being air cooled and finished.
- Soft and with good trowel spreading.
[Applications]
- For rough walls, exterior walls, and concrete floor construction work.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Référence pièce
HNK-180
HNK-240
Référence piècePrix unitaire standardRemise sur volumeNombre de jours d'expédition?Iron length
(mm)
Root Width
(mm)
Tip width
(mm)
JAN Code Trusco Code Mass
(g)
Features Application Amount Of Content

21.21 €

5 jours 18066604515066020320233-3996180The special steel is hardened, then quenched at approximately 830°C before being finished with an air cooling treatment for a soft, elastic feel.Rough walls, outside walls, earthen flooring work.1 pc.

27.95 €

7 jours 24082744515066020344233-4003280The special steel is hardened, then quenched at approximately 830°C before being finished with an air cooling treatment for a soft, elastic feel.Rough walls, outside walls, earthen flooring work.1 pc.

Loading...

  1. 1

Informations de base

Amount Of Content 1 pc.

Autres produits de cette catégorie

Les clients qui ont consulté cet article ont également consulté

Assistance technique