High Mortar Trowel

High Mortar Trowel

[Feature]
- The handle and mortar board are integrally molded, preventing the handle from becoming loose and coming out.
- Has great smoothness and leaves no trowel unevenness on the coating surface.
- Mortar board surface FRP. Can quickly remove iregularities from the painting using the multiple cuts on the rear surface.
[Application]
- For mortar, concrete, mud wall, waterproofing agent, and other troweling works. For working in relatively narrow spaces.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Référence pièce
HMK-270
HMK-300
HMK-330
Référence piècePrix unitaire standardRemise sur volumeNombre de jours d'expédition?Iron length
(mm)
Root Width
(mm)
Tip width
(mm)
JAN Code Trusco Code Mass
(g)
Features Application Amount Of Content

17.65 €

7 jours 27098934515066091009249-4728230As the handle and the trowel board are integrally molded, the handle does not rattle or easily come off. It slides well to prevent trowel irregularities on the painting surface. The trowel board surface is made of FRP. The many notches on the back side allow for the unevenness of the painted surface to be quickly removed.For troweling mortar, concrete, clay wall, waterproofing agent, etc. For places with relatively small coating areas.1 pc.

18.95 €

7 jours 300105954515066091016249-4736250As the handle and the trowel board are integrally molded, the handle does not rattle or easily come off. It slides well to prevent trowel irregularities on the painting surface. The trowel board surface is made of FRP. The many notches on the back side allow for the unevenness of the painted surface to be quickly removed.For troweling mortar, concrete, clay wall, waterproofing agent, etc. For places with relatively small coating areas.1 pc.

20.03 €

7 jours 330105954515066091023249-4744280As the handle and the trowel board are integrally molded, the handle does not rattle or easily come off. It slides well to prevent trowel irregularities on the painting surface. The trowel board surface is made of FRP. The many notches on the back side allow for the unevenness of the painted surface to be quickly removed.For troweling mortar, concrete, clay wall, waterproofing agent, etc. For places with relatively small coating areas.1 pc.

Loading...

  1. 1

Informations de base

Amount Of Content 1 pc.

Autres produits de cette catégorie

Les clients qui ont consulté cet article ont également consulté

Assistance technique