Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Details Type | Color | Width (mm) | Length (m) | Main body: option | JAN Code | Trusco Code | Mass (g) | Features | Application | Hook Surface | Loop Surface | Specifications | Tensile shear strength | Amount Of Content | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.94 € | 1 | 6 jours | Both Faces | Blue | 10 | 5 | - | 4989999363975 | 754-1872 | 26 | - | - | - | - | - | 30.4(N/㎠) | 1 Roll | ||
9.94 € | 1 | 6 jours | Both Faces | Black | 10 | 5 | - | 4989999363920 | 754-1821 | 26 | - | - | - | - | - | 30.4(N/㎠) | 1 Roll | ||
55.94 € | 1 | 6 jours | Both Faces | Black | 10 | 30 | - | 4989999364859 | 754-1988 | 164 | - | - | - | - | - | 30.4(N/㎠) | 1 Roll | ||
13.12 € | 1 | 6 jours | Both Faces | Blue | 20 | 5 | - | 4989999364989 | 754-2119 | 60 | - | - | - | - | - | 30.4(N/㎠) | 1 Roll | ||
10.95 € | 1 | 6 jours | Both Faces | Black | 20 | 5 | - | 4989999364934 | 754-2062 | 60 | - | - | - | - | - | 30.4(N/㎠) | 1 Roll | ||
13.12 € | 1 | 6 jours | Both Faces | Orange | 20 | 5 | - | 4989999364941 | 754-2071 | 60 | - | - | - | - | - | 30.4(N/㎠) | 1 Roll | ||
73.61 € | 1 | 6 jours | - | Orange | 20 | 30 | Main Body | - | 001-2980 | 430 | Double-sided velcro tape that has plastic hooks on one side and woven loops on the other. It can be used for bundling with strong engagement force because it is made of plastic. | Simple temporary fixing of cords/hoses. | Polypropylene (PP) | Nylon | Double-sided Type | 30.4N/cm2 | 1 Roll | ||
73.61 € | 1 | 6 jours | Both Faces | Blue | 20 | 30 | - | 4989999365535 | 754-2241 | 430 | - | - | - | - | - | 30.4(N/㎠) | 1 Roll | ||
73.61 € | 1 | 6 jours | - | Black | 20 | 30 | Main Body | - | 361-9893 | 430 | Double-sided velcro tape that has plastic hooks on one side and woven loops on the other. It can be used for bundling with strong engagement force because it is made of plastic. | Simple temporary fixing of cords/hoses. | Polypropylene (PP) | Nylon | Double-sided Type | 30.4N/cm2 | 1 Roll | ||
73.61 € | 1 | 6 jours | Both Faces | Red | 20 | 30 | - | 4989999365504 | 754-2216 | 430 | - | - | - | - | - | 30.4(N/㎠) | 1 Roll | ||
73.61 € | 1 | 6 jours | - | White | 20 | 30 | Main Body | - | 361-9885 | 430 | Double-sided velcro tape that has plastic hooks on one side and woven loops on the other. It can be used for bundling with strong engagement force because it is made of plastic. | Simple temporary fixing of cords/hoses. | Polypropylene (PP) | Nylon | Double-sided Type | 30.4N/cm2 | 1 Roll | ||
134.21 € | 1 | 6 jours | - | Black | 40 | 30 | Main Body | - | 361-9923 | 820 | Double-sided velcro tape that has plastic hooks on one side and woven loops on the other. It can be used for bundling with strong engagement force because it is made of plastic. | Simple temporary fixing of cords/hoses. | Polypropylene (PP) | Nylon | Double-sided Type | 30.4N/cm2 | 1 Roll | ||
134.21 € | 1 | 6 jours | - | Orange | 40 | 30 | Main Body | - | 361-9907 | 820 | Double-sided velcro tape that has plastic hooks on one side and woven loops on the other. It can be used for bundling with strong engagement force because it is made of plastic. | Simple temporary fixing of cords/hoses. | Polypropylene (PP) | Nylon | Double-sided Type | 30.4N/cm2 | 1 Roll | ||
2.89 € | 1 | 6 jours | - | Blue | 10 | 1.5 | Main Body | - | 361-9877 | 10 | Double-sided velcro tape that has plastic hooks on one side and woven loops on the other. It can be used for bundling with strong engagement force because it is made of plastic. | Simple temporary fixing of cords/hoses. | Polypropylene (PP) | Nylon | Double-sided Type | 30.4N/cm2 | 1 Roll | ||
3.50 € | 1 | 6 jours | - | Black | 10 | 1.5 | Main Body | - | 361-9826 | 10 | Double-sided velcro tape that has plastic hooks on one side and woven loops on the other. It can be used for bundling with strong engagement force because it is made of plastic. | Simple temporary fixing of cords/hoses. | Polypropylene (PP) | Nylon | Double-sided Type | 30.4N/cm2 | 1 Roll | ||
3.50 € | 1 | 6 jours | - | Green | 10 | 1.5 | Main Body | - | 361-9851 | 10 | Double-sided velcro tape that has plastic hooks on one side and woven loops on the other. It can be used for bundling with strong engagement force because it is made of plastic. | Simple temporary fixing of cords/hoses. | Polypropylene (PP) | Nylon | Double-sided Type | 30.4N/cm2 | 1 Roll | ||
3.50 € | 1 | 6 jours | - | Red | 10 | 1.5 | Main Body | - | 361-9842 | 10 | Double-sided velcro tape that has plastic hooks on one side and woven loops on the other. It can be used for bundling with strong engagement force because it is made of plastic. | Simple temporary fixing of cords/hoses. | Polypropylene (PP) | Nylon | Double-sided Type | 30.4N/cm2 | 1 Roll | ||
3.50 € | 1 | 6 jours | - | White | 10 | 1.5 | Main Body | - | 361-9818 | 10 | Double-sided velcro tape that has plastic hooks on one side and woven loops on the other. It can be used for bundling with strong engagement force because it is made of plastic. | Simple temporary fixing of cords/hoses. | Polypropylene (PP) | Nylon | Double-sided Type | 30.4N/cm2 | 1 Roll | ||
3.50 € | 1 | 6 jours | - | Yellow | 10 | 1.5 | Main Body | - | 361-9869 | 10 | Double-sided velcro tape that has plastic hooks on one side and woven loops on the other. It can be used for bundling with strong engagement force because it is made of plastic. | Simple temporary fixing of cords/hoses. | Polypropylene (PP) | Nylon | Double-sided Type | 30.4N/cm2 | 1 Roll | ||
25.79 € | 1 | 6 jours | Both Faces | Black | 20 | 10 | - | 4989999365139 | 754-2143 | 120 | - | - | - | - | - | 30.4(N/㎠) | 1 Roll | ||
4.81 € | 1 | 6 jours | - | Blue | 20 | 1.5 | Main Body | - | 361-9800 | 20 | Double-sided velcro tape that has plastic hooks on one side and woven loops on the other. It can be used for bundling with strong engagement force because it is made of plastic. | Simple temporary fixing of cords/hoses. | Polypropylene (PP) | Nylon | Double-sided Type | 30.4N/cm2 | 1 Roll | ||
4.02 € | 1 | 6 jours | - | Green | 20 | 1.5 | Main Body | - | 361-9788 | 20 | Double-sided velcro tape that has plastic hooks on one side and woven loops on the other. It can be used for bundling with strong engagement force because it is made of plastic. | Simple temporary fixing of cords/hoses. | Polypropylene (PP) | Nylon | Double-sided Type | 30.4N/cm2 | 1 Roll | ||
4.81 € | 1 | 6 jours | - | Orange | 20 | 1.5 | Main Body | - | 361-9761 | 20 | Double-sided velcro tape that has plastic hooks on one side and woven loops on the other. It can be used for bundling with strong engagement force because it is made of plastic. | Simple temporary fixing of cords/hoses. | Polypropylene (PP) | Nylon | Double-sided Type | 30.4N/cm2 | 1 Roll | ||
4.81 € | 1 | 6 jours | - | Yellow | 20 | 1.5 | Main Body | - | 361-9796 | 20 | Double-sided velcro tape that has plastic hooks on one side and woven loops on the other. It can be used for bundling with strong engagement force because it is made of plastic. | Simple temporary fixing of cords/hoses. | Polypropylene (PP) | Nylon | Double-sided Type | 30.4N/cm2 | 1 Roll | ||
8.47 € | 1 | 6 jours | Both Faces | Black | 40 | 1.5 | - | 4989999365559 | 754-2267 | 38 | - | - | - | - | - | 30.4(N/㎠) | 1 Roll |
Loading...
Product Type | Attache rapide | Thickness(mm) | 2 | Amount Of Content | 1 Roll |
---|
Configurer
Propriétés de base
Details Type
Color
Width(mm)
Length(m)
Main body: option
JAN Code
Trusco Code
Amount Of Content
Type
Filtrer par jours d'expédition standard
Propriétés optionnelles