Cliquez sur cette image pour l'agrandir.
Cliquez sur cette image pour l'agrandir.
Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
TSC-REM2PB2-3-15-R0.3
Référence pièce
|
---|
TSC-REM2PB2-3-15-R0.3 |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Outer Diameter (D) (φ) | R Size (mm) | Work Material | Flute Length (ℓ) (mm) | Overall Length (L) (mm) | Shank Diameter (d) (mm) | Length Under Neck (ℓ1) (mm) | R Precision (μm) | Additional Classification | Neck Gradient (Degree) | #6 | #7 | Figure | Under Neck Diameter d1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
78.89 € | 1 | Disponible | 5 jours | 2 | 0.3 | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Acier inoxydable[○] / Fonte[○] / Aluminum Alloy[○] / Copper Alloy[○] | 1.6 | 50 | 4 | 15 | ±0.005 | Stocked Product | 3 | - | - | 1 | 3.15 |
Loading...
Model Number
TSC-REM2PB (Stocked Product)
Outer Diameter D |
Neck Gradient θ1 |
Length Under Neck ℓ1 |
Radius R |
Under Neck Diameter d1 |
Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Figure |
0.2 | 1° | 1 | 0.05 | 0.22 | 0.16 | 50 | 4 | 1 |
2 | 0.26 | |||||||
3° | 1 | 0.26 | ||||||
2 | 0.37 | |||||||
5° | 1 | 0.30 | ||||||
2 | 0.48 | |||||||
0.3 | 1° | 2 | 0.05 | 0.35 | 0.24 | 50 | 4 | 1 |
3 | 0.38 | |||||||
3° | 2 | 0.45 | ||||||
3 | 0.55 | |||||||
5° | 2 | 0.54 | ||||||
3 | 0.72 | |||||||
0.4 | 1° | 3 | 0.05 0.1 | 0.48 | 0.28 | 50 | 4 | 1 |
4 | 0.51 | |||||||
3° | 3 | 0.63 | ||||||
4 | 0.74 | |||||||
5° | 3 | 0.78 | ||||||
4 | 0.96 | |||||||
0.5 | 1° | 3 | 0.05 0.1 | 0.57 | 0.32 | 50 | 4 | 1 |
5 | 0.64 | |||||||
8 | 0.74 | |||||||
10 | 0.81 | |||||||
12 | 0.88 | |||||||
3° | 3 | 0.71 | ||||||
5 | 0.92 | |||||||
8 | 1.23 | |||||||
10 | 1.44 | |||||||
12 | 1.65 | |||||||
5° | 3 | 0.85 | ||||||
5 | 1.20 | |||||||
8 | 1.72 | |||||||
10 | 2.07 | |||||||
0.8 | 1° | 5 | 0.05 0.1 0.2 | 0.92 | 0.64 | 50 | 4 | 1 |
8 | 1.02 | |||||||
3° | 5 | 1.16 | ||||||
8 | 1.47 | |||||||
1 |
1° | 6 | 0.05 0.1 0.2 0.3 | 1.14 | 0.8 | 50 | 4 | 1 |
10 | 1.28 | |||||||
15 | 1.45 | |||||||
20 | 1.63 | 70 | ||||||
25 | 1.80 | |||||||
30 | 1.98 | |||||||
35 | 2.15 | 100 | ||||||
3° | 6 | 1.42 | 50 | |||||
10 | 1.84 | |||||||
1.5 |
1° | 10 | 0.1 0.2 0.3 | 1.74 | 1.2 | 50 | 4 | 1 |
15 | 1.92 | |||||||
20 | 2.09 | 70 | ||||||
25 | 2.27 | |||||||
30 | 2.44 | |||||||
3° | 10 | 2.23 | 50 | |||||
15 | 2.76 | |||||||
2 |
1° | 15 | 0.1 0.2 0.3 0.5 | 2.38 | 1.6 | 50 | 4 | 1 |
20 | 2.56 | 70 | ||||||
25 | 2.73 | |||||||
30 | 2.91 | |||||||
40 | 3.26 | 100 | ||||||
50 | 3.61 | |||||||
3° | 15 | 3.15 | 50 | |||||
20 | 3.68 | 70 | ||||||
3 |
1° | 15 | 0.2 0.5 | 3.31 | 2.4 | 70 | 6 | 2 |
20 | 3.49 | |||||||
30 | 3.84 | |||||||
40 | 4.19 | 100 | ||||||
50 | 4.54 | |||||||
60 | 4.89 |
Model Number
TN-TSC-CR-EM2S (Manufactured Product)
Outer Diameter D |
Radius R |
Neck Gradient θ1 0.5° Increment Designation |
Length Under Neck ℓ1 1 mm Increment Designation |
Under Neck Diameter d1 |
Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Figure |
1 |
0.1 0.2 0.3 | 2.5° ~ 5° | 7 ~ 19 | - | 2 | 40 | 4 | 2 |
1.5 |
0.1 0.2 0.3 | 2.5° ~ 3° | 8 ~ 20 | - | 3 | 40 | 4 | 2 |
0.1 0.2 0.3 | 3.5° ~ 5° | 8 ~ 17 | - | |||||
2 |
0.1 0.2 0.3 0.5 | 0.5° ~ 3° | 9 ~ 21 | - | 4 | 40 | 4 | 2 |
0.1 0.2 0.3 0.5 | 3.5° ~ 5° | 9 ~ 15 | - | |||||
3 |
0.1 0.2 0.3 0.5 | 0.5° ~ 5° | 9 ~ 15 | - | 6 | 45 | 6 | 2 |
[ ! ]When ordering manufactured products, be sure to refer to an ordering example as the points below differ from when ordering a stocked product.
(1) "TN-" is prepended to the start of the model number. (2) "S" is appended to the end of the model number. (3) The order for specifying the "radius" differs from that of stocked products.
For Cutting Conditions, Refer to >>Click here.
● It adopts a short flute length and back-tapered peripheral cutting edge for suppressing chatter.
● It has a TS film coating with much greater oxidation resistance and hardness than conventional films, yielding a longer operational life and is ideal for high speed machining / dry machining.
Number of Flutes(sheet) | 2 | Model | Tapered Neck Radius | Processing Applications | Flat Surface / Side Surface / Curved Surface / Rainure / Inclined Cutting |
---|---|---|---|---|---|
Coating | For High Hardness (Silicone-Based) | Torsion Angle (θ) | Standard Helix (30 to 40°) |
Vous vous trouvez sur la page de TSC series carbide tapered neck radius end mill, 2-flute / tapered neck model, le numéro d'article est le suivant: TSC-REM2PB2-3-15-R0.3.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article TSC-REM2PB2-3-15-R0.3.
Configurer
Propriétés de base
Work Material
#6
#7
Type
Outer Diameter (D)(φ)
R Size(mm)
Flute Length (ℓ)(mm)
Overall Length (L)(mm)
Shank Diameter (d)(mm)
Length Under Neck (ℓ1)(mm)
R Precision(μm)
Additional Classification
Neck Gradient(Degree)
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
TSC-REM2PB0.3-3-3-R0.05 |
TSC-REM2PB0.4-1-3-R0.05 |
TSC-REM2PB0.4-1-4-R0.05 |
TSC-REM2PB2-3-15-R0.5 |
TSC-REM2PB2-3-20-R0.1 |
TSC-REM2PB2-3-20-R0.2 |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Outer Diameter (D) (φ) | R Size (mm) | Work Material | Flute Length (ℓ) (mm) | Overall Length (L) (mm) | Shank Diameter (d) (mm) | Length Under Neck (ℓ1) (mm) | R Precision (μm) | Additional Classification | Neck Gradient (Degree) | #6 | #7 | Figure | Under Neck Diameter d1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
116.16 € | 1 | Disponible | 5 jours | 0.3 | 0.05 | Copper Alloy[◯] / Aluminum Alloy[◯] / Fonte[◯] / Acier inoxydable[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] | 0.24 | 50 | 4 | 3 | ±0.005 | Stocked Product | 3 | - | - | 1 | 0.55 | |
86.70 € | 1 | Disponible | 5 jours | 0.4 | 0.05 | Copper Alloy[◯] / Aluminum Alloy[◯] / Fonte[◯] / Acier inoxydable[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] | 0.28 | 50 | 4 | 3 | ±0.005 | Stocked Product | 1 | - | - | 1 | 0.48 | |
86.70 € | 1 | Disponible | 5 jours | 0.4 | 0.05 | Copper Alloy[◯] / Aluminum Alloy[◯] / Fonte[◯] / Acier inoxydable[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] | 0.28 | 50 | 4 | 4 | ±0.005 | Stocked Product | 1 | - | - | 1 | 0.51 | |
78.89 € | 1 | Disponible | 5 jours | 2 | 0.5 | Copper Alloy[◯] / Aluminum Alloy[◯] / Fonte[◯] / Acier inoxydable[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] | 1.6 | 50 | 4 | 15 | ±0.005 | Stocked Product | 3 | - | - | 1 | 3.15 | |
78.92 € | 1 | Disponible | 5 jours | 2 | 0.1 | Copper Alloy[◯] / Aluminum Alloy[◯] / Fonte[◯] / Acier inoxydable[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] | 1.6 | 70 | 4 | 20 | ±0.005 | Stocked Product | 3 | - | - | 1 | 3.68 | |
78.92 € | 1 | Disponible | 5 jours | 2 | 0.2 | Copper Alloy[◯] / Aluminum Alloy[◯] / Fonte[◯] / Acier inoxydable[◯] / High-Hardness Steel ~ HRC55[◯] / Heat-Treated Steel[◎] / General Steel[◎] | 1.6 | 70 | 4 | 20 | ±0.005 | Stocked Product | 3 | - | - | 1 | 3.68 |