Accouplements à mâchoires / fixation au choix / disque à griffes : PU, Shore A97 / corps : aluminium / ALS-R / MIKI PULLEY (Numéros de référence - Téléchargement CAO)

Accouplements à mâchoires / fixation au choix / disque à griffes : PU, Shore A97 / corps : aluminium / ALS-R / MIKI PULLEY
  • En promotion jusqu’au 30/11/2024
  • Remise sur volume
Element hardness 97JIS A used, designed to use preliminary compression with no backlash. Supports a wide range of applications, from simple servo to general purpose motor with high torque.

[Features]
· Polyurethane elastomer used for element. So, the transmission torque is more than twice that of conventional jaw coupling.
· Design to distribute pre-compression, and so can be used with no backlash. (ALS-Y/R type)
· Power transmission through polyurethane elastomer with rubber elastic force. It has excellent vibration and impact absorption.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

ALS-040-R-15-20

Jaw Couplings MIKI PULLEY STARFLEX

Available Models

There are three MIKI PULLEY STARFLEX models. Each has a different type of element.
 
ALS(R) ALS(Y) ALS(B) 
These are JIS A tight-fit, high-torque,
high response models that have
a shore hardness of 97.
 
 These are JIS A tight-fit models that have a
shore hardness of 90 and are equipped with
a good balance of torque transmission
performance, flexibility, and responsiveness.
 These are JIS A loose-fit, high-torque, flexible
models that have a shore hardness of 97.

 
 
 

Model Selection

Model/TypeNominal torque [N·m]Hub materialShore hardness
(Element)
JIS A
Element fitTransmission
torque
FlexibilityNo-backlashOperating
temperature
[℃ ]
ALS(R)Aluminum alloy97Tight fit
(precompressed construction)
-30 ~ 80
ALS(Y)Aluminum alloy90Tight fit
(precompressed construction)
-30 ~ 80
ALS(B)Aluminum alloy97Loose fit-30 ~ 80

Structure and Materials

Pilot BoreKey/Set Screw TypeClamp Type

ALS(R) Types / Key/Set Screw Type

Specifications

ModelTorqueMisalignmentMax.
rotation speed
[min-1]
Static torsional stiffness
[N·m/rad]
Radial
stiffness
[N/mm]
Moment
of inertia
[kg·m2]
Mass
[kg]
Nominal
[N·m]
Max.
[N·m]
Parallel
[mm]
Angular
[°]
Axial
[mm]
ALS-014-R240.1010 ~+ 0.634100213801.91 × 10-70.007
ALS-020-R5100.1010 ~+ 0.823800434001.08 × 10-60.018
ALS-030-R12.5250.1010 ~+ 1.0159001366506.25 × 10-60.047
ALS-040-R17340.1010 ~+ 1.211900155017003.87 × 10-50.15
ALS-055-R601200.1010 ~+ 1.48700200013501.66 × 10-40.35
ALS-065-R1603200.1010 ~+ 1.57400310014003.57 × 10-40.51
ALS-080-R3256500.1010 ~+ 1.86000600017101.06 × 10-31.01
ALS-095-R4509000.101- 0.5 ~+ 2.050001000042002.24 × 10-31.50
ALS-105-R52510500.151- 0.9 ~+ 2.045001200050003.72 × 10-32.05
* Axial displacement of the ALS-014-R to ALS-080-R is not allowed in the negative direction.
* Max. rotation speed does not take into account dynamic balance.
* Stiffness values given are from measurements taken at 20℃
* The moment of inertia and mass are measured for the maximum bore diameter.

Dimensions

Unit [mm]
Modeld1・d2DLL1・L2ESC
Pilot boreMin.Max.
ALS-014-R336.514227813.5
ALS-020-R449.62030101015
ALS-030-R5614303511131.55.5
ALS-040-R582240662516212.5
ALS-055-R5102855783018215
ALS-065-R51438659035202.517.5
ALS-080-R101945801144524322.5
ALS-095-R81955951265026325
ALS-105-R10196010514056283.528
* "Pilot bore" refers to center processing.

Standard Bore Diameter

ModelStandard bore diameter d1, d2 [mm]
34566.357899.5251011121415161718192022242528303235384042454850555660
ALS-014-R                              
ALS-020-R                           
ALS-030-R                         
ALS-040-R                     
ALS-055-R                     
ALS-065-R                    
ALS-080-R                      
ALS-095-R                   
ALS-105-R                 
* The bore diameters marked with ● are supported as standard bore diameter.
* ∅ 11 and below have no keyway; ø12 and above can be processed for old JIS standards, new JIS standards, and new standard motors.

How to Place an Order

ALS(R) Types / Clamp Type

Specifications

ModelMisalignmentMax. rotation speed
[min-1]
Static torsional stiffness
[N·m/rad]
Radial stiffness
[N/mm]
Moment of inertia
[kg·m2]
Mass
[kg]
Parallel [mm]Angular [°]Axial [mm]
ALS-014-R0.1010 ~+ 0.610000213801.98 × 10-70.007
ALS-020-R0.1010 ~+ 0.810000434001.09 × 10-60.019
ALS-030-R0.1010 ~+ 1.0100001366506.19 × 10-60.045
ALS-040-R0.1010 ~+ 1.210000155017004.01 × 10-50.16
ALS-055-R0.1010 ~+ 1.47000200013501.63 × 10-40.34
ALS-065-R0.1010 ~+ 1.55900310014003.69 × 10-40.54
ALS-080-R0.1010 ~+ 1.84800600017101.04 × 10-31.00
* Axial displacement is not allowed in the negative direction.
* Max. rotation speed does not take into account dynamic balance.
* Stiffness values given are from measurements taken at 20℃
* The moment of inertia and mass are measured for the maximum bore diameter.

Dimensions

Unit [mm]
Modeld1・d2DDBLL1・L2ESBGMTightening
torque
[N·m]
Min.Max.
ALS-014-R361416.1227813.54.81-M20.4
ALS-020-R482020301010156.51-M2.51
ALS-030-R61430303511131.55.510.51-M31.5
ALS-040-R8204043.2662516212.5151-M57
ALS-055-R10285555783018210.5201-M614
ALS-065-R14356569.89035202.511.524.51-M830
ALS-080-R194580801144524311.5301-M830
* The øDB value is measured assuming that the head of the clamping bolt is larger than the external diameter of the hub.
* The nominal diameter for the clamping bolt M is equal to the quantity minus the nominal diameter of the screw threads, where the quantity is for a hub on one side.

Standard Bore Diameter and Rated Transmission Torque

ModelStandard bore diameter d1, d2 [mm] and rated transmission torque [N·m]
34566.357899.5251011121415161819202224252830323538404245
ALS-014-R0.310.420.540.65                         
ALS-020-R 1.21.62.12.22.63.0                      
ALS-030-R   2.02.22.73.444.44.75.46.07.4                
ALS-040-R      81214161923313434343434           
ALS-055-R         21252835384148515461677180       
ALS-065-R            4044475458616875798996103114    
ALS-080-R                5359728490108121133151170182194212
* Bore diameters whose fields contain numbers are supported as the standard bore diameters.
* Bore diameters whose fields contain numbers are restricted in their rated transmission torque by the holding power of the shaft connection component. The numbers indicate the rated transmission torque value [N·m].
* The recommended processing tolerance for paired mounting shafts is the h7 class. However, for a bore diameter of ø35, the shaft tolerance is +0.010  -0.025.
* Bore diameters between the minimum and maximums shown in the dimensions table are compatible, but bore diameters other than those shown in the above table require other arrangements.

How to Place an Order

Référence pièce
ALS-040-R-15-20
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
RoHSDésalignement admissible Plage de couple admissible
(N•m)
Diamètre du trou D1
(Ø)
Diamètre du trou D2
(Ø)
Diamètre extérieur
(mm)
Longueur totale
(mm)
Max. Plage de vitesse de rotation
(tr/min)
Caractéristique Matériau du corps Couple admissible
(N•m)
Vitesse de rotation maximale
(tr/min)
Plage de désalignement latéral admissible
(mm)
Désalignement latéral admissible
(mm)
Désalignement angulaire admissible
(deg)
Jeu axial admissible (±)
(mm)
Moment d'inertie
(kg・m2)
Spécifications des trous d'arbre Trou d'arbre fini Norme de rainure

64.35 €

1 24 jours 10Désalignement angulaire / Excentricité / Désalignement axial10,01 à 20,001520406610 001 à 78 000Rigidité à la torsion élevée / Couple élevé / Haute précision / Haute durabilité / Jeu 0 / Faible moment d'inertie / Absorption des vibrationsAluminium17119000.02 à 0.20.110~+1.23.87 x 10-5Produits traités avec trou d'arbreLogement de clavette + trou taraudéd1, d2 : ancienne norme JIS (2 types)

Loading...

  1. 1

Informations de base

Type Type à mâchoire Application Standard / Servomoteur / Moteur pas-à-pas / Codeur Catégorie Corps d'accouplement
Matériau de pièce d'amortissement Résine de polyuréthane Plage de températures de fonctionnement(°C) -30::80

Vous vous trouvez sur la page de Accouplements à mâchoires / fixation au choix / disque à griffes : PU, Shore A97 / corps : aluminium / ALS-R / MIKI PULLEY, le numéro d'article est le suivant: ALS-040-R-15-20.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article ALS-040-R-15-20.

Variantes de ce produit

Référence pièce
ALS-014-R-3-5
ALS-014-R-3-6
ALS-014-R-3-6.35
ALS-040-R-15-20H
ALS-040-R-15B-15B
ALS-040-R-15B-16B
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
RoHSDésalignement admissible Plage de couple admissible
(N•m)
Diamètre du trou D1
(Ø)
Diamètre du trou D2
(Ø)
Diamètre extérieur
(mm)
Longueur totale
(mm)
Max. Plage de vitesse de rotation
(tr/min)
Caractéristique Matériau du corps Couple admissible
(N•m)
Vitesse de rotation maximale
(tr/min)
Plage de désalignement latéral admissible
(mm)
Désalignement latéral admissible
(mm)
Désalignement angulaire admissible
(deg)
Jeu axial admissible (±)
(mm)
Moment d'inertie
(kg・m2)
Spécifications des trous d'arbre Trou d'arbre fini Norme de rainure

26.11 €

1 24 jours 10Désalignement angulaire / Excentricité / Désalignement axial1.01 à 3.0035142210 001 à 78 000Couple élevé / Rigidité à la torsion élevée / Haute durabilité / Haute précision / Faible moment d'inertie / Jeu 0 / Absorption des vibrationsAluminium2341000.02 à 0.20.110~+0.61.91×10-7Produits traités avec trou d'arbreTrou rond + trou taraudé inclusd1, d2 : ancienne norme JIS (2 types)

26.11 €

1 24 jours 10Désalignement angulaire / Excentricité / Désalignement axial1.01 à 3.0036142210 001 à 78 000Couple élevé / Rigidité à la torsion élevée / Haute durabilité / Haute précision / Faible moment d'inertie / Jeu 0 / Absorption des vibrationsAluminium2341000.02 à 0.20.110~+0.61.91×10-7Produits traités avec trou d'arbreTrou rond + trou taraudé inclusd1, d2 : ancienne norme JIS (2 types)

21.38 €

1 Disponible Jour même

Stock

10Désalignement angulaire / Excentricité / Désalignement axial1.01 à 3.0036.35142210 001 à 78 000Couple élevé / Rigidité à la torsion élevée / Haute durabilité / Haute précision / Faible moment d'inertie / Jeu 0 / Absorption des vibrationsAluminium2341000.02 à 0.20.110~+0.61.91×10-7Produits traités avec trou d'arbreTrou rond + trou taraudé inclusd1, d2 : ancienne norme JIS (2 types)

64.35 €

1 24 jours 10Désalignement angulaire / Excentricité / Désalignement axial10,01 à 20,001520406610 001 à 78 000Couple élevé / Rigidité à la torsion élevée / Haute durabilité / Haute précision / Faible moment d'inertie / Jeu 0 / Absorption des vibrationsAluminium17119000.02 à 0.20.110~+1.23.87 x 10-5Produits traités avec trou d'arbreLogement de clavette + trou taraudéd1 : ancienne norme JIS (2 types) / d2 : nouvelle norme JIS

50.87 €

1 Disponible 5 jours 10Désalignement angulaire / Excentricité / Désalignement axial20,01 à 50,00151540664 001 à 10 000Couple élevé / Rigidité à la torsion élevée / Haute durabilité / Haute précision / Faible moment d'inertie / Jeu 0 / Absorption des vibrationsAluminium34100000.02 à 0.20.110~+1.24.01×10-6---

50.87 €

1 Disponible 5 jours 10Désalignement angulaire / Excentricité / Désalignement axial20,01 à 50,00151640664 001 à 10 000Couple élevé / Rigidité à la torsion élevée / Haute durabilité / Haute précision / Faible moment d'inertie / Jeu 0 / Absorption des vibrationsAluminium34100000.02 à 0.20.110~+1.24.01×10-6---

Assistance technique