Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
22350.0137
For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections. All versions are corrosion resistant. When using stainless steel 1.4542: high-strength, hardened, abrasion resistant pin with high load capacity. Version with ergonomic grip. |
Dimensions | Location hole | Operating temperature range | Weight | Shearing resistance, two-shear1) | Art. No. | ||||||||||
d1 | l1 | d2 | d3 | l2 | l3 | l4 | l5 | l6 | l7 | H11 | min. | max. | min. | ||
-0.04 -0.08 | +0.6 | ±1 | |||||||||||||
[mm] | [mm] | [°C] | [g] | [kN] | |||||||||||
Stainless steel 1.4305 | |||||||||||||||
5 | 10 | 5.5 | 11.8 | 6.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 5 | -30 | 150 | 20 | 14 | 22340.0112 |
5 | 15 | 5.5 | 11.8 | 6.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 5 | -30 | 150 | 21 | 14 | 22340.0113 |
5 | 20 | 5.5 | 11.8 | 6.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 5 | -30 | 150 | 22 | 14 | 22340.0114 |
5 | 25 | 5.5 | 11.8 | 6.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 5 | -30 | 150 | 22 | 14 | 22340.0115 |
5 | 30 | 5.5 | 11.8 | 6.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 5 | -30 | 150 | 23 | 14 | 22340.0116 |
5 | 35 | 5.5 | 11.8 | 6.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 5 | -30 | 150 | 24 | 14 | 22340.0117 |
5 | 40 | 5.5 | 11.8 | 6.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 5 | -30 | 150 | 23 | 14 | 22340.0118 |
5 | 45 | 5.5 | 11.8 | 6.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 5 | -30 | 150 | 25 | 14 | 22340.0107 |
5 | 50 | 5.5 | 11.8 | 6.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 5 | -30 | 150 | 26 | 14 | 22340.0108 |
5 | 60 | 5.5 | 11.8 | 6.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 5 | -30 | 150 | 26 | 14 | 22340.0109 |
5 | 70 | 5.5 | 11.8 | 6.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 5 | -30 | 150 | 29 | 14 | 22340.0110 |
5 | 80 | 5.5 | 11.8 | 6.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 5 | -30 | 150 | 30 | 14 | 22340.0111 |
6 | 10 | 7.0 | 11.8 | 7.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 6 | -30 | 150 | 21 | 21 | 22340.0122 |
6 | 15 | 7.0 | 11.8 | 7.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 6 | -30 | 150 | 22 | 21 | 22340.0123 |
6 | 20 | 7.0 | 11.8 | 7.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 6 | -30 | 150 | 22 | 21 | 22340.0124 |
6 | 25 | 7.0 | 11.8 | 7.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 6 | -30 | 150 | 24 | 21 | 22340.0125 |
6 | 30 | 7.0 | 11.8 | 7.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 6 | -30 | 150 | 25 | 21 | 22340.0126 |
6 | 35 | 7.0 | 11.8 | 7.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 6 | -30 | 150 | 26 | 21 | 22340.0127 |
6 | 40 | 7.0 | 11.8 | 7.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 6 | -30 | 150 | 27 | 21 | 22340.0128 |
6 | 45 | 7.0 | 11.8 | 7.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 6 | -30 | 150 | 28 | 21 | 22340.0129 |
6 | 50 | 7.0 | 11.8 | 7.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 6 | -30 | 150 | 29 | 21 | 22340.0130 |
6 | 60 | 7.0 | 11.8 | 7.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 6 | -30 | 150 | 30 | 21 | 22340.0119 |
6 | 70 | 7.0 | 11.8 | 7.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 6 | -30 | 150 | 33 | 21 | 22340.0120 |
6 | 80 | 7.0 | 11.8 | 7.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 6 | -30 | 150 | 35 | 21 | 22340.0121 |
8 | 10 | 9.5 | 14.7 | 8.2 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 8 | -30 | 150 | 34 | 38 | 22340.0132 |
8 | 15 | 9.5 | 14.7 | 8.2 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 8 | -30 | 150 | 36 | 38 | 22340.0133 |
8 | 20 | 9.5 | 14.7 | 8.2 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 8 | -30 | 150 | 37 | 38 | 22340.0134 |
8 | 25 | 9.5 | 14.7 | 8.2 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 8 | -30 | 150 | 39 | 38 | 22340.0135 |
8 | 30 | 9.5 | 14.7 | 8.2 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 8 | -30 | 150 | 41 | 38 | 22340.0136 |
8 | 35 | 9.5 | 14.7 | 8.2 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 8 | -30 | 150 | 43 | 38 | 22340.0137 |
8 | 40 | 9.5 | 14.7 | 8.2 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 8 | -30 | 150 | 45 | 38 | 22340.0138 |
8 | 45 | 9.5 | 14.7 | 8.2 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 8 | -30 | 150 | 46 | 38 | 22340.0139 |
8 | 50 | 9.5 | 14.7 | 8.2 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 8 | -30 | 150 | 48 | 38 | 22340.0140 |
8 | 60 | 9.5 | 14.7 | 8.2 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 8 | -30 | 150 | 52 | 38 | 22340.0131 |
8 | 70 | 9.5 | 14.7 | 8.2 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 8 | -30 | 150 | 56 | 38 | 22340.0141 |
8 | 80 | 9.5 | 14.7 | 8.2 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 8 | -30 | 150 | 59 | 38 | 22340.0142 |
8 | 90 | 9.5 | 14.7 | 8.2 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 8 | -30 | 150 | 63 | 38 | 22340.0143 |
8 | 100 | 9.5 | 14.7 | 8.2 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 8 | -30 | 150 | 66 | 38 | 22340.0151 |
10 | 15 | 12.0 | 14.7 | 9.6 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 10 | -30 | 150 | 41 | 60 | 22340.0159 |
10 | 20 | 12.0 | 14.7 | 9.6 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 10 | -30 | 150 | 44 | 60 | 22340.0144 |
10 | 25 | 12.0 | 14.7 | 9.6 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 10 | -30 | 150 | 47 | 60 | 22340.0145 |
10 | 30 | 12.0 | 14.7 | 9.6 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 10 | -30 | 150 | 50 | 60 | 22340.0146 |
10 | 35 | 12.0 | 14.7 | 9.6 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 10 | -30 | 150 | 53 | 60 | 22340.0147 |
10 | 40 | 12.0 | 14.7 | 9.6 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 10 | -30 | 150 | 56 | 60 | 22340.0148 |
10 | 45 | 12.0 | 14.7 | 9.6 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 10 | -30 | 150 | 58 | 60 | 22340.0149 |
10 | 50 | 12.0 | 14.7 | 9.6 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 10 | -30 | 150 | 62 | 60 | 22340.0150 |
10 | 60 | 12.0 | 14.7 | 9.6 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 10 | -30 | 150 | 67 | 60 | 22340.0152 |
10 | 70 | 12.0 | 14.7 | 9.6 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 10 | -30 | 150 | 73 | 60 | 22340.0153 |
10 | 80 | 12.0 | 14.7 | 9.6 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 10 | -30 | 150 | 79 | 60 | 22340.0154 |
10 | 90 | 12.0 | 14.7 | 9.6 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 10 | -30 | 150 | 85 | 60 | 22340.0155 |
10 | 100 | 12.0 | 14.7 | 9.6 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 10 | -30 | 150 | 91 | 60 | 22340.0156 |
10 | 110 | 12.0 | 14.7 | 9.6 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 10 | -30 | 150 | 97 | 60 | 22340.0157 |
10 | 120 | 12.0 | 14.7 | 9.6 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 10 | -30 | 150 | 103 | 60 | 22340.0158 |
12 | 20 | 14.5 | 18.2 | 10.6 | 35.1 | 22.7 | 57.1 | 20.2 | 12.6 | 12 | -30 | 150 | 70 | 87 | 22340.0164 |
12 | 25 | 14.5 | 18.2 | 10.6 | 35.1 | 22.7 | 57.1 | 20.2 | 12.6 | 12 | -30 | 150 | 73 | 87 | 22340.0165 |
12 | 30 | 14.5 | 18.2 | 10.6 | 35.1 | 22.7 | 57.1 | 20.2 | 12.6 | 12 | -30 | 150 | 78 | 87 | 22340.0166 |
12 | 35 | 14.5 | 18.2 | 10.6 | 35.1 | 22.7 | 57.1 | 20.2 | 12.6 | 12 | -30 | 150 | 82 | 87 | 22340.0167 |
12 | 40 | 14.5 | 18.2 | 10.6 | 35.1 | 22.7 | 57.1 | 20.2 | 12.6 | 12 | -30 | 150 | 86 | 87 | 22340.0168 |
12 | 45 | 14.5 | 18.2 | 10.6 | 35.1 | 22.7 | 57.1 | 20.2 | 12.6 | 12 | -30 | 150 | 90 | 87 | 22340.0169 |
12 | 50 | 14.5 | 18.2 | 10.6 | 35.1 | 22.7 | 57.1 | 20.2 | 12.6 | 12 | -30 | 150 | 94 | 87 | 22340.0170 |
12 | 60 | 14.5 | 18.2 | 10.6 | 35.1 | 22.7 | 57.1 | 20.2 | 12.6 | 12 | -30 | 150 | 103 | 87 | 22340.0172 |
12 | 70 | 14.5 | 18.2 | 10.6 | 35.1 | 22.7 | 57.1 | 20.2 | 12.6 | 12 | -30 | 150 | 112 | 87 | 22340.0174 |
12 | 80 | 14.5 | 18.2 | 10.6 | 35.1 | 22.7 | 57.1 | 20.2 | 12.6 | 12 | -30 | 150 | 120 | 87 | 22340.0176 |
12 | 90 | 14.5 | 18.2 | 10.6 | 35.1 | 22.7 | 57.1 | 20.2 | 12.6 | 12 | -30 | 150 | 129 | 87 | 22340.0160 |
12 | 100 | 14.5 | 18.2 | 10.6 | 35.1 | 22.7 | 57.1 | 20.2 | 12.6 | 12 | -30 | 150 | 138 | 87 | 22340.0161 |
12 | 110 | 14.5 | 18.2 | 10.6 | 35.1 | 22.7 | 57.1 | 20.2 | 12.6 | 12 | -30 | 150 | 145 | 87 | 22340.0162 |
12 | 120 | 14.5 | 18.2 | 10.6 | 35.1 | 22.7 | 57.1 | 20.2 | 12.6 | 12 | -30 | 150 | 154 | 87 | 22340.0163 |
16 | 30 | 19.0 | 23.4 | 14.0 | 42.2 | 27.3 | 67.6 | 24.7 | 15.1 | 16 | -30 | 150 | 149 | 155 | 22340.0171 |
16 | 35 | 19.0 | 23.4 | 14.0 | 42.2 | 27.3 | 67.6 | 24.7 | 15.1 | 16 | -30 | 150 | 161 | 155 | 22340.0173 |
16 | 40 | 19.0 | 23.4 | 14.0 | 42.2 | 27.3 | 67.6 | 24.7 | 15.1 | 16 | -30 | 150 | 165 | 155 | 22340.0175 |
16 | 45 | 19.0 | 23.4 | 14.0 | 42.2 | 27.3 | 67.6 | 24.7 | 15.1 | 16 | -30 | 150 | 172 | 155 | 22340.0177 |
16 | 50 | 19.0 | 23.4 | 14.0 | 42.2 | 27.3 | 67.6 | 24.7 | 15.1 | 16 | -30 | 150 | 180 | 155 | 22340.0178 |
16 | 60 | 19.0 | 23.4 | 14.0 | 42.2 | 27.3 | 67.6 | 24.7 | 15.1 | 16 | -30 | 150 | 200 | 155 | 22340.0179 |
16 | 70 | 19.0 | 23.4 | 14.0 | 42.2 | 27.3 | 67.6 | 24.7 | 15.1 | 16 | -30 | 150 | 216 | 155 | 22340.0180 |
16 | 80 | 19.0 | 23.4 | 14.0 | 42.2 | 27.3 | 67.6 | 24.7 | 15.1 | 16 | -30 | 150 | 231 | 155 | 22340.0181 |
16 | 90 | 19.0 | 23.4 | 14.0 | 42.2 | 27.3 | 67.6 | 24.7 | 15.1 | 16 | -30 | 150 | 246 | 155 | 22340.0182 |
16 | 100 | 19.0 | 23.4 | 14.0 | 42.2 | 27.3 | 67.6 | 24.7 | 15.1 | 16 | -30 | 150 | 262 | 155 | 22340.0183 |
16 | 110 | 19.0 | 23.4 | 14.0 | 42.2 | 27.3 | 67.6 | 24.7 | 15.1 | 16 | -30 | 150 | 272 | 155 | 22340.0184 |
16 | 120 | 19.0 | 23.4 | 14.0 | 42.2 | 27.3 | 67.6 | 24.7 | 15.1 | 16 | -30 | 150 | 287 | 155 | 22340.0185 |
16 | 130 | 19.0 | 23.4 | 14.0 | 42.2 | 27.3 | 67.6 | 24.7 | 15.1 | 16 | -30 | 150 | 302 | 155 | 22340.0186 |
16 | 140 | 19.0 | 23.4 | 14.0 | 42.2 | 27.3 | 67.6 | 24.7 | 15.1 | 16 | -30 | 150 | 318 | 155 | 22340.0187 |
16 | 150 | 19.0 | 23.4 | 14.0 | 42.2 | 27.3 | 67.6 | 24.7 | 15.1 | 16 | -30 | 150 | 333 | 155 | 22340.0188 |
20 | 50 | 24.8 | 23.4 | 17.0 | 43.1 | 27.3 | 67.6 | 24.7 | 15.1 | 20 | -30 | 150 | 245 | 244 | 22340.0189 |
20 | 60 | 24.8 | 23.4 | 17.0 | 43.1 | 27.3 | 67.6 | 24.7 | 15.1 | 20 | -30 | 150 | 272 | 244 | 22340.0190 |
20 | 70 | 24.8 | 23.4 | 17.0 | 43.1 | 27.3 | 67.6 | 24.7 | 15.1 | 20 | -30 | 150 | 292 | 244 | 22340.0191 |
20 | 80 | 24.8 | 23.4 | 17.0 | 43.1 | 27.3 | 67.6 | 24.7 | 15.1 | 20 | -30 | 150 | 313 | 244 | 22340.0192 |
20 | 90 | 24.8 | 23.4 | 17.0 | 43.1 | 27.3 | 67.6 | 24.7 | 15.1 | 20 | -30 | 150 | 337 | 244 | 22340.0193 |
20 | 100 | 24.8 | 23.4 | 17.0 | 43.1 | 27.3 | 67.6 | 24.7 | 15.1 | 20 | -30 | 150 | 362 | 244 | 22340.0194 |
20 | 110 | 24.8 | 23.4 | 17.0 | 43.1 | 27.3 | 67.6 | 24.7 | 15.1 | 20 | -30 | 150 | 392 | 244 | 22340.0195 |
20 | 120 | 24.8 | 23.4 | 17.0 | 43.1 | 27.3 | 67.6 | 24.7 | 15.1 | 20 | -30 | 150 | 413 | 244 | 22340.0196 |
20 | 130 | 24.8 | 23.4 | 17.0 | 43.1 | 27.3 | 67.6 | 24.7 | 15.1 | 20 | -30 | 150 | 437 | 244 | 22340.0197 |
20 | 140 | 24.8 | 23.4 | 17.0 | 43.1 | 27.3 | 67.6 | 24.7 | 15.1 | 20 | -30 | 150 | 457 | 244 | 22340.0198 |
20 | 150 | 24.8 | 23.4 | 17.0 | 43.1 | 27.3 | 67.6 | 24.7 | 15.1 | 20 | -30 | 150 | 480 | 244 | 22340.0199 |
25 | 50 | 31.0 | 30.4 | 22.0 | 54.8 | 34.2 | 83.9 | 33.3 | 20.1 | 25 | -30 | 150 | 453 | 386 | 22340.0200 |
25 | 60 | 31.0 | 30.4 | 22.0 | 54.8 | 34.2 | 83.9 | 33.3 | 20.1 | 25 | -30 | 150 | 490 | 386 | 22340.0201 |
25 | 70 | 31.0 | 30.4 | 22.0 | 54.8 | 34.2 | 83.9 | 33.3 | 20.1 | 25 | -30 | 150 | 523 | 386 | 22340.0202 |
25 | 80 | 31.0 | 30.4 | 22.0 | 54.8 | 34.2 | 83.9 | 33.3 | 20.1 | 25 | -30 | 150 | 567 | 386 | 22340.0203 |
25 | 90 | 31.0 | 30.4 | 22.0 | 54.8 | 34.2 | 83.9 | 33.3 | 20.1 | 25 | -30 | 150 | 596 | 386 | 22340.0204 |
25 | 100 | 31.0 | 30.4 | 22.0 | 54.8 | 34.2 | 83.9 | 33.3 | 20.1 | 25 | -30 | 150 | 635 | 386 | 22340.0205 |
25 | 110 | 31.0 | 30.4 | 22.0 | 54.8 | 34.2 | 83.9 | 33.3 | 20.1 | 25 | -30 | 150 | 672 | 386 | 22340.0206 |
25 | 120 | 31.0 | 30.4 | 22.0 | 54.8 | 34.2 | 83.9 | 33.3 | 20.1 | 25 | -30 | 150 | 710 | 386 | 22340.0207 |
25 | 130 | 31.0 | 30.4 | 22.0 | 54.8 | 34.2 | 83.9 | 33.3 | 20.1 | 25 | -30 | 150 | 754 | 386 | 22340.0208 |
25 | 140 | 31.0 | 30.4 | 22.0 | 54.8 | 34.2 | 83.9 | 33.3 | 20.1 | 25 | -30 | 150 | 784 | 386 | 22340.0105 |
25 | 150 | 31.0 | 30.4 | 22.0 | 54.8 | 34.2 | 83.9 | 33.3 | 20.1 | 25 | -30 | 150 | 830 | 386 | 22340.0106 |
Stainless steel 1.4542, precipitation-hardened | |||||||||||||||
5 | 10 | 5.5 | 11.8 | 6.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 5 | -30 | 150 | 21 | 24 | 22350.0112 |
5 | 15 | 5.5 | 11.8 | 6.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 5 | -30 | 150 | 21 | 24 | 22350.0113 |
5 | 20 | 5.5 | 11.8 | 6.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 5 | -30 | 150 | 21 | 24 | 22350.0114 |
5 | 25 | 5.5 | 11.8 | 6.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 5 | -30 | 150 | 22 | 24 | 22350.0115 |
5 | 30 | 5.5 | 11.8 | 6.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 5 | -30 | 150 | 23 | 24 | 22350.0116 |
5 | 35 | 5.5 | 11.8 | 6.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 5 | -30 | 150 | 24 | 24 | 22350.0117 |
5 | 40 | 5.5 | 11.8 | 6.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 5 | -30 | 150 | 24 | 24 | 22350.0118 |
5 | 45 | 5.5 | 11.8 | 6.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 5 | -30 | 150 | 25 | 24 | 22350.0107 |
5 | 50 | 5.5 | 11.8 | 6.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 5 | -30 | 150 | 26 | 24 | 22350.0108 |
5 | 60 | 5.5 | 11.8 | 6.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 5 | -30 | 150 | 27 | 24 | 22350.0109 |
5 | 70 | 5.5 | 11.8 | 6.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 5 | -30 | 150 | 29 | 24 | 22350.0110 |
5 | 80 | 5.5 | 11.8 | 6.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 5 | -30 | 150 | 30 | 24 | 22350.0111 |
6 | 10 | 7.0 | 11.8 | 7.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 6 | -30 | 150 | 21 | 35 | 22350.0122 |
6 | 15 | 7.0 | 11.8 | 7.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 6 | -30 | 150 | 22 | 35 | 22350.0123 |
6 | 20 | 7.0 | 11.8 | 7.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 6 | -30 | 150 | 23 | 35 | 22350.0124 |
6 | 25 | 7.0 | 11.8 | 7.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 6 | -30 | 150 | 24 | 35 | 22350.0125 |
6 | 30 | 7.0 | 11.8 | 7.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 6 | -30 | 150 | 25 | 35 | 22350.0126 |
6 | 35 | 7.0 | 11.8 | 7.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 6 | -30 | 150 | 26 | 35 | 22350.0127 |
6 | 40 | 7.0 | 11.8 | 7.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 6 | -30 | 150 | 27 | 35 | 22350.0128 |
6 | 45 | 7.0 | 11.8 | 7.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 6 | -30 | 150 | 27 | 35 | 22350.0129 |
6 | 50 | 7.0 | 11.8 | 7.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 6 | -30 | 150 | 29 | 35 | 22350.0130 |
6 | 60 | 7.0 | 11.8 | 7.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 6 | -30 | 150 | 31 | 35 | 22350.0119 |
6 | 70 | 7.0 | 11.8 | 7.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 6 | -30 | 150 | 33 | 35 | 22350.0120 |
6 | 80 | 7.0 | 11.8 | 7.0 | 31.6 | 21.9 | 43.8 | 12.6 | 8.5 | 6 | -30 | 150 | 35 | 35 | 22350.0121 |
8 | 10 | 9.5 | 14.7 | 8.2 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 8 | -30 | 150 | 34 | 63 | 22350.0132 |
8 | 15 | 9.5 | 14.7 | 8.2 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 8 | -30 | 150 | 36 | 63 | 22350.0133 |
8 | 20 | 9.5 | 14.7 | 8.2 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 8 | -30 | 150 | 38 | 63 | 22350.0134 |
8 | 25 | 9.5 | 14.7 | 8.2 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 8 | -30 | 150 | 39 | 63 | 22350.0135 |
8 | 30 | 9.5 | 14.7 | 8.2 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 8 | -30 | 150 | 41 | 63 | 22350.0136 |
8 | 35 | 9.5 | 14.7 | 8.2 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 8 | -30 | 150 | 43 | 63 | 22350.0137 |
8 | 40 | 9.5 | 14.7 | 8.2 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 8 | -30 | 150 | 44 | 63 | 22350.0138 |
8 | 45 | 9.5 | 14.7 | 8.2 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 8 | -30 | 150 | 46 | 63 | 22350.0139 |
8 | 50 | 9.5 | 14.7 | 8.2 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 8 | -30 | 150 | 48 | 63 | 22350.0140 |
8 | 60 | 9.5 | 14.7 | 8.2 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 8 | -30 | 150 | 52 | 63 | 22350.0131 |
8 | 70 | 9.5 | 14.7 | 8.2 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 8 | -30 | 150 | 56 | 63 | 22350.0141 |
8 | 80 | 9.5 | 14.7 | 8.2 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 8 | -30 | 150 | 59 | 63 | 22350.0142 |
8 | 90 | 9.5 | 14.7 | 8.2 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 8 | -30 | 150 | 63 | 63 | 22350.0143 |
8 | 100 | 9.5 | 14.7 | 8.2 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 8 | -30 | 150 | 67 | 63 | 22350.0151 |
10 | 15 | 12.0 | 14.7 | 9.6 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 10 | -30 | 150 | 41 | 100 | 22350.0159 |
10 | 20 | 12.0 | 14.7 | 9.6 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 10 | -30 | 150 | 44 | 100 | 22350.0144 |
10 | 25 | 12.0 | 14.7 | 9.6 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 10 | -30 | 150 | 47 | 100 | 22350.0145 |
10 | 30 | 12.0 | 14.7 | 9.6 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 10 | -30 | 150 | 50 | 100 | 22350.0146 |
10 | 35 | 12.0 | 14.7 | 9.6 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 10 | -30 | 150 | 53 | 100 | 22350.0147 |
10 | 40 | 12.0 | 14.7 | 9.6 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 10 | -30 | 150 | 56 | 100 | 22350.0148 |
10 | 45 | 12.0 | 14.7 | 9.6 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 10 | -30 | 150 | 59 | 100 | 22350.0149 |
10 | 50 | 12.0 | 14.7 | 9.6 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 10 | -30 | 150 | 62 | 100 | 22350.0150 |
10 | 60 | 12.0 | 14.7 | 9.6 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 10 | -30 | 150 | 67 | 100 | 22350.0152 |
10 | 70 | 12.0 | 14.7 | 9.6 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 10 | -30 | 150 | 73 | 100 | 22350.0153 |
10 | 80 | 12.0 | 14.7 | 9.6 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 10 | -30 | 150 | 78 | 100 | 22350.0154 |
10 | 90 | 12.0 | 14.7 | 9.6 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 10 | -30 | 150 | 85 | 100 | 22350.0155 |
10 | 100 | 12.0 | 14.7 | 9.6 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 10 | -30 | 150 | 90 | 100 | 22350.0156 |
10 | 110 | 12.0 | 14.7 | 9.6 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 10 | -30 | 150 | 96 | 100 | 22350.0157 |
10 | 120 | 12.0 | 14.7 | 9.6 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 10 | -30 | 150 | 102 | 100 | 22350.0158 |
12 | 20 | 14.5 | 18.2 | 10.6 | 35.1 | 22.7 | 57.1 | 20.2 | 12.6 | 12 | -30 | 150 | 69 | 144 | 22350.0164 |
12 | 25 | 14.5 | 18.2 | 10.6 | 35.1 | 22.7 | 57.1 | 20.2 | 12.6 | 12 | -30 | 150 | 73 | 144 | 22350.0165 |
12 | 30 | 14.5 | 18.2 | 10.6 | 35.1 | 22.7 | 57.1 | 20.2 | 12.6 | 12 | -30 | 150 | 78 | 144 | 22350.0166 |
12 | 35 | 14.5 | 18.2 | 10.6 | 35.1 | 22.7 | 57.1 | 20.2 | 12.6 | 12 | -30 | 150 | 81 | 144 | 22350.0167 |
12 | 40 | 14.5 | 18.2 | 10.6 | 35.1 | 22.7 | 57.1 | 20.2 | 12.6 | 12 | -30 | 150 | 86 | 144 | 22350.0168 |
12 | 45 | 14.5 | 18.2 | 10.6 | 35.1 | 22.7 | 57.1 | 20.2 | 12.6 | 12 | -30 | 150 | 90 | 144 | 22350.0169 |
12 | 50 | 14.5 | 18.2 | 10.6 | 35.1 | 22.7 | 57.1 | 20.2 | 12.6 | 12 | -30 | 150 | 94 | 144 | 22350.0170 |
12 | 60 | 14.5 | 18.2 | 10.6 | 35.1 | 22.7 | 57.1 | 20.2 | 12.6 | 12 | -30 | 150 | 102 | 144 | 22350.0172 |
12 | 70 | 14.5 | 18.2 | 10.6 | 35.1 | 22.7 | 57.1 | 20.2 | 12.6 | 12 | -30 | 150 | 110 | 144 | 22350.0174 |
12 | 80 | 14.5 | 18.2 | 10.6 | 35.1 | 22.7 | 57.1 | 20.2 | 12.6 | 12 | -30 | 150 | 119 | 144 | 22350.0176 |
12 | 90 | 14.5 | 18.2 | 10.6 | 35.1 | 22.7 | 57.1 | 20.2 | 12.6 | 12 | -30 | 150 | 128 | 144 | 22350.0160 |
12 | 100 | 14.5 | 18.2 | 10.6 | 35.1 | 22.7 | 57.1 | 20.2 | 12.6 | 12 | -30 | 150 | 137 | 144 | 22350.0161 |
12 | 110 | 14.5 | 18.2 | 10.6 | 35.1 | 22.7 | 57.1 | 20.2 | 12.6 | 12 | -30 | 150 | 145 | 144 | 22350.0162 |
12 | 120 | 14.5 | 18.2 | 10.6 | 35.1 | 22.7 | 57.1 | 20.2 | 12.6 | 12 | -30 | 150 | 153 | 144 | 22350.0163 |
16 | 30 | 19.0 | 23.4 | 14.0 | 42.2 | 27.3 | 67.6 | 24.7 | 15.1 | 16 | -30 | 150 | 152 | 257 | 22350.0171 |
16 | 35 | 19.0 | 23.4 | 14.0 | 42.2 | 27.3 | 67.6 | 24.7 | 15.1 | 16 | -30 | 150 | 156 | 257 | 22350.0173 |
16 | 40 | 19.0 | 23.4 | 14.0 | 42.2 | 27.3 | 67.6 | 24.7 | 15.1 | 16 | -30 | 150 | 164 | 257 | 22350.0175 |
16 | 45 | 19.0 | 23.4 | 14.0 | 42.2 | 27.3 | 67.6 | 24.7 | 15.1 | 16 | -30 | 150 | 171 | 257 | 22350.0177 |
16 | 50 | 19.0 | 23.4 | 14.0 | 42.2 | 27.3 | 67.6 | 24.7 | 15.1 | 16 | -30 | 150 | 181 | 257 | 22350.0178 |
16 | 60 | 19.0 | 23.4 | 14.0 | 42.2 | 27.3 | 67.6 | 24.7 | 15.1 | 16 | -30 | 150 | 194 | 257 | 22350.0179 |
16 | 70 | 19.0 | 23.4 | 14.0 | 42.2 | 27.3 | 67.6 | 24.7 | 15.1 | 16 | -30 | 150 | 209 | 257 | 22350.0180 |
16 | 80 | 19.0 | 23.4 | 14.0 | 42.2 | 27.3 | 67.6 | 24.7 | 15.1 | 16 | -30 | 150 | 227 | 257 | 22350.0181 |
16 | 90 | 19.0 | 23.4 | 14.0 | 42.2 | 27.3 | 67.6 | 24.7 | 15.1 | 16 | -30 | 150 | 239 | 257 | 22350.0182 |
16 | 100 | 19.0 | 23.4 | 14.0 | 42.2 | 27.3 | 67.6 | 24.7 | 15.1 | 16 | -30 | 150 | 254 | 257 | 22350.0183 |
16 | 110 | 19.0 | 23.4 | 14.0 | 42.2 | 27.3 | 67.6 | 24.7 | 15.1 | 16 | -30 | 150 | 272 | 257 | 22350.0184 |
16 | 120 | 19.0 | 23.4 | 14.0 | 42.2 | 27.3 | 67.6 | 24.7 | 15.1 | 16 | -30 | 150 | 287 | 257 | 22350.0185 |
16 | 130 | 19.0 | 23.4 | 14.0 | 42.2 | 27.3 | 67.6 | 24.7 | 15.1 | 16 | -30 | 150 | 305 | 257 | 22350.0186 |
16 | 140 | 19.0 | 23.4 | 14.0 | 42.2 | 27.3 | 67.6 | 24.7 | 15.1 | 16 | -30 | 150 | 315 | 257 | 22350.0187 |
16 | 150 | 19.0 | 23.4 | 14.0 | 42.2 | 27.3 | 67.6 | 24.7 | 15.1 | 16 | -30 | 150 | 330 | 257 | 22350.0188 |
20 | 50 | 24.8 | 23.4 | 17.0 | 43.1 | 27.3 | 67.6 | 24.7 | 15.1 | 20 | -30 | 150 | 241 | 403 | 22350.0189 |
20 | 60 | 24.8 | 23.4 | 17.0 | 43.1 | 27.3 | 67.6 | 24.7 | 15.1 | 20 | -30 | 150 | 263 | 403 | 22350.0190 |
20 | 70 | 24.8 | 23.4 | 17.0 | 43.1 | 27.3 | 67.6 | 24.7 | 15.1 | 20 | -30 | 150 | 287 | 403 | 22350.0191 |
20 | 80 | 24.8 | 23.4 | 17.0 | 43.1 | 27.3 | 67.6 | 24.7 | 15.1 | 20 | -30 | 150 | 311 | 403 | 22350.0192 |
20 | 90 | 24.8 | 23.4 | 17.0 | 43.1 | 27.3 | 67.6 | 24.7 | 15.1 | 20 | -30 | 150 | 334 | 403 | 22350.0193 |
20 | 100 | 24.8 | 23.4 | 17.0 | 43.1 | 27.3 | 67.6 | 24.7 | 15.1 | 20 | -30 | 150 | 358 | 403 | 22350.0194 |
20 | 110 | 24.8 | 23.4 | 17.0 | 43.1 | 27.3 | 67.6 | 24.7 | 15.1 | 20 | -30 | 150 | 381 | 403 | 22350.0195 |
20 | 120 | 24.8 | 23.4 | 17.0 | 43.1 | 27.3 | 67.6 | 24.7 | 15.1 | 20 | -30 | 150 | 405 | 403 | 22350.0196 |
20 | 130 | 24.8 | 23.4 | 17.0 | 43.1 | 27.3 | 67.6 | 24.7 | 15.1 | 20 | -30 | 150 | 429 | 403 | 22350.0197 |
20 | 140 | 24.8 | 23.4 | 17.0 | 43.1 | 27.3 | 67.6 | 24.7 | 15.1 | 20 | -30 | 150 | 453 | 403 | 22350.0198 |
20 | 150 | 24.8 | 23.4 | 17.0 | 43.1 | 27.3 | 67.6 | 24.7 | 15.1 | 20 | -30 | 150 | 483 | 403 | 22350.0199 |
25 | 50 | 31.0 | 30.4 | 22.0 | 54.8 | 34.2 | 83.9 | 33.3 | 20.1 | 25 | -30 | 150 | 448 | 631 | 22350.0200 |
25 | 60 | 31.0 | 30.4 | 22.0 | 54.8 | 34.2 | 83.9 | 33.3 | 20.1 | 25 | -30 | 150 | 487 | 631 | 22350.0201 |
25 | 70 | 31.0 | 30.4 | 22.0 | 54.8 | 34.2 | 83.9 | 33.3 | 20.1 | 25 | -30 | 150 | 525 | 631 | 22350.0202 |
25 | 80 | 31.0 | 30.4 | 22.0 | 54.8 | 34.2 | 83.9 | 33.3 | 20.1 | 25 | -30 | 150 | 561 | 631 | 22350.0203 |
25 | 90 | 31.0 | 30.4 | 22.0 | 54.8 | 34.2 | 83.9 | 33.3 | 20.1 | 25 | -30 | 150 | 597 | 631 | 22350.0204 |
25 | 100 | 31.0 | 30.4 | 22.0 | 54.8 | 34.2 | 83.9 | 33.3 | 20.1 | 25 | -30 | 150 | 634 | 631 | 22350.0205 |
25 | 110 | 31.0 | 30.4 | 22.0 | 54.8 | 34.2 | 83.9 | 33.3 | 20.1 | 25 | -30 | 150 | 668 | 631 | 22350.0206 |
25 | 120 | 31.0 | 30.4 | 22.0 | 54.8 | 34.2 | 83.9 | 33.3 | 20.1 | 25 | -30 | 150 | 704 | 631 | 22350.0207 |
25 | 130 | 31.0 | 30.4 | 22.0 | 54.8 | 34.2 | 83.9 | 33.3 | 20.1 | 25 | -30 | 150 | 741 | 631 | 22350.0208 |
25 | 140 | 31.0 | 30.4 | 22.0 | 54.8 | 34.2 | 83.9 | 33.3 | 20.1 | 25 | -30 | 150 | 786 | 631 | 22350.0105 |
25 | 150 | 31.0 | 30.4 | 22.0 | 54.8 | 34.2 | 83.9 | 33.3 | 20.1 | 25 | -30 | 150 | 815 | 631 | 22350.0106 |
Référence pièce
|
---|
22350.0137 |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | RoHS | d1 (mm) | d2 (mm) | d3 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | l6 (mm) | l7 (mm) | Location hole (mm) | Shearing resistance, double (kN) | Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.78 € | 1 | 2 jours | 10 | 8 | 9.5 | 14.7 | 35 | 8.2 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 8 | 63 | Stainless steel 1.4542, precipitation-hardened |
Loading...
Type | Type de levier | Température max.(°C) | 150 | Température min.(°C) | -30 |
---|---|---|---|---|---|
Press button | Stainless steel, black | Spring | Stainless steel | Handle | Aluminium, black similar to RAL 9005 |
Handle version | L-handle | Conflict Minerals free | yes | REACH compliant | yes |
Vous vous trouvez sur la page de Broches à billes, autobloquantes, avec poignée en L / inox, le numéro d'article est le suivant: 22350.0137.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article 22350.0137.
Configurer
Propriétés de base
Type
d1(mm)
d2(mm)
d3(mm)
l1(mm)
l2(mm)
l3(mm)
l4(mm)
l5(mm)
l6(mm)
l7(mm)
Location hole(mm)
Shearing resistance, double(kN)
Material
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
22340.0108 |
22340.0109 |
22340.0110 |
22350.0138 |
22350.0139 |
22350.0140 |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | RoHS | d1 (mm) | d2 (mm) | d3 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | l6 (mm) | l7 (mm) | Location hole (mm) | Shearing resistance, double (kN) | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.99 € | 1 |
Jour même
Stock | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
18.97 € | 1 | 3 jours | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
19.71 € | 1 |
Jour même
Stock | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
25.78 € | 1 |
Jour même
Stock | 10 | 8 | 9.5 | 14.7 | 40 | 8.2 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 8 | 63 | Stainless steel 1.4542, precipitation-hardened | ||
25.78 € | 1 | 2 jours | 10 | 8 | 9.5 | 14.7 | 45 | 8.2 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 8 | 63 | Stainless steel 1.4542, precipitation-hardened | ||
25.78 € | 1 |
Jour même
Stock | 10 | 8 | 9.5 | 14.7 | 50 | 8.2 | 35.8 | 24.4 | 49.7 | 15.8 | 9.9 | 8 | 63 | Stainless steel 1.4542, precipitation-hardened |