Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
22370.0609
For fixing and clamping of two parts or play-free application to the counterpart. Clamping range infinitely variable by hand via nut/lock nut. All versions are corrosion resistant. When using stainless steel 1.4542: high-strength, hardened, abrasion resistant pin with high load capacity. |
Dimensions | Location hole | Operating temperature range | Weight | Shearing resistance, two-shear1) | Art. No. | |||||||||
d1 | l1 | d2 | d3 | d4 | l2 | l3 | l4 | l5 | H11 | min. | max. | min. | ||
-0.04 -0.08 | +0.6 | ±1 | ||||||||||||
[mm] | [mm] | [°C] | [g] | [kN] | ||||||||||
Stainless steel 1.4305 | ||||||||||||||
5 | 0 – 10 | 5.5 | 17.6 | 23.6 | 6.0 | 25.7 | 26.2 | 15.9 | 5 | -30 | 80 | 24 | 14 | 22370.0592 |
5 | 5 – 15 | 5.5 | 17.6 | 23.6 | 6.0 | 25.7 | 26.2 | 15.9 | 5 | -30 | 80 | 25 | 14 | 22370.0593 |
5 | 10 – 20 | 5.5 | 17.6 | 23.6 | 6.0 | 25.7 | 26.2 | 15.9 | 5 | -30 | 80 | 26 | 14 | 22370.0594 |
5 | 15 – 25 | 5.5 | 17.6 | 23.6 | 6.0 | 25.7 | 26.2 | 15.9 | 5 | -30 | 80 | 26 | 14 | 22370.0595 |
5 | 20 – 30 | 5.5 | 17.6 | 23.6 | 6.0 | 25.7 | 26.2 | 15.9 | 5 | -30 | 80 | 27 | 14 | 22370.0596 |
6 | 0 – 10 | 7.0 | 17.6 | 23.6 | 7.0 | 25.7 | 26.2 | 15.9 | 6 | -30 | 80 | 26 | 21 | 22370.0602 |
6 | 5 – 15 | 7.0 | 17.6 | 23.6 | 7.0 | 25.7 | 26.2 | 15.9 | 6 | -30 | 80 | 27 | 21 | 22370.0603 |
6 | 10 – 20 | 7.0 | 17.6 | 23.6 | 7.0 | 25.7 | 26.2 | 15.9 | 6 | -30 | 80 | 27 | 21 | 22370.0604 |
6 | 15 – 25 | 7.0 | 17.6 | 23.6 | 7.0 | 25.7 | 26.2 | 15.9 | 6 | -30 | 80 | 28 | 21 | 22370.0605 |
6 | 20 – 30 | 7.0 | 17.6 | 23.6 | 7.0 | 25.7 | 26.2 | 15.9 | 6 | -30 | 80 | 27 | 21 | 22370.0606 |
6 | 25 – 35 | 7.0 | 17.6 | 23.6 | 7.0 | 25.7 | 26.2 | 15.9 | 6 | -30 | 80 | 30 | 21 | 22370.0607 |
6 | 30 – 40 | 7.0 | 17.6 | 23.6 | 7.0 | 25.7 | 26.2 | 15.9 | 6 | -30 | 80 | 31 | 21 | 22370.0608 |
6 | 35 – 45 | 7.0 | 17.6 | 23.6 | 7.0 | 25.7 | 26.2 | 15.9 | 6 | -30 | 80 | 32 | 21 | 22370.0609 |
6 | 40 – 50 | 7.0 | 17.6 | 23.6 | 7.0 | 25.7 | 26.2 | 15.9 | 6 | -30 | 80 | 33 | 21 | 22370.0610 |
8 | 10 – 20 | 9.5 | 23.0 | 27.6 | 8.2 | 31.2 | 33.1 | 18.0 | 8 | -30 | 80 | 58 | 38 | 22370.0614 |
8 | 15 – 25 | 9.5 | 23.0 | 27.6 | 8.2 | 31.2 | 33.1 | 18.0 | 8 | -30 | 80 | 60 | 38 | 22370.0615 |
8 | 20 – 30 | 9.5 | 23.0 | 27.6 | 8.2 | 31.2 | 33.1 | 18.0 | 8 | -30 | 80 | 60 | 38 | 22370.0616 |
8 | 25 – 35 | 9.5 | 23.0 | 27.6 | 8.2 | 31.2 | 33.1 | 18.0 | 8 | -30 | 80 | 62 | 38 | 22370.0617 |
8 | 30 – 40 | 9.5 | 23.0 | 27.6 | 8.2 | 31.2 | 33.1 | 18.0 | 8 | -30 | 80 | 64 | 38 | 22370.0618 |
8 | 35 – 45 | 9.5 | 23.0 | 27.6 | 8.2 | 31.2 | 33.1 | 18.0 | 8 | -30 | 80 | 65 | 38 | 22370.0619 |
8 | 40 – 50 | 9.5 | 23.0 | 27.6 | 8.2 | 31.2 | 33.1 | 18.0 | 8 | -30 | 80 | 65 | 38 | 22370.0620 |
10 | 10 – 20 | 12.0 | 23.0 | 27.6 | 9.6 | 31.2 | 33.1 | 18.0 | 10 | -30 | 80 | 65 | 60 | 22370.0624 |
10 | 15 – 25 | 12.0 | 23.0 | 27.6 | 9.6 | 31.2 | 33.1 | 18.0 | 10 | -30 | 80 | 66 | 60 | 22370.0625 |
10 | 20 – 30 | 12.0 | 23.0 | 27.6 | 9.6 | 31.2 | 33.1 | 18.0 | 10 | -30 | 80 | 69 | 60 | 22370.0626 |
10 | 25 – 35 | 12.0 | 23.0 | 27.6 | 9.6 | 31.2 | 33.1 | 18.0 | 10 | -30 | 80 | 72 | 60 | 22370.0627 |
10 | 30 – 40 | 12.0 | 23.0 | 27.6 | 9.6 | 31.2 | 33.1 | 18.0 | 10 | -30 | 80 | 75 | 60 | 22370.0628 |
10 | 35 – 45 | 12.0 | 23.0 | 27.6 | 9.6 | 31.2 | 33.1 | 18.0 | 10 | -30 | 80 | 78 | 60 | 22370.0629 |
10 | 40 – 50 | 12.0 | 23.0 | 27.6 | 9.6 | 31.2 | 33.1 | 18.0 | 10 | -30 | 80 | 80 | 60 | 22370.0630 |
10 | 50 – 60 | 12.0 | 23.0 | 27.6 | 9.6 | 31.2 | 33.1 | 18.0 | 10 | -30 | 80 | 86 | 60 | 22370.0632 |
12 | 15 – 25 | 14.5 | 29.0 | 34.6 | 10.6 | 36.7 | 39.5 | 21.8 | 12 | -30 | 80 | 121 | 87 | 22370.0635 |
12 | 20 – 30 | 14.5 | 29.0 | 34.6 | 10.6 | 36.7 | 39.5 | 21.8 | 12 | -30 | 80 | 130 | 87 | 22370.0636 |
12 | 25 – 35 | 14.5 | 29.0 | 34.6 | 10.6 | 36.7 | 39.5 | 21.8 | 12 | -30 | 80 | 130 | 87 | 22370.0637 |
12 | 30 – 40 | 14.5 | 29.0 | 34.6 | 10.6 | 36.7 | 39.5 | 21.8 | 12 | -30 | 80 | 134 | 87 | 22370.0638 |
12 | 35 – 45 | 14.5 | 29.0 | 34.6 | 10.6 | 36.7 | 39.5 | 21.8 | 12 | -30 | 80 | 138 | 87 | 22370.0639 |
12 | 40 – 50 | 14.5 | 29.0 | 34.6 | 10.6 | 36.7 | 39.5 | 21.8 | 12 | -30 | 80 | 142 | 87 | 22370.0640 |
12 | 50 – 60 | 14.5 | 29.0 | 34.6 | 10.6 | 36.7 | 39.5 | 21.8 | 12 | -30 | 80 | 150 | 87 | 22370.0642 |
12 | 60 – 70 | 14.5 | 29.0 | 34.6 | 10.6 | 36.7 | 39.5 | 21.8 | 12 | -30 | 80 | 159 | 87 | 22370.0644 |
12 | 70 – 80 | 14.5 | 29.0 | 34.6 | 10.6 | 36.7 | 39.5 | 21.8 | 12 | -30 | 80 | 167 | 87 | 22370.0646 |
16 | 20 – 30 | 19.0 | 29.0 | 34.6 | 14.0 | 36.7 | 39.5 | 21.8 | 16 | -30 | 80 | 159 | 155 | 22370.0656 |
16 | 25 – 35 | 19.0 | 29.0 | 34.6 | 14.0 | 36.7 | 39.5 | 21.8 | 16 | -30 | 80 | 165 | 155 | 22370.0657 |
16 | 30 – 40 | 19.0 | 29.0 | 34.6 | 14.0 | 36.7 | 39.5 | 21.8 | 16 | -30 | 80 | 173 | 155 | 22370.0658 |
16 | 35 – 45 | 19.0 | 29.0 | 34.6 | 14.0 | 36.7 | 39.5 | 21.8 | 16 | -30 | 80 | 180 | 155 | 22370.0659 |
16 | 40 – 50 | 19.0 | 29.0 | 34.6 | 14.0 | 36.7 | 39.5 | 21.8 | 16 | -30 | 80 | 188 | 155 | 22370.0660 |
16 | 50 – 60 | 19.0 | 29.0 | 34.6 | 14.0 | 36.7 | 39.5 | 21.8 | 16 | -30 | 80 | 203 | 155 | 22370.0662 |
16 | 60 – 70 | 19.0 | 29.0 | 34.6 | 14.0 | 36.7 | 39.5 | 21.8 | 16 | -30 | 80 | 218 | 155 | 22370.0664 |
16 | 70 – 80 | 19.0 | 29.0 | 34.6 | 14.0 | 36.7 | 39.5 | 21.8 | 16 | -30 | 80 | 234 | 155 | 22370.0666 |
Stainless steel 1.4542, precipitation-hardened | ||||||||||||||
5 | 0 – 10 | 5.5 | 17.6 | 23.6 | 6.0 | 25.7 | 26.2 | 15.9 | 5 | -30 | 80 | 23 | 24 | 22380.0592 |
5 | 5 – 15 | 5.5 | 17.6 | 23.6 | 6.0 | 25.7 | 26.2 | 15.9 | 5 | -30 | 80 | 24 | 24 | 22380.0593 |
5 | 10 – 20 | 5.5 | 17.6 | 23.6 | 6.0 | 25.7 | 26.2 | 15.9 | 5 | -30 | 80 | 25 | 24 | 22380.0594 |
5 | 15 – 25 | 5.5 | 17.6 | 23.6 | 6.0 | 25.7 | 26.2 | 15.9 | 5 | -30 | 80 | 26 | 24 | 22380.0595 |
5 | 20 – 30 | 5.5 | 17.6 | 23.6 | 6.0 | 25.7 | 26.2 | 15.9 | 5 | -30 | 80 | 28 | 24 | 22380.0596 |
6 | 0 – 10 | 7.0 | 17.6 | 23.6 | 7.0 | 25.7 | 26.2 | 15.9 | 6 | -30 | 80 | 25 | 35 | 22380.0602 |
6 | 5 – 15 | 7.0 | 17.6 | 23.6 | 7.0 | 25.7 | 26.2 | 15.9 | 6 | -30 | 80 | 26 | 35 | 22380.0603 |
6 | 10 – 20 | 7.0 | 17.6 | 23.6 | 7.0 | 25.7 | 26.2 | 15.9 | 6 | -30 | 80 | 27 | 35 | 22380.0604 |
6 | 15 – 25 | 7.0 | 17.6 | 23.6 | 7.0 | 25.7 | 26.2 | 15.9 | 6 | -30 | 80 | 28 | 35 | 22380.0605 |
6 | 20 – 30 | 7.0 | 17.6 | 23.6 | 7.0 | 25.7 | 26.2 | 15.9 | 6 | -30 | 80 | 30 | 35 | 22380.0606 |
6 | 25 – 35 | 7.0 | 17.6 | 23.6 | 7.0 | 25.7 | 26.2 | 15.9 | 6 | -30 | 80 | 30 | 35 | 22380.0607 |
6 | 30 – 40 | 7.0 | 17.6 | 23.6 | 7.0 | 25.7 | 26.2 | 15.9 | 6 | -30 | 80 | 30 | 35 | 22380.0608 |
6 | 35 – 45 | 7.0 | 17.6 | 23.6 | 7.0 | 25.7 | 26.2 | 15.9 | 6 | -30 | 80 | 32 | 35 | 22380.0609 |
6 | 40 – 50 | 7.0 | 17.6 | 23.6 | 7.0 | 25.7 | 26.2 | 15.9 | 6 | -30 | 80 | 33 | 35 | 22380.0610 |
8 | 10 – 20 | 9.5 | 23.0 | 27.6 | 8.2 | 31.2 | 33.1 | 18.0 | 8 | -30 | 80 | 56 | 63 | 22380.0614 |
8 | 15 – 25 | 9.5 | 23.0 | 27.6 | 8.2 | 31.2 | 33.1 | 18.0 | 8 | -30 | 80 | 58 | 63 | 22380.0615 |
8 | 20 – 30 | 9.5 | 23.0 | 27.6 | 8.2 | 31.2 | 33.1 | 18.0 | 8 | -30 | 80 | 60 | 63 | 22380.0616 |
8 | 25 – 35 | 9.5 | 23.0 | 27.6 | 8.2 | 31.2 | 33.1 | 18.0 | 8 | -30 | 80 | 62 | 63 | 22380.0617 |
8 | 30 – 40 | 9.5 | 23.0 | 27.6 | 8.2 | 31.2 | 33.1 | 18.0 | 8 | -30 | 80 | 63 | 63 | 22380.0618 |
8 | 35 – 45 | 9.5 | 23.0 | 27.6 | 8.2 | 31.2 | 33.1 | 18.0 | 8 | -30 | 80 | 66 | 63 | 22380.0619 |
8 | 40 – 50 | 9.5 | 23.0 | 27.6 | 8.2 | 31.2 | 33.1 | 18.0 | 8 | -30 | 80 | 67 | 63 | 22380.0620 |
10 | 10 – 20 | 12.0 | 23.0 | 27.6 | 9.6 | 31.2 | 33.1 | 18.0 | 10 | -30 | 80 | 60 | 100 | 22380.0624 |
10 | 15 – 25 | 12.0 | 23.0 | 27.6 | 9.6 | 31.2 | 33.1 | 18.0 | 10 | -30 | 80 | 65 | 100 | 22380.0625 |
10 | 20 – 30 | 12.0 | 23.0 | 27.6 | 9.6 | 31.2 | 33.1 | 18.0 | 10 | -30 | 80 | 68 | 100 | 22380.0626 |
10 | 25 – 35 | 12.0 | 23.0 | 27.6 | 9.6 | 31.2 | 33.1 | 18.0 | 10 | -30 | 80 | 71 | 100 | 22380.0627 |
10 | 30 – 40 | 12.0 | 23.0 | 27.6 | 9.6 | 31.2 | 33.1 | 18.0 | 10 | -30 | 80 | 75 | 100 | 22380.0628 |
10 | 35 – 45 | 12.0 | 23.0 | 27.6 | 9.6 | 31.2 | 33.1 | 18.0 | 10 | -30 | 80 | 75 | 100 | 22380.0629 |
10 | 40 – 50 | 12.0 | 23.0 | 27.6 | 9.6 | 31.2 | 33.1 | 18.0 | 10 | -30 | 80 | 80 | 100 | 22380.0630 |
10 | 50 – 60 | 12.0 | 23.0 | 27.6 | 9.6 | 31.2 | 33.1 | 18.0 | 10 | -30 | 80 | 90 | 100 | 22380.0632 |
12 | 15 – 25 | 14.5 | 29.0 | 34.6 | 10.6 | 36.7 | 39.5 | 21.8 | 12 | -30 | 80 | 120 | 144 | 22380.0635 |
12 | 20 – 30 | 14.5 | 29.0 | 34.6 | 10.6 | 36.7 | 39.5 | 21.8 | 12 | -30 | 80 | 125 | 144 | 22380.0636 |
12 | 25 – 35 | 14.5 | 29.0 | 34.6 | 10.6 | 36.7 | 39.5 | 21.8 | 12 | -30 | 80 | 140 | 144 | 22380.0637 |
12 | 30 – 40 | 14.5 | 29.0 | 34.6 | 10.6 | 36.7 | 39.5 | 21.8 | 12 | -30 | 80 | 133 | 144 | 22380.0638 |
12 | 35 – 45 | 14.5 | 29.0 | 34.6 | 10.6 | 36.7 | 39.5 | 21.8 | 12 | -30 | 80 | 137 | 144 | 22380.0639 |
12 | 40 – 50 | 14.5 | 29.0 | 34.6 | 10.6 | 36.7 | 39.5 | 21.8 | 12 | -30 | 80 | 141 | 144 | 22380.0640 |
12 | 50 – 60 | 14.5 | 29.0 | 34.6 | 10.6 | 36.7 | 39.5 | 21.8 | 12 | -30 | 80 | 150 | 144 | 22380.0642 |
12 | 60 – 70 | 14.5 | 29.0 | 34.6 | 10.6 | 36.7 | 39.5 | 21.8 | 12 | -30 | 80 | 158 | 144 | 22380.0644 |
12 | 70 – 80 | 14.5 | 29.0 | 34.6 | 10.6 | 36.7 | 39.5 | 21.8 | 12 | -30 | 80 | 170 | 144 | 22380.0646 |
16 | 20 – 30 | 19.0 | 29.0 | 34.6 | 14.0 | 36.7 | 39.5 | 21.8 | 16 | -30 | 80 | 156 | 257 | 22380.0656 |
16 | 25 – 35 | 19.0 | 29.0 | 34.6 | 14.0 | 36.7 | 39.5 | 21.8 | 16 | -30 | 80 | 164 | 257 | 22380.0657 |
16 | 30 – 40 | 19.0 | 29.0 | 34.6 | 14.0 | 36.7 | 39.5 | 21.8 | 16 | -30 | 80 | 171 | 257 | 22380.0658 |
16 | 35 – 45 | 19.0 | 29.0 | 34.6 | 14.0 | 36.7 | 39.5 | 21.8 | 16 | -30 | 80 | 182 | 257 | 22380.0659 |
16 | 40 – 50 | 19.0 | 29.0 | 34.6 | 14.0 | 36.7 | 39.5 | 21.8 | 16 | -30 | 80 | 186 | 257 | 22380.0660 |
16 | 50 – 60 | 19.0 | 29.0 | 34.6 | 14.0 | 36.7 | 39.5 | 21.8 | 16 | -30 | 80 | 201 | 257 | 22380.0662 |
16 | 60 – 70 | 19.0 | 29.0 | 34.6 | 14.0 | 36.7 | 39.5 | 21.8 | 16 | -30 | 80 | 217 | 257 | 22380.0664 |
16 | 70 – 80 | 19.0 | 29.0 | 34.6 | 14.0 | 36.7 | 39.5 | 21.8 | 16 | -30 | 80 | 232 | 257 | 22380.0666 |
Référence pièce
|
---|
22370.0609 |
Référence pièce | Relatif à |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | RoHS | d1 (mm) | d2 (mm) | d3 (mm) | d4 (mm) | l1 to (mm) | l1 of (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | Location hole (mm) | Shearing resistance, double (kN) | Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 30.63 € | 1 | 2 jours | 10 | 6 | 7 | 17.6 | 23.6 | 45 | 35 | 7 | 25.7 | 26.2 | 15.9 | 6 | 21 | Stainless steel 1.4305 |
Loading...
Type | Type à bouton | Température max.(°C) | 80 | Température min.(°C) | -30 |
---|---|---|---|---|---|
Spring | Stainless steel | Handle version | adjustable, ergonomic grip | Lock nut | Thermoplastic, black |
Adjusting nut | Thermoplastic, silver | Conflict Minerals free | yes | REACH compliant | yes |
Vous vous trouvez sur la page de Broches à billes, autobloquantes, avec longueur de serrage réglable / inox, le numéro d'article est le suivant: 22370.0609.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article 22370.0609.
Configurer
Propriétés de base
Type
d1(mm)
d2(mm)
d3(mm)
d4(mm)
l1 to(mm)
l1 of(mm)
l2(mm)
l3(mm)
l4(mm)
l5(mm)
Location hole(mm)
Shearing resistance, double(kN)
Material
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
22370.0595 |
22370.0596 |
22370.0602 |
22370.0610 |
22370.0614 |
22370.0615 |
Référence pièce | Relatif à | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | RoHS | d1 (mm) | d2 (mm) | d3 (mm) | d4 (mm) | l1 to (mm) | l1 of (mm) | l2 (mm) | l3 (mm) | l4 (mm) | l5 (mm) | Location hole (mm) | Shearing resistance, double (kN) | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 29.04 € | 1 | 2 jours | 10 | 5 | 5.5 | 17.6 | 23.6 | 25 | 15 | 6 | 25.7 | 26.2 | 15.9 | 5 | 14 | Stainless steel 1.4305 | ||
- | 29.87 € | 1 |
Jour même
Stock | 10 | 5 | 5.5 | 17.6 | 23.6 | 30 | 20 | 6 | 25.7 | 26.2 | 15.9 | 5 | 14 | Stainless steel 1.4305 | ||
- | 29.18 € | 1 | 2 jours | 10 | 6 | 7 | 17.6 | 23.6 | 10 | 0 | 7 | 25.7 | 26.2 | 15.9 | 6 | 21 | Stainless steel 1.4305 | ||
- | 30.63 € | 1 |
Jour même
Stock | 10 | 6 | 7 | 17.6 | 23.6 | 50 | 40 | 7 | 25.7 | 26.2 | 15.9 | 8 | 38 | Stainless steel 1.4305 | ||
- | 30.91 € | 1 |
Jour même
Stock | 10 | 8 | 9.6 | 23 | 27.6 | 20 | 10 | 8.2 | 31.2 | 33.1 | 18 | 8 | 38 | Stainless steel 1.4305 | ||
- | 30.91 € | 1 | 2 jours | 10 | 8 | 9.6 | 23 | 27.6 | 25 | 15 | 8.2 | 31.2 | 33.1 | 18 | 8 | 38 | Stainless steel 1.4305 |