Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
22380.0728
![]() | For quick fastening, locking, adjusting, changing and securing. Various applications in different sectors, e.g. sports, leisure, medical healing and remedial instruments and apparatuses, machine construction and engineering etc. Quickly and easily unlockable for frequently repeated connections. All versions are corrosion resistant. When using stainless steel 1.4542: high-strength, hardened, abrasion resistant pin with high load capacity. Elastic and ergonomic handle with integrated reset (locking). New, modern, patented design. |
Dimensions | Location hole | Operating temperature range | Weight | Shearing resistance, two-shear1) | Art. No. | ||||||||
d1 | l1 | d2 | d3 | d4 | l2 | l3 | l4 | H11 | min. | max. | |||
-0.04 -0.08 | +0.6 | ±1 | |||||||||||
[mm] | [mm] | [°C] | [g] | [kN] | |||||||||
Stainless steel 1.4305 | |||||||||||||
5 | 10 | 5.5 | 36 | 12.7 | 6.0 | 31.0 | 15.9 | 5 | -30 | 80 | 9.2 | 14 | 22370.0712 |
5 | 15 | 5.5 | 36 | 12.7 | 6.0 | 31.0 | 15.9 | 5 | -30 | 80 | 9.9 | 14 | 22370.0713 |
5 | 20 | 5.5 | 36 | 12.7 | 6.0 | 31.0 | 15.9 | 5 | -30 | 80 | 11.0 | 14 | 22370.0714 |
5 | 25 | 5.5 | 36 | 12.7 | 6.0 | 31.0 | 15.9 | 5 | -30 | 80 | 11.0 | 14 | 22370.0715 |
5 | 30 | 5.5 | 36 | 12.7 | 6.0 | 31.0 | 15.9 | 5 | -30 | 80 | 12.0 | 14 | 22370.0716 |
6 | 10 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 10.0 | 21 | 22370.0722 |
6 | 15 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 11.0 | 21 | 22370.0723 |
6 | 20 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 12.0 | 21 | 22370.0724 |
6 | 25 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 13.0 | 21 | 22370.0725 |
6 | 30 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 14.0 | 21 | 22370.0726 |
6 | 35 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 15.0 | 21 | 22370.0727 |
6 | 40 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 16.0 | 21 | 22370.0728 |
6 | 45 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 17.0 | 21 | 22370.0729 |
6 | 50 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 18.0 | 21 | 22370.0730 |
8 | 20 | 9.5 | 41 | 16.4 | 8.2 | 34.8 | 19.2 | 8 | -30 | 80 | 23.0 | 38 | 22370.0734 |
8 | 25 | 9.5 | 41 | 16.4 | 8.2 | 34.8 | 19.2 | 8 | -30 | 80 | 24.0 | 38 | 22370.0735 |
8 | 30 | 9.5 | 41 | 16.4 | 8.2 | 34.8 | 19.2 | 8 | -30 | 80 | 26.0 | 38 | 22370.0736 |
8 | 35 | 9.5 | 41 | 16.4 | 8.2 | 34.8 | 19.2 | 8 | -30 | 80 | 28.0 | 38 | 22370.0737 |
8 | 40 | 9.5 | 41 | 16.4 | 8.2 | 34.8 | 19.2 | 8 | -30 | 80 | 30.0 | 38 | 22370.0738 |
8 | 45 | 9.5 | 41 | 16.4 | 8.2 | 34.8 | 19.2 | 8 | -30 | 80 | 32.0 | 38 | 22370.0739 |
8 | 50 | 9.5 | 41 | 16.4 | 8.2 | 34.8 | 19.2 | 8 | -30 | 80 | 34.0 | 38 | 22370.0740 |
10 | 20 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 30.0 | 60 | 22370.0744 |
10 | 25 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 32.0 | 60 | 22370.0745 |
10 | 30 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 35.0 | 60 | 22370.0746 |
10 | 35 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 38.0 | 60 | 22370.0747 |
10 | 40 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 41.0 | 60 | 22370.0748 |
10 | 45 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 44.0 | 60 | 22370.0749 |
10 | 50 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 47.0 | 60 | 22370.0750 |
10 | 60 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 53.0 | 60 | 22370.0752 |
12 | 25 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 54.0 | 87 | 22370.0765 |
12 | 30 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 58.0 | 87 | 22370.0766 |
12 | 35 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 63.0 | 87 | 22370.0767 |
12 | 40 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 67.0 | 87 | 22370.0768 |
12 | 45 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 71.0 | 87 | 22370.0769 |
12 | 50 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 75.0 | 87 | 22370.0770 |
12 | 60 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 83.0 | 87 | 22370.0772 |
12 | 70 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 111.0 | 87 | 22370.0774 |
12 | 80 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 101.0 | 87 | 22370.0776 |
16 | 30 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 92.0 | 155 | 22370.0786 |
16 | 35 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 98.0 | 155 | 22370.0787 |
16 | 40 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 109.0 | 155 | 22370.0788 |
16 | 45 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 114.0 | 155 | 22370.0789 |
16 | 50 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 125.0 | 155 | 22370.0790 |
16 | 60 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 139.0 | 155 | 22370.0792 |
16 | 70 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 156.0 | 155 | 22370.0794 |
16 | 80 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 171.0 | 155 | 22370.0796 |
Stainless steel 1.4542, precipitation-hardened | |||||||||||||
5 | 10 | 5.5 | 36 | 12.7 | 6.0 | 31.0 | 15.9 | 5 | -30 | 80 | 9.2 | 24 | 22380.0712 |
5 | 15 | 5.5 | 36 | 12.7 | 6.0 | 31.0 | 15.9 | 5 | -30 | 80 | 10.0 | 24 | 22380.0713 |
5 | 20 | 5.5 | 36 | 12.7 | 6.0 | 31.0 | 15.9 | 5 | -30 | 80 | 11.0 | 24 | 22380.0714 |
5 | 25 | 5.5 | 36 | 12.7 | 6.0 | 31.0 | 15.9 | 5 | -30 | 80 | 11.0 | 24 | 22380.0715 |
5 | 30 | 5.5 | 36 | 12.7 | 6.0 | 31.0 | 15.9 | 5 | -30 | 80 | 12.0 | 24 | 22380.0716 |
6 | 10 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 10.0 | 35 | 22380.0722 |
6 | 15 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 11.0 | 35 | 22380.0723 |
6 | 20 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 12.0 | 35 | 22380.0724 |
6 | 25 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 13.0 | 35 | 22380.0725 |
6 | 30 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 14.0 | 35 | 22380.0726 |
6 | 35 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 15.0 | 35 | 22380.0727 |
6 | 40 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 16.0 | 35 | 22380.0728 |
6 | 45 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 17.0 | 35 | 22380.0729 |
6 | 50 | 7.0 | 36 | 12.7 | 7.0 | 31.0 | 15.9 | 6 | -30 | 80 | 18.0 | 35 | 22380.0730 |
8 | 20 | 9.5 | 41 | 16.4 | 8.2 | 34.8 | 19.2 | 8 | -30 | 80 | 22.0 | 63 | 22380.0734 |
8 | 25 | 9.5 | 41 | 16.4 | 8.2 | 34.8 | 19.2 | 8 | -30 | 80 | 24.0 | 63 | 22380.0735 |
8 | 30 | 9.5 | 41 | 16.4 | 8.2 | 34.8 | 19.2 | 8 | -30 | 80 | 26.0 | 63 | 22380.0736 |
8 | 35 | 9.5 | 41 | 16.4 | 8.2 | 34.8 | 19.2 | 8 | -30 | 80 | 28.0 | 63 | 22380.0737 |
8 | 40 | 9.5 | 41 | 16.4 | 8.2 | 34.8 | 19.2 | 8 | -30 | 80 | 30.0 | 63 | 22380.0738 |
8 | 45 | 9.5 | 41 | 16.4 | 8.2 | 34.8 | 19.2 | 8 | -30 | 80 | 32.0 | 63 | 22380.0739 |
8 | 50 | 9.5 | 41 | 16.4 | 8.2 | 34.8 | 19.2 | 8 | -30 | 80 | 33.0 | 63 | 22380.0740 |
10 | 20 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 29.0 | 100 | 22380.0744 |
10 | 25 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 32.0 | 100 | 22380.0745 |
10 | 30 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 35.0 | 100 | 22380.0746 |
10 | 35 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 38.0 | 100 | 22380.0747 |
10 | 40 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 41.0 | 100 | 22380.0748 |
10 | 45 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 44.0 | 100 | 22380.0749 |
10 | 50 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 46.0 | 100 | 22380.0750 |
10 | 60 | 12.0 | 41 | 16.4 | 9.6 | 34.8 | 19.2 | 10 | -30 | 80 | 52.0 | 100 | 22380.0752 |
12 | 25 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 54.0 | 144 | 22380.0765 |
12 | 30 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 58.0 | 144 | 22380.0766 |
12 | 35 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 62.0 | 144 | 22380.0767 |
12 | 40 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 66.0 | 144 | 22380.0768 |
12 | 45 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 70.0 | 144 | 22380.0769 |
12 | 50 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 74.0 | 144 | 22380.0770 |
12 | 60 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 83.0 | 144 | 22380.0772 |
12 | 70 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 91.0 | 144 | 22380.0774 |
12 | 80 | 14.5 | 49 | 21.2 | 10.6 | 40.5 | 24.8 | 12 | -30 | 80 | 100.0 | 144 | 22380.0776 |
16 | 30 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 90.0 | 257 | 22380.0786 |
16 | 35 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 97.0 | 257 | 22380.0787 |
16 | 40 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 106.0 | 257 | 22380.0788 |
16 | 45 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 112.0 | 257 | 22380.0789 |
16 | 50 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 121.0 | 257 | 22380.0790 |
16 | 60 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 139.0 | 257 | 22380.0792 |
16 | 70 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 150.0 | 257 | 22380.0794 |
16 | 80 | 19.0 | 49 | 21.2 | 14.0 | 40.5 | 24.8 | 16 | -30 | 80 | 169.0 | 257 | 22380.0796 |
Référence pièce
|
---|
22380.0728 |
Référence pièce | Relatif à |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | RoHS | d1 (mm) | d2 (mm) | d3 (mm) | d4 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | Location hole (mm) | Shearing resistance, double (kN) | Material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.43 € | 1 | 2 jours | 10 | 6 | 7 | 36 | 12.7 | 40 | 7 | 31 | 15.9 | 6 | 35 | Stainless steel 1.4542, precipitation-hardened |
Loading...
Type | Type de levier | Température max.(°C) | 80 | Température min.(°C) | -30 |
---|---|---|---|---|---|
Handle | Thermoplastic (PBT/TPE), grey / orange | Handle version | elastic grip | Conflict Minerals free | yes |
REACH compliant | yes |
Vous vous trouvez sur la page de Broches à billes, autobloquantes, avec poignée élastique / inox, le numéro d'article est le suivant: 22380.0728.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article 22380.0728.
Configurer
Propriétés de base
Type
d1(mm)
d2(mm)
d3(mm)
d4(mm)
l1(mm)
l2(mm)
l3(mm)
l4(mm)
Location hole(mm)
Shearing resistance, double(kN)
Material
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
22370.0715 |
22370.0716 |
22370.0722 |
22380.0729 |
22380.0730 |
22380.0734 |
Référence pièce | Relatif à | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | RoHS | d1 (mm) | d2 (mm) | d3 (mm) | d4 (mm) | l1 (mm) | l2 (mm) | l3 (mm) | l4 (mm) | Location hole (mm) | Shearing resistance, double (kN) | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 14.38 € | 1 | 2 jours | 10 | 5 | 5.5 | 36 | 12.7 | 25 | 6 | 31 | 15.9 | 5 | 14 | Stainless steel 1.4305 | ||
- | 15.20 € | 1 |
Jour même
Stock | 10 | 5 | 5.5 | 36 | 12.7 | 30 | 6 | 31 | 15.9 | 5 | 14 | Stainless steel 1.4305 | ||
- | 14.43 € | 1 |
Jour même
Stock | 10 | 6 | 7 | 36 | 12.7 | 10 | 7 | 31 | 15.9 | 6 | 21 | Stainless steel 1.4305 | ||
19.43 € | 1 | 2 jours | 10 | 6 | 7 | 36 | 12.7 | 45 | 7 | 31 | 15.9 | 6 | 35 | Stainless steel 1.4542, precipitation-hardened | |||
- | 19.43 € | 1 | 2 jours | 10 | 6 | 7 | 36 | 12.7 | 50 | 7 | 31 | 15.9 | 6 | 35 | Stainless steel 1.4542, precipitation-hardened | ||
19.43 € | 1 | 2 jours | 10 | 8 | 9.6 | 41 | 16.4 | 20 | 8.2 | 34.8 | 19.2 | 8 | 63 | Stainless steel 1.4542, precipitation-hardened |