• Avis de Maintenance Préventive : Ce site sera indisponible en raison de la maintenance préventive de 3:00 à 15:00 (CEST) 16/6/2024. Nous nous excusons pour le désagrément.

Cimblots oscillants (Numéros de référence - Téléchargement CAO)

Cimblots oscillants
Les cimblots oscillants servent de butées, d'appuis et de patins de serrage avec les éléments de bridage.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

22730.0718

Self-Aligning Pads, EH 22730.

Product Description

Self-aligning pads are used as stop, support and thrust pad and are suitable for installation in clamping elements.

Material

Ball
• Ball-bearing steel, hardened, bright
• Stainless steel 1.3541, nickel-plated
Body
• Heat-treated steel, tempered, phosphated
• Stainless steel 1.4057, heat-treated

Notes

Ball protected against rotating.
Loading capacity valid for steel and stainless steel designs.

Drawing

picture 1 picture 2 picture 3 picture 4

Order Information

DimensionsLocation holeWSLoad capacity
for static load

max.
Tightening
torque

max.
WeightArt. No.
d1d2d3l1l2l3ball diameterØDepth   
    -0.5max. H7min.   
[mm][mm][mm][kN][Nm][g] 
with male thread, flat-faced ball, bearing surface plain – picture 1, heat-treated steel
13M 67.213810111010.012.022730.0012
13M 87.213810111025.013.022730.0013
20M 810.5181016172525.039.022730.0018
20M1010.5181016172546.040.022730.0019
20M1210.5181216172582.043.022730.0020
30M1620.02716252790206.0151.022730.0030
50M2034.535204041165407.0489.022730.0050
50M2434.535244041165698.0518.022730.0060
with male thread, flat-faced ball, bearing surface plain – picture 1, stainless steel
13M 67.213810111010.012.022730.0112
13M 87.213810111025.013.022730.0113
20M 810.5181016172525.038.022730.0118
20M1010.5181016172546.040.022730.0119
20M1210.5181216172582.044.022730.0120
30M1620.02716252790206.0150.022730.0130
50M2034.535204041165407.0482.022730.0150
50M2434.535244041165698.0512.022730.0160
with male thread, flat-faced ball, bearing surface ribbed – picture 2, heat-treated steel
13M 67.213810111010.012.022730.0312
13M 87.213810111025.013.022730.0313
20M 810.5181016172525.038.022730.0318
20M1010.5181016172546.040.022730.0319
20M1210.5181216172582.043.022730.0320
30M1620.02716252790206.0149.022730.0330
50M2034.535204041165407.0484.022730.0350
50M2434.535244041165698.0513.022730.0360
for locating hole, flat-faced ball, bearing surface plain – picture 3, heat-treated steel
12 n6M 37.2113.210126101)1.38.022730.0412
18 n6M 410.5174.016188251)2.929.022730.0418
28 n6M 520.0255.5252813901)6.0109.022730.0428
for locating hole, flat-faced ball, bearing surface plain – picture 3, stainless steel
12 n6M 37.2113.210126101)1.37.922730.0452
18 n6M 410.5174.016188251)2.929.022730.0458
28 n6M 520.0255.5252813901)6.0108.022730.0468
for locating hole, flat-faced ball, bearing surface ribbed – picture 4, heat-treated steel
12 n6M 37.2113.210126101)1.37.922730.0712
18 n6M 410.5174.016188251)2.929.022730.0718
28 n6M 520.0255.5252813901)6.0108.022730.0728
1) Applies only when the minimum bore depth is kept to.

Application Example

Self-Aligning Pads • with hard metal ball, ribbed, EH 22730.

Product Description

Especially designed for cast parts (hard casting crust). To be used as support, thrust pad and for build into clamping elements.

Material

Ball
• Hard metal, ribbed, nickel-plated
Body
• Heat-treated steel, tempered, phosphated
• Stainless steel 1.4057, heat-treated

Notes

Ball protected against rotating.
Loading capacity valid for steel and stainless steel designs.

Drawing

Order Information

DimensionsWSLoad capacity
for static load

max.
Tightening torque
max.
WeightArt. No.
d1d2d3l1l2ball diameter   
   ±0.2-0.5     
[mm][mm][kN][Nm][g] 
with male thread, flat-faced ball, bearing surface ribbed, heat-treated steel
13M 68.3138101110101422730.0362
13M 88.3138101110251522730.0363
20M 813.21810161725254922730.0378
20M1013.21810161725465022730.0379
20M1213.21812161725825422730.0380
30M1620.0271625279020618622730.0381
50M2034.53520404116540763322730.0382
50M2434.53524404116569866422730.0383
with male thread, flat-faced ball, bearing surface ribbed, stainless steel
13M 68.3138101110101422730.0390
13M 88.3138101110251522730.0392
20M 813.21810161725254822730.0394
20M1013.21810161725465022730.0396
20M1213.21812161725825422730.0398
30M1620.0271625279020618622730.0399
50M2034.53520404116540763222730.0400
50M2434.53524404116569866022730.0401

Application Example

Self-Aligning Pads • self-resetting, EH 22731.

Product Description

Self-aligning pads are used as stop, support and thrust pad and are suitable for installation in clamping elements.
By resetting to the parallel position the contact point of the self-aligning pad provides a defined initial position, thus preventing the pad clamping in an oblique position when inserting the workpiece.

Material

Spring element
• Thermoplastic PUR
Ball
• Ball-bearing steel, hardened, bright
• Stainless steel 1.3541, nickel-plated
Body
• Heat-treated steel, tempered, phosphated
• Stainless steel 1.4057, heat-treated

Notes

Ball protected against rotating.
Loading capacity valid for steel and stainless steel designs.

Drawing

picture 1 picture 2 picture 3 picture 4

Order Information

DimensionsLocation holeWSLoad capacity
for static load

max.
Tightening
torque

max.
WeightArt. No.
d1d2d3l1l2l3ball diameterØDepth   
    -0.5max. H7min.   
[mm][mm][mm][kN][Nm][g] 
with male thread, flat-faced ball, bearing surface plain – picture 1, heat-treated steel
13M 67.213810111010.01222731.0012
13M 87.213810111025.01322731.0013
20M 810.5181016172525.03822731.0018
20M1010.5181016172546.04022731.0019
20M1210.5181216172582.04322731.0020
30M1620.02716252790206.014922731.0030
50M2034.535204041165407.048622731.0050
50M2434.535244041165698.051622731.0060
with male thread, flat-faced ball, bearing surface plain – picture 1, stainless steel
13M 67.213810111010.01222731.0112
13M 87.213810111025.01322731.0113
20M 810.5181016172525.03822731.0118
20M1010.5181016172546.03922731.0119
20M1210.5181216172582.04322731.0120
30M1620.02716252790206.014822731.0130
50M2034.535204041165407.048222731.0150
50M2434.535244041165698.051122731.0160
with male thread, flat-faced ball, bearing surface ribbed – picture 2, heat-treated steel
13M 67.213810111010.01222731.0312
13M 87.213810111025.01322731.0313
20M 810.5181016172525.03722731.0318
20M1010.5181016172546.04022731.0319
20M1210.5181216172582.04322731.0320
30M1620.02716252790206.014922731.0330
50M2034.535204041165407.048222731.0350
50M2434.535244041165698.051122731.0360
for locating hole, flat-faced ball, bearing surface plain – picture 3, heat-treated steel
12 n6M 37.2173.2101212101)1.31322731.0412
18 n6M 410.5234.0161814251)2.94022731.0418
28 n6M 520.0346.0252822901)6.015122731.0428
for locating hole, flat-faced ball, bearing surface plain – picture 3, stainless steel
12 n6M 37.2173.2101212101)1.31322731.0452
18 n6M 410.5234.0161814251)2.94022731.0458
28 n6M 520.0346.0252822901)6.015022731.0468
for locating hole, flat-faced ball, bearing surface ribbed – picture 4, heat-treated steel
12 n6M 37.2173.2101212101)1.31322731.0712
18 n6M 410.5234.0161814251)2.94022731.0718
28 n6M 520.0346.0252822901)6.015022731.0728
1) Applies only when the minimum bore depth is kept to.

Application Example

Self-Aligning Pads • with hard metal ball, ribbed and self-resetting, EH 22731.

Product Description

Especially designed for cast parts (hard casting crust). To be used as support, thrust pad and for build into clamping elements.
By resetting to the parallel position the contact point of the self-aligning pad provides a defined initial position, thus preventing the pad clamping in an oblique position when inserting the workpiece.

Material

Spring element
• Thermoplastic PUR
Ball
• Hard metal, ribbed, nickel-plated
Body
• Heat-treated steel, tempered, phosphated
• Stainless steel 1.4057, heat-treated

Drawing

Order Information

DimensionsWSLoad capacity
for static load

max.
Tightening torque
max.
WeightArt. No.
d1d2d3l1l2ball diameter   
   ±0.2-0.5     
[mm][mm][kN][Nm][g] 
with male thread, flat-faced ball, bearing surface ribbed, heat-treated steel
13M 68.3138101110101422731.0362
13M 88.3138101110251522731.0363
20M 813.21810161725254822731.0378
20M1013.21810161725465022731.0379
20M1213.21812161725825322731.0380
30M1620.0271625279020618622731.0381
50M2034.53520404116540763922731.0382
50M2434.53524404116569867322731.0383
with male thread, flat-faced ball, bearing surface ribbed, stainless steel
13M 68.3138101110101422731.0390
13M 88.3138101110251622731.0392
20M 813.21810161725254822731.0394
20M1013.21810161725464922731.0396
20M1213.21812161725825322731.0398
30M1620.0271625279020619022731.0399
50M2034.53520404116540763922731.0400
50M2434.53524404116569867322731.0401

Application Example

Référence pièce
22730.0718
Référence pièceRelatif à
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
RoHSMaterial (ball)
(mm)
Dimension d1 Dimension d2 Dimension d3
(mm)
Dimension l1
(mm)
Dimension l2
(mm)
Dimension l3
(mm)
WS
(mm)
Depth
(mm)
Location hole
(mm)
Load capacity for static load max.
(kN)
Body Tightening torque max.
(Nm)
Surface System

39.63 €

1 2 jours 10Ball-bearing steel, hardened, bright18M410.517-4-81825Heat-treated steel, tempered, phosphated2.9ribbed-

Loading...

  1. 1

Informations de base

Conflict Minerals free yes REACH compliant yes

Assistance technique