Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
22730.0313
Self-aligning pads are used as stop, support and thrust pad and are suitable for installation in clamping elements. |
Dimensions | Location hole | WS | Load capacity for static load max. | Tightening torque max. | Weight | Art. No. | |||||||
d1 | d2 | d3 | l1 | l2 | l3 | ball diameter | Ø | Depth | |||||
-0.5 | max. | H7 | min. | ||||||||||
[mm] | [mm] | [mm] | [kN] | [Nm] | [g] | ||||||||
with male thread, flat-faced ball, bearing surface plain – picture 1, heat-treated steel | |||||||||||||
13 | M 6 | 7.2 | 13 | 8 | – | 10 | – | – | 11 | 10 | 10.0 | 12.0 | 22730.0012 |
13 | M 8 | 7.2 | 13 | 8 | – | 10 | – | – | 11 | 10 | 25.0 | 13.0 | 22730.0013 |
20 | M 8 | 10.5 | 18 | 10 | – | 16 | – | – | 17 | 25 | 25.0 | 39.0 | 22730.0018 |
20 | M10 | 10.5 | 18 | 10 | – | 16 | – | – | 17 | 25 | 46.0 | 40.0 | 22730.0019 |
20 | M12 | 10.5 | 18 | 12 | – | 16 | – | – | 17 | 25 | 82.0 | 43.0 | 22730.0020 |
30 | M16 | 20.0 | 27 | 16 | – | 25 | – | – | 27 | 90 | 206.0 | 151.0 | 22730.0030 |
50 | M20 | 34.5 | 35 | 20 | – | 40 | – | – | 41 | 165 | 407.0 | 489.0 | 22730.0050 |
50 | M24 | 34.5 | 35 | 24 | – | 40 | – | – | 41 | 165 | 698.0 | 518.0 | 22730.0060 |
with male thread, flat-faced ball, bearing surface plain – picture 1, stainless steel | |||||||||||||
13 | M 6 | 7.2 | 13 | 8 | – | 10 | – | – | 11 | 10 | 10.0 | 12.0 | 22730.0112 |
13 | M 8 | 7.2 | 13 | 8 | – | 10 | – | – | 11 | 10 | 25.0 | 13.0 | 22730.0113 |
20 | M 8 | 10.5 | 18 | 10 | – | 16 | – | – | 17 | 25 | 25.0 | 38.0 | 22730.0118 |
20 | M10 | 10.5 | 18 | 10 | – | 16 | – | – | 17 | 25 | 46.0 | 40.0 | 22730.0119 |
20 | M12 | 10.5 | 18 | 12 | – | 16 | – | – | 17 | 25 | 82.0 | 44.0 | 22730.0120 |
30 | M16 | 20.0 | 27 | 16 | – | 25 | – | – | 27 | 90 | 206.0 | 150.0 | 22730.0130 |
50 | M20 | 34.5 | 35 | 20 | – | 40 | – | – | 41 | 165 | 407.0 | 482.0 | 22730.0150 |
50 | M24 | 34.5 | 35 | 24 | – | 40 | – | – | 41 | 165 | 698.0 | 512.0 | 22730.0160 |
with male thread, flat-faced ball, bearing surface ribbed – picture 2, heat-treated steel | |||||||||||||
13 | M 6 | 7.2 | 13 | 8 | – | 10 | – | – | 11 | 10 | 10.0 | 12.0 | 22730.0312 |
13 | M 8 | 7.2 | 13 | 8 | – | 10 | – | – | 11 | 10 | 25.0 | 13.0 | 22730.0313 |
20 | M 8 | 10.5 | 18 | 10 | – | 16 | – | – | 17 | 25 | 25.0 | 38.0 | 22730.0318 |
20 | M10 | 10.5 | 18 | 10 | – | 16 | – | – | 17 | 25 | 46.0 | 40.0 | 22730.0319 |
20 | M12 | 10.5 | 18 | 12 | – | 16 | – | – | 17 | 25 | 82.0 | 43.0 | 22730.0320 |
30 | M16 | 20.0 | 27 | 16 | – | 25 | – | – | 27 | 90 | 206.0 | 149.0 | 22730.0330 |
50 | M20 | 34.5 | 35 | 20 | – | 40 | – | – | 41 | 165 | 407.0 | 484.0 | 22730.0350 |
50 | M24 | 34.5 | 35 | 24 | – | 40 | – | – | 41 | 165 | 698.0 | 513.0 | 22730.0360 |
for locating hole, flat-faced ball, bearing surface plain – picture 3, heat-treated steel | |||||||||||||
12 n6 | M 3 | 7.2 | 11 | – | 3.2 | 10 | 12 | 6 | – | 101) | 1.3 | 8.0 | 22730.0412 |
18 n6 | M 4 | 10.5 | 17 | – | 4.0 | 16 | 18 | 8 | – | 251) | 2.9 | 29.0 | 22730.0418 |
28 n6 | M 5 | 20.0 | 25 | – | 5.5 | 25 | 28 | 13 | – | 901) | 6.0 | 109.0 | 22730.0428 |
for locating hole, flat-faced ball, bearing surface plain – picture 3, stainless steel | |||||||||||||
12 n6 | M 3 | 7.2 | 11 | – | 3.2 | 10 | 12 | 6 | – | 101) | 1.3 | 7.9 | 22730.0452 |
18 n6 | M 4 | 10.5 | 17 | – | 4.0 | 16 | 18 | 8 | – | 251) | 2.9 | 29.0 | 22730.0458 |
28 n6 | M 5 | 20.0 | 25 | – | 5.5 | 25 | 28 | 13 | – | 901) | 6.0 | 108.0 | 22730.0468 |
for locating hole, flat-faced ball, bearing surface ribbed – picture 4, heat-treated steel | |||||||||||||
12 n6 | M 3 | 7.2 | 11 | – | 3.2 | 10 | 12 | 6 | – | 101) | 1.3 | 7.9 | 22730.0712 |
18 n6 | M 4 | 10.5 | 17 | – | 4.0 | 16 | 18 | 8 | – | 251) | 2.9 | 29.0 | 22730.0718 |
28 n6 | M 5 | 20.0 | 25 | – | 5.5 | 25 | 28 | 13 | – | 901) | 6.0 | 108.0 | 22730.0728 |
Especially designed for cast parts (hard casting crust). To be used as support, thrust pad and for build into clamping elements. |
Dimensions | WS | Load capacity for static load max. | Tightening torque max. | Weight | Art. No. | |||||
d1 | d2 | d3 | l1 | l2 | ball diameter | |||||
±0.2 | -0.5 | |||||||||
[mm] | [mm] | [kN] | [Nm] | [g] | ||||||
with male thread, flat-faced ball, bearing surface ribbed, heat-treated steel | ||||||||||
13 | M 6 | 8.3 | 13 | 8 | 10 | 11 | 10 | 10 | 14 | 22730.0362 |
13 | M 8 | 8.3 | 13 | 8 | 10 | 11 | 10 | 25 | 15 | 22730.0363 |
20 | M 8 | 13.2 | 18 | 10 | 16 | 17 | 25 | 25 | 49 | 22730.0378 |
20 | M10 | 13.2 | 18 | 10 | 16 | 17 | 25 | 46 | 50 | 22730.0379 |
20 | M12 | 13.2 | 18 | 12 | 16 | 17 | 25 | 82 | 54 | 22730.0380 |
30 | M16 | 20.0 | 27 | 16 | 25 | 27 | 90 | 206 | 186 | 22730.0381 |
50 | M20 | 34.5 | 35 | 20 | 40 | 41 | 165 | 407 | 633 | 22730.0382 |
50 | M24 | 34.5 | 35 | 24 | 40 | 41 | 165 | 698 | 664 | 22730.0383 |
with male thread, flat-faced ball, bearing surface ribbed, stainless steel | ||||||||||
13 | M 6 | 8.3 | 13 | 8 | 10 | 11 | 10 | 10 | 14 | 22730.0390 |
13 | M 8 | 8.3 | 13 | 8 | 10 | 11 | 10 | 25 | 15 | 22730.0392 |
20 | M 8 | 13.2 | 18 | 10 | 16 | 17 | 25 | 25 | 48 | 22730.0394 |
20 | M10 | 13.2 | 18 | 10 | 16 | 17 | 25 | 46 | 50 | 22730.0396 |
20 | M12 | 13.2 | 18 | 12 | 16 | 17 | 25 | 82 | 54 | 22730.0398 |
30 | M16 | 20.0 | 27 | 16 | 25 | 27 | 90 | 206 | 186 | 22730.0399 |
50 | M20 | 34.5 | 35 | 20 | 40 | 41 | 165 | 407 | 632 | 22730.0400 |
50 | M24 | 34.5 | 35 | 24 | 40 | 41 | 165 | 698 | 660 | 22730.0401 |
Self-aligning pads are used as stop, support and thrust pad and are suitable for installation in clamping elements. By resetting to the parallel position the contact point of the self-aligning pad provides a defined initial position, thus preventing the pad clamping in an oblique position when inserting the workpiece. |
Dimensions | Location hole | WS | Load capacity for static load max. | Tightening torque max. | Weight | Art. No. | |||||||
d1 | d2 | d3 | l1 | l2 | l3 | ball diameter | Ø | Depth | |||||
-0.5 | max. | H7 | min. | ||||||||||
[mm] | [mm] | [mm] | [kN] | [Nm] | [g] | ||||||||
with male thread, flat-faced ball, bearing surface plain – picture 1, heat-treated steel | |||||||||||||
13 | M 6 | 7.2 | 13 | 8 | – | 10 | – | – | 11 | 10 | 10.0 | 12 | 22731.0012 |
13 | M 8 | 7.2 | 13 | 8 | – | 10 | – | – | 11 | 10 | 25.0 | 13 | 22731.0013 |
20 | M 8 | 10.5 | 18 | 10 | – | 16 | – | – | 17 | 25 | 25.0 | 38 | 22731.0018 |
20 | M10 | 10.5 | 18 | 10 | – | 16 | – | – | 17 | 25 | 46.0 | 40 | 22731.0019 |
20 | M12 | 10.5 | 18 | 12 | – | 16 | – | – | 17 | 25 | 82.0 | 43 | 22731.0020 |
30 | M16 | 20.0 | 27 | 16 | – | 25 | – | – | 27 | 90 | 206.0 | 149 | 22731.0030 |
50 | M20 | 34.5 | 35 | 20 | – | 40 | – | – | 41 | 165 | 407.0 | 486 | 22731.0050 |
50 | M24 | 34.5 | 35 | 24 | – | 40 | – | – | 41 | 165 | 698.0 | 516 | 22731.0060 |
with male thread, flat-faced ball, bearing surface plain – picture 1, stainless steel | |||||||||||||
13 | M 6 | 7.2 | 13 | 8 | – | 10 | – | – | 11 | 10 | 10.0 | 12 | 22731.0112 |
13 | M 8 | 7.2 | 13 | 8 | – | 10 | – | – | 11 | 10 | 25.0 | 13 | 22731.0113 |
20 | M 8 | 10.5 | 18 | 10 | – | 16 | – | – | 17 | 25 | 25.0 | 38 | 22731.0118 |
20 | M10 | 10.5 | 18 | 10 | – | 16 | – | – | 17 | 25 | 46.0 | 39 | 22731.0119 |
20 | M12 | 10.5 | 18 | 12 | – | 16 | – | – | 17 | 25 | 82.0 | 43 | 22731.0120 |
30 | M16 | 20.0 | 27 | 16 | – | 25 | – | – | 27 | 90 | 206.0 | 148 | 22731.0130 |
50 | M20 | 34.5 | 35 | 20 | – | 40 | – | – | 41 | 165 | 407.0 | 482 | 22731.0150 |
50 | M24 | 34.5 | 35 | 24 | – | 40 | – | – | 41 | 165 | 698.0 | 511 | 22731.0160 |
with male thread, flat-faced ball, bearing surface ribbed – picture 2, heat-treated steel | |||||||||||||
13 | M 6 | 7.2 | 13 | 8 | – | 10 | – | – | 11 | 10 | 10.0 | 12 | 22731.0312 |
13 | M 8 | 7.2 | 13 | 8 | – | 10 | – | – | 11 | 10 | 25.0 | 13 | 22731.0313 |
20 | M 8 | 10.5 | 18 | 10 | – | 16 | – | – | 17 | 25 | 25.0 | 37 | 22731.0318 |
20 | M10 | 10.5 | 18 | 10 | – | 16 | – | – | 17 | 25 | 46.0 | 40 | 22731.0319 |
20 | M12 | 10.5 | 18 | 12 | – | 16 | – | – | 17 | 25 | 82.0 | 43 | 22731.0320 |
30 | M16 | 20.0 | 27 | 16 | – | 25 | – | – | 27 | 90 | 206.0 | 149 | 22731.0330 |
50 | M20 | 34.5 | 35 | 20 | – | 40 | – | – | 41 | 165 | 407.0 | 482 | 22731.0350 |
50 | M24 | 34.5 | 35 | 24 | – | 40 | – | – | 41 | 165 | 698.0 | 511 | 22731.0360 |
for locating hole, flat-faced ball, bearing surface plain – picture 3, heat-treated steel | |||||||||||||
12 n6 | M 3 | 7.2 | 17 | – | 3.2 | 10 | 12 | 12 | – | 101) | 1.3 | 13 | 22731.0412 |
18 n6 | M 4 | 10.5 | 23 | – | 4.0 | 16 | 18 | 14 | – | 251) | 2.9 | 40 | 22731.0418 |
28 n6 | M 5 | 20.0 | 34 | – | 6.0 | 25 | 28 | 22 | – | 901) | 6.0 | 151 | 22731.0428 |
for locating hole, flat-faced ball, bearing surface plain – picture 3, stainless steel | |||||||||||||
12 n6 | M 3 | 7.2 | 17 | – | 3.2 | 10 | 12 | 12 | – | 101) | 1.3 | 13 | 22731.0452 |
18 n6 | M 4 | 10.5 | 23 | – | 4.0 | 16 | 18 | 14 | – | 251) | 2.9 | 40 | 22731.0458 |
28 n6 | M 5 | 20.0 | 34 | – | 6.0 | 25 | 28 | 22 | – | 901) | 6.0 | 150 | 22731.0468 |
for locating hole, flat-faced ball, bearing surface ribbed – picture 4, heat-treated steel | |||||||||||||
12 n6 | M 3 | 7.2 | 17 | – | 3.2 | 10 | 12 | 12 | – | 101) | 1.3 | 13 | 22731.0712 |
18 n6 | M 4 | 10.5 | 23 | – | 4.0 | 16 | 18 | 14 | – | 251) | 2.9 | 40 | 22731.0718 |
28 n6 | M 5 | 20.0 | 34 | – | 6.0 | 25 | 28 | 22 | – | 901) | 6.0 | 150 | 22731.0728 |
Especially designed for cast parts (hard casting crust). To be used as support, thrust pad and for build into clamping elements. By resetting to the parallel position the contact point of the self-aligning pad provides a defined initial position, thus preventing the pad clamping in an oblique position when inserting the workpiece. |
Dimensions | WS | Load capacity for static load max. | Tightening torque max. | Weight | Art. No. | |||||
d1 | d2 | d3 | l1 | l2 | ball diameter | |||||
±0.2 | -0.5 | |||||||||
[mm] | [mm] | [kN] | [Nm] | [g] | ||||||
with male thread, flat-faced ball, bearing surface ribbed, heat-treated steel | ||||||||||
13 | M 6 | 8.3 | 13 | 8 | 10 | 11 | 10 | 10 | 14 | 22731.0362 |
13 | M 8 | 8.3 | 13 | 8 | 10 | 11 | 10 | 25 | 15 | 22731.0363 |
20 | M 8 | 13.2 | 18 | 10 | 16 | 17 | 25 | 25 | 48 | 22731.0378 |
20 | M10 | 13.2 | 18 | 10 | 16 | 17 | 25 | 46 | 50 | 22731.0379 |
20 | M12 | 13.2 | 18 | 12 | 16 | 17 | 25 | 82 | 53 | 22731.0380 |
30 | M16 | 20.0 | 27 | 16 | 25 | 27 | 90 | 206 | 186 | 22731.0381 |
50 | M20 | 34.5 | 35 | 20 | 40 | 41 | 165 | 407 | 639 | 22731.0382 |
50 | M24 | 34.5 | 35 | 24 | 40 | 41 | 165 | 698 | 673 | 22731.0383 |
with male thread, flat-faced ball, bearing surface ribbed, stainless steel | ||||||||||
13 | M 6 | 8.3 | 13 | 8 | 10 | 11 | 10 | 10 | 14 | 22731.0390 |
13 | M 8 | 8.3 | 13 | 8 | 10 | 11 | 10 | 25 | 16 | 22731.0392 |
20 | M 8 | 13.2 | 18 | 10 | 16 | 17 | 25 | 25 | 48 | 22731.0394 |
20 | M10 | 13.2 | 18 | 10 | 16 | 17 | 25 | 46 | 49 | 22731.0396 |
20 | M12 | 13.2 | 18 | 12 | 16 | 17 | 25 | 82 | 53 | 22731.0398 |
30 | M16 | 20.0 | 27 | 16 | 25 | 27 | 90 | 206 | 190 | 22731.0399 |
50 | M20 | 34.5 | 35 | 20 | 40 | 41 | 165 | 407 | 639 | 22731.0400 |
50 | M24 | 34.5 | 35 | 24 | 40 | 41 | 165 | 698 | 673 | 22731.0401 |
Référence pièce
|
---|
22730.0313 |
Référence pièce | Relatif à |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | RoHS | Material (ball) (mm) | Dimension d1 | Dimension d2 | Dimension d3 (mm) | Dimension l1 (mm) | Dimension l2 (mm) | Dimension l3 (mm) | WS (mm) | Depth (mm) | Location hole (mm) | Load capacity for static load max. (kN) | Body | Tightening torque max. (Nm) | Surface | System | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.34 € | 1 |
Jour même
Stock | 10 | Ball-bearing steel, hardened, bright | 13 | M8 | 7.2 | 13 | 8 | - | 11 | - | - | 10 | Heat-treated steel, tempered, phosphated | 25 | ribbed | V40 |
Loading...
Conflict Minerals free | yes | REACH compliant | yes |
---|
Vous vous trouvez sur la page de Cimblots oscillants, le numéro d'article est le suivant: 22730.0313.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article 22730.0313.
Configurer
Stock
Propriétés de base
Dimension l3(mm)
Depth(mm)
Location hole(mm)
Type
Material (ball)(mm)
Dimension d1
Dimension d2
Dimension d3(mm)
Dimension l1(mm)
Dimension l2(mm)
WS(mm)
Load capacity for static load max.(kN)
Body
Tightening torque max.(Nm)
Surface
System
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
22730.0019 |
22730.0020 |
22730.0030 |
22730.0318 |
22730.0319 |
22730.0320 |
Référence pièce | Relatif à | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | RoHS | Material (ball) (mm) | Dimension d1 | Dimension d2 | Dimension d3 (mm) | Dimension l1 (mm) | Dimension l2 (mm) | Dimension l3 (mm) | WS (mm) | Depth (mm) | Location hole (mm) | Load capacity for static load max. (kN) | Body | Tightening torque max. (Nm) | Surface | System |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.29 € | 1 | 3 jours | 10 | Ball-bearing steel, hardened, bright | 20 | M10 | 10.5 | 18 | 10 | - | 17 | - | - | 25 | Heat-treated steel, tempered, phosphated | 46 | plain | - | |||
33.29 € | 1 |
Jour même
Stock | 10 | Ball-bearing steel, hardened, bright | 20 | M12 | 10.5 | 18 | 12 | - | 17 | - | - | 25 | Heat-treated steel, tempered, phosphated | 82 | plain | V70 | |||
41.58 € | 1 |
Jour même
Stock | 10 | Ball-bearing steel, hardened, bright | 30 | M16 | 20 | 27 | 16 | - | 27 | - | - | 90 | Heat-treated steel, tempered, phosphated | 206 | plain | V70 | |||
42.22 € | 2 | 2 jours | 10 | Ball-bearing steel, hardened, bright | 20 | M8 | 10.5 | 18 | 10 | - | 17 | - | - | 25 | Heat-treated steel, tempered, phosphated | 25 | ribbed | - | |||
42.22 € | 1 |
Jour même
Stock | 10 | Ball-bearing steel, hardened, bright | 20 | M10 | 10.5 | 18 | 10 | - | 17 | - | - | 25 | Heat-treated steel, tempered, phosphated | 46 | ribbed | - | |||
42.22 € | 1 |
Jour même
Stock | 10 | Ball-bearing steel, hardened, bright | 20 | M12 | 10.5 | 18 | 12 | - | 17 | - | - | 25 | Heat-treated steel, tempered, phosphated | 82 | ribbed | V70 |