Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
24590.0311
Hub machined; rim turned and mirror-finished on all sides, non-machined surfaces cleanly blasted. |
Dimensions | Hub keyway, DIN 6885 sheet 1 | Number of spokes | Corresponding machine handle DIN 39 / DIN 98 | Weight | Art. No. | ||||||||
d1 | d2 | d3 | d4 | d5 | l1 | l2 | l3 | b3 | t | z | |||
H7 | ~ | ~ | |||||||||||
[mm] | [mm] | [mm] | |||||||||||
without hub keyway, without handle, form B-F/A (formerly: A 4) – picture 1 | |||||||||||||
80 | 10 | 24 | – | – | 29 | 16 | – | – | – | 3 | – | 129 g | 24590.0000 |
80 | 12 | 24 | – | – | 29 | 16 | – | – | – | 3 | – | 128 g | 24590.0001 |
100 | 10 | 26 | – | – | 33 | 17 | – | – | – | 3 | – | 207 g | 24590.0005 |
100 | 12 | 26 | – | – | 33 | 17 | – | – | – | 3 | – | 205 g | 24590.0006 |
125 | 12 | 28 | – | – | 36 | 18 | – | – | – | 3 | – | 292 g | 24590.0010 |
125 | 14 | 28 | – | – | 36 | 18 | – | – | – | 3 | – | 298 g | 24590.0011 |
140 | 14 | 30 | – | – | 39 | 19 | – | – | – | 3 | – | 394 g | 24590.0015 |
140 | 16 | 30 | – | – | 39 | 19 | – | – | – | 3 | – | 363 g | 24590.0016 |
160 | 14 | 32 | – | – | 40 | 20 | – | – | – | 3 | – | 480 g | 24590.0020 |
160 | 16 | 32 | – | – | 40 | 20 | – | – | – | 3 | – | 471 g | 24590.0021 |
200 | 18 | 38 | – | – | 45 | 24 | – | – | – | 3 | – | 783 g | 24590.0030 |
200 | 22 | 38 | – | – | 45 | 24 | – | – | – | 3 | – | 770 g | 24590.0031 |
250 | 22 | 45 | – | – | 50 | 28 | – | – | – | 5 | – | 1509 g | 24590.0040 |
250 | 26 | 45 | – | – | 50 | 28 | – | – | – | 5 | – | 1510 g | 24590.0041 |
315 | 26 | 53 | – | – | 56 | 33 | – | – | – | 5 | – | 2 kg | 24590.0045 |
315 | 30 | 53 | – | – | 56 | 33 | – | – | – | 5 | – | 767 g | 24590.0046 |
400 | 30 | 65 | – | – | 63 | 38 | – | – | – | 5 | – | 4 kg | 24590.0050 |
400 | 34 | 65 | – | – | 63 | 38 | – | – | – | 5 | – | 4 kg | 24590.0051 |
with hub keyway, without handle, form N-F/A (formerly: A 3) – picture 1 | |||||||||||||
80 | 10 | 24 | – | – | 29 | 16 | – | 3 | 11.4 | 3 | – | 128 g | 24590.0100 |
80 | 12 | 24 | – | – | 29 | 16 | – | 4 | 13.8 | 3 | – | 127 g | 24590.0101 |
100 | 10 | 26 | – | – | 33 | 17 | – | 3 | 11.4 | 3 | – | 208 g | 24590.0105 |
100 | 12 | 26 | – | – | 33 | 17 | – | 4 | 13.8 | 3 | – | 199 g | 24590.0106 |
125 | 12 | 28 | – | – | 36 | 18 | – | 4 | 13.8 | 3 | – | 299 g | 24590.0110 |
125 | 14 | 28 | – | – | 36 | 18 | – | 5 | 16.3 | 3 | – | 291 g | 24590.0111 |
140 | 14 | 30 | – | – | 39 | 19 | – | 5 | 16.3 | 3 | – | 374 g | 24590.0115 |
140 | 16 | 30 | – | – | 39 | 19 | – | 5 | 18.3 | 3 | – | 318 g | 24590.0116 |
160 | 14 | 32 | – | – | 40 | 20 | – | 5 | 16.3 | 3 | – | 422 g | 24590.0120 |
160 | 16 | 32 | – | – | 40 | 20 | – | 5 | 18.3 | 3 | – | 422 g | 24590.0121 |
200 | 18 | 38 | – | – | 45 | 24 | – | 6 | 20.8 | 3 | – | 779 g | 24590.0130 |
200 | 22 | 38 | – | – | 45 | 24 | – | 6 | 24.8 | 3 | – | 758 g | 24590.0131 |
250 | 22 | 45 | – | – | 50 | 28 | – | 6 | 24.8 | 5 | – | 1441 g | 24590.0140 |
250 | 26 | 45 | – | – | 50 | 28 | – | 8 | 29.3 | 5 | – | 1472 g | 24590.0141 |
315 | 26 | 53 | – | – | 56 | 33 | – | 8 | 29.3 | 5 | – | 3 kg | 24590.0145 |
315 | 30 | 53 | – | – | 56 | 33 | – | 8 | 33.3 | 5 | – | 2 kg | 24590.0146 |
400 | 30 | 65 | – | – | 63 | 38 | – | 8 | 33.3 | 5 | – | 4 kg | 24590.0150 |
400 | 34 | 65 | – | – | 63 | 38 | – | 10 | 37.3 | 5 | – | 292 g | 24590.0151 |
without hub keyway, with rotating handle EH 24460., assembled form B-F/G (formerly D 4) – picture 2 | |||||||||||||
80 | 10 | 24 | M 6 | 16 | 29 | 16 | 49 | – | – | 3 | 16 | 150 g | 24590.0200 |
80 | 12 | 24 | M 6 | 16 | 29 | 16 | 49 | – | – | 3 | 16 | 150 g | 24590.0201 |
100 | 10 | 26 | M 6 | 16 | 33 | 17 | 49 | – | – | 3 | 16 | 210 g | 24590.0205 |
100 | 12 | 26 | M 6 | 16 | 33 | 17 | 49 | – | – | 3 | 16 | 220 g | 24590.0206 |
125 | 12 | 28 | M 8 | 20 | 36 | 18 | 61 | – | – | 3 | 20 | 340 g | 24590.0210 |
125 | 14 | 28 | M 8 | 20 | 36 | 18 | 61 | – | – | 3 | 20 | 340 g | 24590.0211 |
140 | 14 | 30 | M 8 | 20 | 39 | 19 | 61 | – | – | 3 | 20 | 430 g | 24590.0215 |
140 | 16 | 30 | M 8 | 20 | 39 | 19 | 61 | – | – | 3 | 20 | 430 g | 24590.0216 |
160 | 14 | 32 | M10 | 25 | 40 | 20 | 75 | – | – | 3 | 25 | 615 g | 24590.0220 |
160 | 16 | 32 | M10 | 25 | 40 | 20 | 75 | – | – | 3 | 25 | 615 g | 24590.0221 |
200 | 18 | 38 | M10 | 25 | 45 | 24 | 75 | – | – | 3 | 25 | 970 g | 24590.0230 |
200 | 22 | 38 | M10 | 25 | 45 | 24 | 75 | – | – | 3 | 25 | 970 g | 24590.0231 |
250 | 22 | 45 | M12 | 32 | 50 | 28 | 95 | – | – | 5 | 32 | 1885 g | 24590.0240 |
250 | 26 | 45 | M12 | 32 | 50 | 28 | 95 | – | – | 5 | 32 | 1885 g | 24590.0241 |
315 | 26 | 53 | M12 | 32 | 56 | 33 | 95 | – | – | 5 | 32 | 3 kg | 24590.0245 |
315 | 30 | 53 | M12 | 32 | 56 | 33 | 95 | – | – | 5 | 32 | 3 kg | 24590.0246 |
400 | 30 | 65 | M16 | 36 | 63 | 38 | 106 | – | – | 5 | 36 | 4 kg | 24590.0250 |
400 | 34 | 65 | M16 | 36 | 63 | 38 | 106 | – | – | 5 | 36 | 4 kg | 24590.0251 |
with hub keyway, with rotating handle EH 24460. assembled, form N-F/G (formerly: D 3) – picture 2 | |||||||||||||
80 | 10 | 24 | M 6 | 16 | 29 | 16 | 49 | 3 | 11.4 | 3 | 16 | 150 g | 24590.0300 |
80 | 12 | 24 | M 6 | 16 | 29 | 16 | 49 | 4 | 13.8 | 3 | 16 | 150 g | 24590.0301 |
100 | 10 | 26 | M 6 | 16 | 33 | 17 | 49 | 3 | 11.4 | 3 | 16 | 210 g | 24590.0305 |
100 | 12 | 26 | M 6 | 16 | 33 | 17 | 49 | 4 | 13.8 | 3 | 16 | 210 g | 24590.0306 |
125 | 12 | 28 | M 8 | 20 | 36 | 18 | 61 | 4 | 13.8 | 3 | 20 | 340 g | 24590.0310 |
125 | 14 | 28 | M 8 | 20 | 36 | 18 | 61 | 5 | 16.3 | 3 | 20 | 340 g | 24590.0311 |
140 | 14 | 30 | M 8 | 20 | 39 | 19 | 61 | 5 | 16.3 | 3 | 20 | 456 g | 24590.0315 |
140 | 16 | 30 | M 8 | 20 | 39 | 19 | 61 | 5 | 18.3 | 3 | 20 | 430 g | 24590.0316 |
160 | 14 | 32 | M10 | 25 | 40 | 20 | 75 | 5 | 16.3 | 3 | 25 | 615 g | 24590.0320 |
160 | 16 | 32 | M10 | 25 | 40 | 20 | 75 | 5 | 18.3 | 3 | 25 | 615 g | 24590.0321 |
200 | 18 | 38 | M10 | 25 | 45 | 24 | 75 | 6 | 20.8 | 3 | 25 | 970 g | 24590.0330 |
200 | 22 | 38 | M10 | 25 | 45 | 24 | 75 | 6 | 24.8 | 3 | 25 | 970 g | 24590.0331 |
250 | 22 | 45 | M12 | 32 | 50 | 28 | 95 | 6 | 24.8 | 5 | 32 | 1885 g | 24590.0340 |
250 | 26 | 45 | M12 | 32 | 50 | 28 | 95 | 8 | 29.3 | 5 | 32 | 1885 g | 24590.0341 |
315 | 26 | 53 | M12 | 32 | 56 | 33 | 95 | 8 | 29.3 | 5 | 32 | 3 kg | 24590.0345 |
315 | 30 | 53 | M12 | 32 | 56 | 33 | 95 | 8 | 33.3 | 5 | 32 | 3 kg | 24590.0346 |
400 | 30 | 65 | M16 | 36 | 63 | 38 | 106 | 8 | 33.3 | 5 | 36 | 4 kg | 24590.0350 |
400 | 34 | 65 | M16 | 36 | 63 | 38 | 106 | 10 | 37.3 | 5 | 36 | 4 kg | 24590.0351 |
without hub keyway, with machine handle EH 24450., assembled, form B-F/G (formerly: F 4) – picture 2 | |||||||||||||
80 | 10 | 24 | M 6 | 16 | 29 | 16 | 50 | – | – | 3 | 16 | 150 g | 24590.0400 |
80 | 12 | 24 | M 6 | 16 | 29 | 16 | 50 | – | – | 3 | 16 | 150 g | 24590.0401 |
100 | 10 | 26 | M 6 | 16 | 33 | 17 | 50 | – | – | 3 | 16 | 210 g | 24590.0405 |
100 | 12 | 26 | M 6 | 16 | 33 | 17 | 50 | – | – | 3 | 16 | 210 g | 24590.0406 |
125 | 12 | 28 | M 8 | 20 | 36 | 18 | 64 | – | – | 3 | 20 | 340 g | 24590.0410 |
125 | 14 | 28 | M 8 | 20 | 36 | 18 | 64 | – | – | 3 | 20 | 340 g | 24590.0411 |
140 | 14 | 30 | M 8 | 20 | 39 | 19 | 64 | – | – | 3 | 20 | 420 g | 24590.0415 |
140 | 16 | 30 | M 8 | 20 | 39 | 19 | 64 | – | – | 3 | 20 | 420 g | 24590.0416 |
160 | 14 | 32 | M10 | 25 | 40 | 20 | 80 | – | – | 3 | 25 | 615 g | 24590.0420 |
160 | 16 | 32 | M10 | 25 | 40 | 20 | 80 | – | – | 3 | 25 | 615 g | 24590.0421 |
200 | 18 | 38 | M10 | 25 | 45 | 24 | 80 | – | – | 3 | 25 | 970 g | 24590.0430 |
200 | 22 | 38 | M10 | 25 | 45 | 24 | 80 | – | – | 3 | 25 | 970 g | 24590.0431 |
250 | 22 | 45 | M12 | 32 | 50 | 28 | 100 | – | – | 5 | 32 | 1860 g | 24590.0440 |
250 | 26 | 45 | M12 | 32 | 50 | 28 | 100 | – | – | 5 | 32 | 1860 g | 24590.0441 |
315 | 26 | 53 | M12 | 32 | 56 | 33 | 100 | – | – | 5 | 32 | 3 kg | 24590.0445 |
315 | 30 | 53 | M12 | 32 | 56 | 33 | 100 | – | – | 5 | 32 | 3 kg | 24590.0446 |
400 | 30 | 65 | M16 | 36 | 63 | 38 | 112 | – | – | 5 | 36 | 4 kg | 24590.0450 |
400 | 34 | 65 | M16 | 36 | 63 | 38 | 112 | – | – | 5 | 36 | 4 kg | 24590.0451 |
with hub keyway, with machine handle EH 24450. assembled, form N-F/G (formerly: F 3) – picture 2 | |||||||||||||
80 | 10 | 24 | M 6 | 16 | 29 | 16 | 50 | 3 | 11.4 | 3 | 16 | 150 g | 24590.0500 |
80 | 12 | 24 | M 6 | 16 | 29 | 16 | 50 | 4 | 13.8 | 3 | 16 | 150 g | 24590.0501 |
100 | 10 | 26 | M 6 | 16 | 33 | 17 | 50 | 3 | 11.4 | 3 | 16 | 210 g | 24590.0505 |
100 | 12 | 26 | M 6 | 16 | 33 | 17 | 50 | 4 | 13.8 | 3 | 16 | 210 g | 24590.0506 |
125 | 12 | 28 | M 8 | 20 | 36 | 18 | 64 | 4 | 13.8 | 3 | 20 | 330 g | 24590.0510 |
125 | 14 | 28 | M 8 | 20 | 36 | 18 | 64 | 5 | 16.3 | 3 | 20 | 330 g | 24590.0511 |
140 | 14 | 30 | M 8 | 20 | 39 | 19 | 64 | 5 | 16.3 | 3 | 20 | 420 g | 24590.0515 |
140 | 16 | 30 | M 8 | 20 | 39 | 19 | 64 | 5 | 18.3 | 3 | 20 | 420 g | 24590.0516 |
160 | 14 | 32 | M10 | 25 | 40 | 20 | 80 | 5 | 16.3 | 3 | 25 | 610 g | 24590.0520 |
160 | 16 | 32 | M10 | 25 | 40 | 20 | 80 | 5 | 18.3 | 3 | 25 | 610 g | 24590.0521 |
200 | 18 | 38 | M10 | 25 | 45 | 24 | 80 | 6 | 20.8 | 3 | 25 | 960 g | 24590.0530 |
200 | 22 | 38 | M10 | 25 | 45 | 24 | 80 | 6 | 24.8 | 3 | 25 | 960 g | 24590.0531 |
250 | 22 | 45 | M12 | 32 | 50 | 28 | 100 | 6 | 24.8 | 5 | 32 | 1860 g | 24590.0540 |
250 | 26 | 45 | M12 | 32 | 50 | 28 | 100 | 8 | 29.3 | 5 | 32 | 1860 g | 24590.0541 |
315 | 26 | 53 | M12 | 32 | 56 | 33 | 100 | 8 | 29.3 | 5 | 32 | 3 kg | 24590.0545 |
315 | 30 | 53 | M12 | 32 | 56 | 33 | 100 | 8 | 33.3 | 5 | 32 | 3 kg | 24590.0546 |
400 | 30 | 65 | M16 | 36 | 63 | 38 | 112 | 8 | 33.3 | 5 | 36 | 4 kg | 24590.0550 |
400 | 34 | 65 | M16 | 36 | 63 | 38 | 112 | 10 | 37.3 | 5 | 36 | 4 kg | 24590.0551 |
Référence pièce
|
---|
24590.0311 |
Référence pièce | Relatif à |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | RoHS | Poignée, D.E. D (Ø) | Poignée | Poignée, type | Matériau de la poignée | Surface de la poignée | Poignée, épaisseur t (mm) | D.I. du trou rond d2 (mm) | Diam. du trou carré B (mm) | d3 (mm) | b3 (mm) | t (mm) | l1 (mm) | l2 (mm) | Corresponding machine handle (mm) | Number of spokes | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.10 € | 1 | 2 jours | 10 | 125 | Fourni | Rotatif | Acier | Placage au chrome | 36 | 14 | 125 | 28 | 5 | 16.3 | ~ 36 | 18 | 20 | 3 |
Loading...
Type à volant | 5 branches | Poignée, matériau | Aluminium | Section de montage, usinage de trou | Alésage rond (trou traversant) |
---|---|---|---|---|---|
Poignée, surface | Non fourni | Conflict Minerals free | yes | REACH compliant | yes |
Configurer
Propriétés de base
Type
Poignée, D.E. D(Ø)
Poignée
Poignée, type
Matériau de la poignée
Surface de la poignée
Poignée, épaisseur t(mm)
D.I. du trou rond d2(mm)
Diam. du trou carré B(mm)
d3(mm)
b3(mm)
t(mm)
l1(mm)
l2(mm)
Corresponding machine handle(mm)
Number of spokes
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles