Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
25150.0433
![]() | To be used as an elastic end-stop, bearing foot etc. The hardness is 55 ±5° shore A. Further shore hardnesses (40 ±5° shore A and 70 ±5° shore A) on request. |
Dimensions | Spring rate R ~ | Load capacity max. | Spring range ~ | Operating temperature range | Weight | Art. No. | ||||||
d1 | l1 | d2 | l2 | s | t | min. | max. | |||||
[mm] | [N/mm] | [N] | [mm] | [°C] | [g] | |||||||
with female thread – picture 1, steel | ||||||||||||
10 | 10 | M 4 | – | 1.2 | 4.0 | 24 | 59 | 2.50 | -30 | 80 | 1.7 | 25150.0306 |
15 | 15 | M 4 | – | 1.4 | 4.0 | 64 | 241 | 3.75 | -30 | 80 | 4.6 | 25150.0309 |
15 | 20 | M 4 | – | 1.4 | 4.0 | 57 | 287 | 5.00 | -30 | 80 | 5.7 | 25150.0310 |
20 | 15 | M 6 | – | 2.0 | 5.0 | 77 | 289 | 3.75 | -30 | 80 | 10.0 | 25150.0321 |
20 | 20 | M 6 | – | 2.0 | 5.0 | 60 | 302 | 5.00 | -30 | 80 | 10.0 | 25150.0322 |
20 | 25 | M 6 | – | 2.0 | 5.0 | 48 | 297 | 6.25 | -30 | 80 | 13.0 | 25150.0323 |
25 | 15 | M 6 | – | 2.0 | 5.0 | 163 | 612 | 3.75 | -30 | 80 | 14.0 | 25150.0326 |
25 | 20 | M 6 | – | 2.0 | 5.0 | 112 | 560 | 5.00 | -30 | 80 | 20.0 | 25150.0327 |
25 | 30 | M 6 | – | 2.0 | 5.0 | 68 | 509 | 7.50 | -30 | 80 | 20.0 | 25150.0328 |
30 | 15 | M 8 | – | 2.0 | 6.5 | 294 | 934 | 3.75 | -30 | 80 | 20.0 | 25150.0331 |
30 | 20 | M 8 | – | 2.0 | 6.5 | 185 | 924 | 5.00 | -30 | 80 | 30.0 | 25150.0332 |
30 | 30 | M 8 | – | 2.0 | 6.5 | 117 | 876 | 7.50 | -30 | 80 | 30.0 | 25150.0333 |
40 | 20 | M 8 | – | 2.0 | 6.5 | 247 | 1235 | 5.00 | -30 | 80 | 50.0 | 25150.0341 |
40 | 30 | M 8 | – | 2.0 | 6.5 | 213 | 1600 | 7.50 | -30 | 80 | 55.0 | 25150.0342 |
40 | 40 | M 8 | – | 2.0 | 6.5 | 182 | 1820 | 10.00 | -30 | 80 | 80.0 | 25150.0343 |
50 | 20 | M10 | – | 2.0 | 7.0 | 517 | 2587 | 5.00 | -30 | 80 | 80.0 | 25150.0351 |
50 | 30 | M10 | – | 2.0 | 7.0 | 327 | 2453 | 7.50 | -30 | 80 | 100.0 | 25150.0352 |
50 | 40 | M10 | – | 2.0 | 7.0 | 247 | 2468 | 10.00 | -30 | 80 | 120.0 | 25150.0353 |
60 | 30 | M10 | – | 2.0 | 7.0 | 467 | 3500 | 7.50 | -30 | 80 | 140.0 | 25150.0361 |
60 | 50 | M10 | – | 2.0 | 7.0 | 269 | 3367 | 12.50 | -30 | 80 | 210.0 | 25150.0362 |
70 | 40 | M10 | – | 3.0 | 7.0 | 410 | 4100 | 10.00 | -30 | 80 | 260.0 | 25150.0371 |
70 | 55 | M10 | – | 3.0 | 7.0 | 327 | 4500 | 13.75 | -30 | 80 | 340.0 | 25150.0372 |
75 | 30 | M12 | – | 3.0 | 9.0 | 600 | 4500 | 7.50 | -30 | 80 | 210.0 | 25150.0376 |
75 | 40 | M12 | – | 3.0 | 9.0 | 450 | 4500 | 10.00 | -30 | 80 | 290.0 | 25150.0377 |
75 | 50 | M12 | – | 3.0 | 9.0 | 352 | 4400 | 12.50 | -30 | 80 | 350.0 | 25150.0378 |
100 | 40 | M16 | – | 3.0 | 16.0 | 810 | 8100 | 10.00 | -30 | 80 | 514.0 | 25150.0382 |
100 | 50 | M16 | – | 3.0 | 16.0 | 640 | 8000 | 12.50 | -30 | 80 | 512.0 | 25150.0384 |
100 | 60 | M16 | – | 3.0 | 16.0 | 520 | 7800 | 15.00 | -30 | 80 | 698.0 | 25150.0386 |
with screw – picture 2, steel | ||||||||||||
8 | 8 | M 3 | 6 | 1.0 | – | 20 | 40 | 2.00 | -30 | 80 | 1.0 | 25150.0403 |
10 | 10 | M 4 | 10 | 1.2 | – | 24 | 59 | 2.50 | -30 | 80 | 1.9 | 25150.0406 |
10 | 15 | M 4 | 10 | 1.2 | – | 21 | 78 | 3.75 | -30 | 80 | 2.4 | 25150.0407 |
15 | 10 | M 4 | 10 | 1.4 | – | 77 | 154 | 2.00 | -30 | 80 | 4.0 | 25150.0408 |
15 | 15 | M 4 | 10 | 1.4 | – | 64 | 241 | 3.75 | -30 | 80 | 5.0 | 25150.0409 |
15 | 20 | M 4 | 10 | 1.4 | – | 57 | 287 | 5.00 | -30 | 80 | 6.2 | 25150.0410 |
15 | 30 | M 4 | 10 | 1.4 | – | 48 | 300 | 6.25 | -30 | 80 | 8.0 | 25150.0411 |
20 | 10 | M 6 | 18 | 2.0 | – | 126 | 315 | 2.50 | -30 | 80 | 10.0 | 25150.0421 |
20 | 15 | M 6 | 18 | 2.0 | – | 77 | 289 | 3.75 | -30 | 80 | 10.0 | 25150.0422 |
20 | 20 | M 6 | 18 | 2.0 | – | 60 | 302 | 5.00 | -30 | 80 | 13.0 | 25150.0423 |
20 | 30 | M 6 | 18 | 2.0 | – | 38 | 285 | 7.50 | -30 | 80 | 20.0 | 25150.0424 |
25 | 15 | M 6 | 18 | 2.0 | – | 163 | 612 | 3.75 | -30 | 80 | 18.0 | 25150.0426 |
25 | 20 | M 6 | 18 | 2.0 | – | 112 | 560 | 5.00 | -30 | 80 | 20.0 | 25150.0427 |
25 | 30 | M 6 | 18 | 2.0 | – | 68 | 509 | 7.50 | -30 | 80 | 25.0 | 25150.0428 |
30 | 15 | M 8 | 20 | 2.0 | – | 294 | 934 | 3.75 | -30 | 80 | 28.0 | 25150.0431 |
30 | 20 | M 8 | 20 | 2.0 | – | 185 | 924 | 5.00 | -30 | 80 | 32.0 | 25150.0432 |
30 | 25 | M 8 | 20 | 2.0 | – | 130 | 815 | 6.25 | -30 | 80 | 38.0 | 25150.0433 |
30 | 30 | M 8 | 20 | 2.0 | – | 117 | 876 | 7.50 | -30 | 80 | 43.0 | 25150.0434 |
40 | 20 | M 8 | 23 | 2.0 | – | 247 | 1235 | 5.00 | -30 | 80 | 55.0 | 25150.0441 |
40 | 25 | M 8 | 23 | 2.0 | – | 247 | 1546 | 6.25 | -30 | 80 | 60.0 | 25150.0442 |
40 | 30 | M 8 | 23 | 2.0 | – | 213 | 1600 | 7.50 | -30 | 80 | 73.0 | 25150.0443 |
40 | 40 | M 8 | 23 | 2.0 | – | 182 | 1820 | 10.00 | -30 | 80 | 83.0 | 25150.0444 |
50 | 20 | M10 | 28 | 2.0 | – | 517 | 2587 | 5.00 | -30 | 80 | 90.0 | 25150.0451 |
50 | 30 | M10 | 28 | 2.0 | – | 327 | 2453 | 7.50 | -30 | 80 | 118.0 | 25150.0452 |
50 | 40 | M10 | 28 | 2.0 | – | 247 | 2468 | 10.00 | -30 | 80 | 140.0 | 25150.0453 |
60 | 20 | M10 | 28 | 2.0 | – | 726 | 3630 | 5.00 | -30 | 80 | 110.0 | 25150.0461 |
60 | 40 | M10 | 28 | 2.0 | – | 340 | 3400 | 10.00 | -30 | 80 | 195.0 | 25150.0462 |
70 | 40 | M10 | 27 | 3.0 | – | 410 | 4100 | 10.00 | -30 | 80 | 265.0 | 25150.0471 |
70 | 55 | M10 | 27 | 3.0 | – | 327 | 4500 | 13.75 | -30 | 80 | 357.0 | 25150.0472 |
75 | 25 | M12 | 37 | 3.0 | – | 752 | 4700 | 6.25 | -30 | 80 | 223.0 | 25150.0476 |
75 | 40 | M12 | 37 | 3.0 | – | 450 | 4500 | 10.00 | -30 | 80 | 310.0 | 25150.0477 |
75 | 50 | M12 | 37 | 3.0 | – | 352 | 4400 | 12.50 | -30 | 80 | 340.0 | 25150.0478 |
100 | 40 | M16 | 41 | 3.0 | – | 810 | 8100 | 10.00 | -30 | 80 | 570.0 | 25150.0482 |
100 | 50 | M16 | 41 | 3.0 | – | 640 | 8000 | 12.50 | -30 | 80 | 656.0 | 25150.0484 |
100 | 60 | M16 | 41 | 3.0 | – | 520 | 7800 | 15.00 | -30 | 80 | 750.0 | 25150.0486 |
with female thread – picture 1, stainless steel | ||||||||||||
10 | 10 | M 4 | – | 1.2 | 4.0 | 24 | 59 | 2.50 | -30 | 80 | 1.4 | 25150.1306 |
15 | 15 | M 4 | – | 1.4 | 4.0 | 64 | 241 | 3.75 | -30 | 80 | 4.5 | 25150.1309 |
15 | 20 | M 4 | – | 1.4 | 4.0 | 57 | 287 | 5.00 | -30 | 80 | 5.8 | 25150.1310 |
20 | 15 | M 6 | – | 2.0 | 5.0 | 77 | 289 | 3.75 | -30 | 80 | 8.1 | 25150.1321 |
20 | 20 | M 6 | – | 2.0 | 5.0 | 60 | 302 | 5.00 | -30 | 80 | 9.8 | 25150.1322 |
20 | 25 | M 6 | – | 2.0 | 5.0 | 48 | 297 | 6.25 | -30 | 80 | 12.0 | 25150.1323 |
25 | 15 | M 6 | – | 2.0 | 5.0 | 163 | 612 | 3.75 | -30 | 80 | 13.0 | 25150.1326 |
25 | 20 | M 6 | – | 2.0 | 5.0 | 112 | 560 | 5.00 | -30 | 80 | 16.0 | 25150.1327 |
25 | 30 | M 6 | – | 2.0 | 5.0 | 68 | 509 | 7.50 | -30 | 80 | 22.0 | 25150.1328 |
30 | 15 | M 8 | – | 2.0 | 6.5 | 294 | 934 | 3.75 | -30 | 80 | 19.0 | 25150.1331 |
30 | 20 | M 8 | – | 2.0 | 6.5 | 185 | 924 | 5.00 | -30 | 80 | 23.0 | 25150.1332 |
30 | 30 | M 8 | – | 2.0 | 6.5 | 117 | 876 | 7.50 | -30 | 80 | 31.0 | 25150.1333 |
40 | 20 | M 8 | – | 2.0 | 6.5 | 247 | 1235 | 5.00 | -30 | 80 | 41.0 | 25150.1341 |
40 | 30 | M 8 | – | 2.0 | 6.5 | 213 | 1600 | 7.50 | -30 | 80 | 54.0 | 25150.1342 |
40 | 40 | M 8 | – | 2.0 | 6.5 | 182 | 1820 | 10.00 | -30 | 80 | 69.0 | 25150.1343 |
50 | 20 | M10 | – | 2.0 | 7.0 | 517 | 2587 | 5.00 | -30 | 80 | 75.0 | 25150.1351 |
50 | 30 | M10 | – | 2.0 | 7.0 | 327 | 2453 | 7.50 | -30 | 80 | 98.0 | 25150.1352 |
50 | 40 | M10 | – | 2.0 | 7.0 | 247 | 2468 | 10.00 | -30 | 80 | 118.0 | 25150.1353 |
60 | 30 | M10 | – | 2.0 | 7.0 | 467 | 3500 | 7.50 | -30 | 80 | 139.0 | 25150.1361 |
60 | 50 | M10 | – | 2.0 | 7.0 | 269 | 3367 | 12.50 | -30 | 80 | 206.0 | 25150.1362 |
70 | 40 | M10 | – | 3.0 | 7.0 | 410 | 4100 | 10.00 | -30 | 80 | 234.0 | 25150.1371 |
70 | 55 | M10 | – | 3.0 | 7.0 | 327 | 4500 | 13.75 | -30 | 80 | 295.0 | 25150.1372 |
75 | 30 | M12 | – | 3.0 | 9.0 | 600 | 4500 | 7.50 | -30 | 80 | 201.0 | 25150.1376 |
75 | 40 | M12 | – | 3.0 | 9.0 | 450 | 4500 | 10.00 | -30 | 80 | 261.0 | 25150.1377 |
75 | 50 | M12 | – | 3.0 | 9.0 | 352 | 4400 | 12.50 | -30 | 80 | 312.0 | 25150.1378 |
100 | 40 | M16 | – | 3.0 | 16.0 | 810 | 8100 | 10.00 | -30 | 80 | 513.0 | 25150.1382 |
100 | 50 | M16 | – | 3.0 | 16.0 | 640 | 8000 | 12.50 | -30 | 80 | 607.0 | 25150.1384 |
100 | 60 | M16 | – | 3.0 | 16.0 | 520 | 7800 | 15.00 | -30 | 80 | 695.0 | 25150.1386 |
with screw – picture 2, stainless steel | ||||||||||||
8 | 8 | M 3 | 6 | 1.0 | – | 20 | 40 | 2.00 | -30 | 80 | 1.0 | 25150.1403 |
10 | 10 | M 4 | 10 | 1.2 | – | 24 | 59 | 2.50 | -30 | 80 | 2.0 | 25150.1406 |
10 | 15 | M 4 | 10 | 1.2 | – | 21 | 78 | 3.75 | -30 | 80 | 2.6 | 25150.1407 |
15 | 10 | M 4 | 10 | 1.4 | – | 77 | 154 | 2.00 | -30 | 80 | 5.0 | 25150.1408 |
15 | 15 | M 4 | 10 | 1.4 | – | 64 | 241 | 3.75 | -30 | 80 | 6.0 | 25150.1409 |
15 | 20 | M 4 | 10 | 1.4 | – | 57 | 287 | 5.00 | -30 | 80 | 7.0 | 25150.1410 |
15 | 30 | M 4 | 10 | 1.4 | – | 48 | 300 | 6.25 | -30 | 80 | 9.0 | 25150.1411 |
20 | 10 | M 6 | 18 | 2.0 | – | 126 | 315 | 2.50 | -30 | 80 | 12.0 | 25150.1421 |
20 | 15 | M 6 | 18 | 2.0 | – | 77 | 289 | 3.75 | -30 | 80 | 13.0 | 25150.1422 |
20 | 20 | M 6 | 18 | 2.0 | – | 60 | 302 | 5.00 | -30 | 80 | 16.0 | 25150.1423 |
20 | 30 | M 6 | 18 | 2.0 | – | 38 | 285 | 7.50 | -30 | 80 | 19.0 | 25150.1424 |
25 | 15 | M 6 | 18 | 2.0 | – | 163 | 612 | 3.75 | -30 | 80 | 19.0 | 25150.1426 |
25 | 20 | M 6 | 18 | 2.0 | – | 112 | 560 | 5.00 | -30 | 80 | 21.0 | 25150.1427 |
25 | 30 | M 6 | 18 | 2.0 | – | 68 | 509 | 7.50 | -30 | 80 | 27.0 | 25150.1428 |
30 | 15 | M 8 | 20 | 2.0 | – | 294 | 934 | 3.75 | -30 | 80 | 30.0 | 25150.1431 |
30 | 20 | M 8 | 20 | 2.0 | – | 185 | 924 | 5.00 | -30 | 80 | 34.0 | 25150.1432 |
30 | 25 | M 8 | 20 | 2.0 | – | 130 | 815 | 6.25 | -30 | 80 | 38.0 | 25150.1433 |
30 | 30 | M 8 | 20 | 2.0 | – | 117 | 876 | 7.50 | -30 | 80 | 42.0 | 25150.1434 |
40 | 20 | M 8 | 23 | 2.0 | – | 247 | 1235 | 5.00 | -30 | 80 | 53.0 | 25150.1441 |
40 | 25 | M 8 | 23 | 2.0 | – | 247 | 1546 | 6.25 | -30 | 80 | 60.0 | 25150.1442 |
40 | 30 | M 8 | 23 | 2.0 | – | 213 | 1600 | 7.50 | -30 | 80 | 66.0 | 25150.1443 |
40 | 40 | M 8 | 23 | 2.0 | – | 182 | 1820 | 10.00 | -30 | 80 | 78.0 | 25150.1444 |
50 | 20 | M10 | 28 | 2.0 | – | 517 | 2587 | 5.00 | -30 | 80 | 90.0 | 25150.1451 |
50 | 30 | M10 | 28 | 2.0 | – | 327 | 2453 | 7.50 | -30 | 80 | 112.0 | 25150.1452 |
50 | 40 | M10 | 28 | 2.0 | – | 247 | 2468 | 10.00 | -30 | 80 | 133.0 | 25150.1453 |
60 | 20 | M10 | 28 | 2.0 | – | 726 | 3630 | 5.00 | -30 | 80 | 117.0 | 25150.1461 |
60 | 40 | M10 | 28 | 2.0 | – | 340 | 3400 | 10.00 | -30 | 80 | 184.0 | 25150.1462 |
70 | 40 | M10 | 27 | 3.0 | – | 410 | 4100 | 10.00 | -30 | 80 | 249.0 | 25150.1471 |
70 | 55 | M10 | 27 | 3.0 | – | 327 | 4500 | 13.75 | -30 | 80 | 310.0 | 25150.1472 |
75 | 25 | M12 | 37 | 3.0 | – | 752 | 4700 | 6.25 | -30 | 80 | 214.0 | 25150.1476 |
75 | 40 | M12 | 37 | 3.0 | – | 450 | 4500 | 10.00 | -30 | 80 | 288.0 | 25150.1477 |
75 | 50 | M12 | 37 | 3.0 | – | 352 | 4400 | 12.50 | -30 | 80 | 342.0 | 25150.1478 |
100 | 40 | M16 | 41 | 3.0 | – | 810 | 8100 | 10.00 | -30 | 80 | 579.0 | 25150.1482 |
100 | 50 | M16 | 41 | 3.0 | – | 640 | 8000 | 12.50 | -30 | 80 | 674.0 | 25150.1484 |
100 | 60 | M16 | 41 | 3.0 | – | 520 | 7800 | 15.00 | -30 | 80 | 758.0 | 25150.1486 |
Référence pièce
|
---|
25150.0433 |
Référence pièce | Relatif à |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | RoHS | Max. Charge admissible (N) | Type de connexion | Vis d'assemblage M | Épaisseur T (mm) | Constante du ressort (N/mm) | d1 (mm) | s (mm) | t (mm) | Spring range (mm) | l2 (mm) | Support washer | Threaded bushing | Screw | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.45 € | 1 | 2 jours | 10 | 815 | Filetage extérieur à une extrémité | M8 | 25 | ~ 130 | 30 | 2 | - | ~ 6.25 | 20 | Steel, galvanized | - | Steel, galvanized |
Loading...
Type | Caoutchouc anti-vibrations | Application | Tampon | Dureté(Shore A) | 55±5° |
---|---|---|---|---|---|
Type à caoutchouc antivibrations | Type carré | Matériau antivibrations | Caoutchouc naturel | Plage de températures de fonctionnement(°C) | -30::80 |
Couleur | Noir | Body | Natural rubber (caoutchouc NR) | Conflict Minerals free | yes |
REACH compliant | yes |
Vous vous trouvez sur la page de Tampons butée caoutchouc-métal / cylindrique / NR / A55 / 25150 / HALDER, le numéro d'article est le suivant: 25150.0433.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article 25150.0433.
Configurer
Propriétés de base
t(mm)
Threaded bushing
Type
Max. Charge admissible(N)
Type de connexion
Vis d'assemblage M
Épaisseur T(mm)
Constante du ressort(N/mm)
d1(mm)
s(mm)
Spring range(mm)
l2(mm)
Support washer
Screw
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
25150.0321 |
25150.0322 |
25150.0323 |
25150.0434 |
25150.0441 |
25150.0442 |
Référence pièce | Relatif à | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | RoHS | Max. Charge admissible (N) | Type de connexion | Vis d'assemblage M | Épaisseur T (mm) | Constante du ressort (N/mm) | d1 (mm) | s (mm) | t (mm) | Spring range (mm) | l2 (mm) | Support washer | Threaded bushing | Screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.69 € | 1 |
Jour même
Stock | 10 | 289 | Filetage intérieur à une extrémité | m6 | 15 | ~ 77 | 20 | 2 | 5 | ~ 3.75 | - | Steel, galvanized | Steel, galvanized | - | |||
0.73 € | 1 | 2 jours | 10 | 302 | Filetage intérieur à une extrémité | m6 | 20 | ~ 60 | 20 | 2 | 5 | ~ 5 | - | Steel, galvanized | Steel, galvanized | - | |||
0.78 € | 1 | 2 jours | 10 | 297 | Filetage intérieur à une extrémité | m6 | 25 | ~ 48 | 20 | 2 | 5 | ~ 6.25 | - | Steel, galvanized | Steel, galvanized | - | |||
1.53 € | 1 |
Jour même
Stock | 10 | 876 | Filetage extérieur à une extrémité | M8 | 30 | ~ 117 | 30 | 2 | - | ~ 7.5 | 20 | Steel, galvanized | - | Steel, galvanized | |||
1.76 € | 1 |
Jour même
Stock | 10 | 1235 | Filetage extérieur à une extrémité | M8 | 20 | ~ 247 | 40 | 2 | - | ~ 5 | 23 | Steel, galvanized | - | Steel, galvanized | |||
2.00 € | 1 | 2 jours | 10 | 1546 | Filetage extérieur à une extrémité | M8 | 25 | ~ 247 | 40 | 2 | - | ~ 6.25 | 23 | Steel, galvanized | - | Steel, galvanized |